summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9db8d30)
raw | patch | inline | side by side (parent: 9db8d30)
author | Frank Livingston <frank-livingston@ti.com> | |
Tue, 21 Nov 2017 17:50:54 +0000 (11:50 -0600) | ||
committer | Frank Livingston <frank-livingston@ti.com> | |
Tue, 21 Nov 2017 17:50:54 +0000 (11:50 -0600) |
diff --git a/pasdk/test_dsp/framework/aspDecOpCircBuf_master.c b/pasdk/test_dsp/framework/aspDecOpCircBuf_master.c
index 06c8957365b4d63f76c2a5a4a7122a6a3175079f..b28a45fdc9556365af0dbe99a38cc569d35f1d02 100644 (file)
cbReadMuteWithLastAfInfo(pCb, pAfRd);
//SW_BREAKPOINT; // debug
-#if 1 // also for CB_RW_OP_CAP_PP (***) FL: shows timing of CB underflow
+#if 0 // also for CB_RW_OP_CAP_PP (***) FL: shows timing of CB underflow
// debug
{
static Uint8 toggleState = 0;
// Mute output on underflow
cbReadMuteWithLastAfInfo(pCb, pAfRd);
-#if 1 // also for CB_RW_OP_CAP_PP (***) FL: shows timing of CB underflow
+#if 0 // also for CB_RW_OP_CAP_PP (***) FL: shows timing of CB underflow
// debug
{
static Uint8 toggleState = 0;
diff --git a/pasdk/test_dsp/framework/audioStreamInpProc.c b/pasdk/test_dsp/framework/audioStreamInpProc.c
index b2e7b923673d8bb72640fede7f10a188e966b5a4..ace2a1dc98405a10cddb490c22ea6adf663454ad 100644 (file)
gCapIb_cnt++;
#endif
-#if 1 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
+#if 0 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
// (***) debug // B5
{
static Uint8 toggleState = 0;
diff --git a/pasdk/test_dsp/framework/audioStreamOutProc.c b/pasdk/test_dsp/framework/audioStreamOutProc.c
index be08b59c5ee0844c717bb5a9b4eb0a3a1ee214dd..daafbc014501680768613a4a4e7a16d6db528bbc 100644 (file)
}
// TODO: use pC->xOut[z].pOutBuf in following ->encode call
-#if 1 // (***) FL: shows timing of Output Tx SIO reclaim
+#if 0 // (***) FL: shows timing of Output Tx SIO reclaim
// (***) debug // B8
{
static Uint8 toggleState = 0;
index 1f9a28b4234b5bffcdb15debf7c5f0ef8e02ad2a..04e4bbfb3892e25bec140b339d918bb5b1320a5e 100644 (file)
PAF_ASOT_params_fxns.memStatusPrint = PAF_ALG_memStatusPrint;
#endif
-#if 1 // debug
+#if 0 // debug
// Any of these can be used on ARM, but DSP must configure the GPIO since pinMuxSetMode() is only available on DSP
audk2g_pinMuxSetMode(101,AUDK2G_PADCONFIG_MUX_MODE_QUATERNARY); // PAD101 to QUATERNARY, GPIO (B5 on AudioDaughterCard J12)
GPIOSetDirection(GPIO_PORT_0, GPIO_PIN_99, GPIO_OUT); // GPIO0,pin99 output