PASDK-332:Tweaks to DTS:X IP package creation scripts
authorFrank Livingston <frank-livingston@ti.com>
Sun, 16 Jul 2017 18:35:08 +0000 (13:35 -0500)
committerFrank Livingston <frank-livingston@ti.com>
Mon, 24 Jul 2017 16:59:20 +0000 (11:59 -0500)
(cherry picked from commit 28ccfead0a13925bb6fbaacc625a2fff48934558)

scripts/build_parma_libs.bat
scripts/install_dhip_pkgs.bat
scripts/install_dtsxip_pkgs.bat

index d70a04de26cd0530851d504b13513f984db0cfc2..8238a98f79b578009b7644b7302eec91e51c7621 100644 (file)
@@ -41,4 +41,4 @@ gmake clean
 gmake
 popd
 
-set DTSX_SOURCE_PATH=
\ No newline at end of file
+set DTSX_SOURCE_PATH=
index c67b1fdc742e3ae772502924be61e1ae7eb519a4..36c557ace7e30387a865c28abdbddb7044efdbdd 100644 (file)
@@ -10,6 +10,8 @@
 :: %1: DH-IP package source directory
 @echo Executing:  %~fn0 %1
 
+if "%PASDK_ROOT_DIR%" == "" set PASDK_ROOT_DIR=%~dp0..\
+
 :: Set unzip path
 for %%i in (git.exe) do set GIT_PATH=%DRIVE%%%~sp$PATH:i
 set UNZIP_PATH=%GIT_PATH%..\usr\bin
index 54aff236ec6d72a220731e4a995763c9e262af54..28bc38ef6f2cb3827a42006da6df7832783b117b 100644 (file)
@@ -10,6 +10,8 @@
 :: %1: DTSX-IP package source directory
 @echo Executing:  %~fn0 %1
 
+if "%PASDK_ROOT_DIR%" == "" set PASDK_ROOT_DIR=%~dp0..\
+
 :: Set unzip path
 for %%i in (git.exe) do set GIT_PATH=%DRIVE%%%~sp$PATH:i
 set UNZIP_PATH=%GIT_PATH%..\usr\bin
@@ -41,10 +43,10 @@ if exist %PARMA_PKG_INSTALL_DIR%\nul      ( rmdir /S / Q %PARMA_PKG_INSTALL_DIR%
 
 
 :cleanupenv
-::set UNZIP_PATH=
-::set DTS_IP_LROOT=
-::set DTSXDEC_PKG_INSTALL_DIR=
-::set PARMA_PKG_INSTALL_DIR=
-::set DTSXIP_PKG_DIR=
-::set DTSXDEC_PKG_FNAME=
-::set PARMA_PKG_FNAME=
+set UNZIP_PATH=
+set DTS_IP_LROOT=
+set DTSXDEC_PKG_INSTALL_DIR=
+set PARMA_PKG_INSTALL_DIR=
+set DTSXIP_PKG_DIR=
+set DTSXDEC_PKG_FNAME=
+set PARMA_PKG_FNAME=