summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 68e7c3e)
raw | patch | inline | side by side (parent: 68e7c3e)
author | Chitresh Gupta <chitresh.g@pathpartnertech.com> | |
Mon, 3 Oct 2016 10:37:43 +0000 (16:07 +0530) | ||
committer | Frank Livingston <frank-livingston@ti.com> | |
Wed, 5 Oct 2016 18:03:13 +0000 (13:03 -0500) |
psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/drv/uart/makefile | patch | blob | history | |
psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/drv/uart/src/v0/UARTDMA_v0.c | patch | blob | history |
diff --git a/psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/drv/uart/makefile b/psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/drv/uart/makefile
index ca41d3244f798d0d3590829d30fa7ee8df246682..85c440ae9f88b6775808bf4059f2a6610ddfbc4c 100644 (file)
# $(RM) $(LIBDIR)/k2g/armv7/ti.drv.uart.profiling.k2g.aa15fg
-## Make rule to create $(LIBDIR)/k2g/c66/ti.drv.uart.k2g.dma.ae66 library
-#.libraries: $(LIBDIR)/k2g/c66/ti.drv.uart.k2g.dma.ae66
-#$(LIBDIR)/k2g/c66/ti.drv.uart.k2g.dma.ae66: FORCE
-# $(MAKE) -f ./build/k2g/c66/ti.drv.uart.k2g.dma.ae66.mk $@
-## Rule to clean $(LIBDIR)/k2g/c66/ti.drv.uart.k2g.dma.ae66 library
-#clean ::
-# $(RM) $(LIBDIR)/k2g/c66/ti.drv.uart.k2g.dma.ae66
+# Make rule to create $(LIBDIR)/k2g/c66/ti.drv.uart.k2g.dma.ae66 library
+.libraries: $(LIBDIR)/k2g/c66/ti.drv.uart.k2g.dma.ae66
+$(LIBDIR)/k2g/c66/ti.drv.uart.k2g.dma.ae66: FORCE
+ $(MAKE) -f ./build/k2g/c66/ti.drv.uart.k2g.dma.ae66.mk $@
+# Rule to clean $(LIBDIR)/k2g/c66/ti.drv.uart.k2g.dma.ae66 library
+clean ::
+ $(RM) $(LIBDIR)/k2g/c66/ti.drv.uart.k2g.dma.ae66
## Make rule to create $(LIBDIR)/k2g/c66/ti.drv.uart.profiling.k2g.dma.ae66 library
diff --git a/psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/drv/uart/src/v0/UARTDMA_v0.c b/psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/drv/uart/src/v0/UARTDMA_v0.c
index b86059c9e096eee0442a029eb088c02803c512f7..8831e5e45a9b14818913ac99eb86d8c48a3f2728 100644 (file)
UART_intDisable_v0(hwAttrs->baseAddr, UART_INT_RHR_CTI | UART_INT_THR);
UART_operatingModeSelect_v0(hwAttrs->baseAddr, UART_DISABLED_MODE);
+ EDMA3_DRV_unlinkChannel(
+ hwAttrs->edmaHandle,
+ object->edmaLinkChId);
+
+ EDMA3_DRV_freeChannel(
+ hwAttrs->edmaHandle,
+ object->edmaLinkChId);
+
EDMA3_DRV_freeChannel(
hwAttrs->edmaHandle,
hwAttrs->rxDmaEventNumber);
@@ -652,7 +660,14 @@ static void UARTDMA_transmitDMA(UART_Handle handle,const void *buffer, size_t si
EDMA3_DRV_PaRAMRegs paramSet = {0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0};
hwAttrs = handle->hwAttrs;
- actualThreshold = UART_DMA_TX_THLD;
+ if (size >= UART_DMA_TX_THLD)
+ {
+ actualThreshold = UART_DMA_TX_THLD;
+ }
+ else
+ {
+ actualThreshold = 1;
+ }
object = ((UART_Handle)handle)->object;
if (result == EDMA3_DRV_SOK)
{
@@ -687,14 +702,14 @@ static void UARTDMA_transmitDMA(UART_Handle handle,const void *buffer, size_t si
*/
if ((size <= UART_EDMA3CC_COUNT_VALUE) &&
- (size > actualThreshold))
+ (size >= actualThreshold))
{
paramSet.cCnt = (uint16_t)(UART_EDMA3CC_COUNT_VALUE &
(size / actualThreshold));
}
- else if ((size <= actualThreshold) && (size > 0))
+ else if ((size < actualThreshold) && (size > 0))
{
- paramSet.cCnt = 1;
+ paramSet.cCnt = size;
}
else
{
@@ -946,16 +961,34 @@ static void UARTDMA_txIsrHandler(uint32_t tcc, EDMA3_RM_TccStatus status, void*
hwAttrs = handle->hwAttrs;
object = ((UART_Handle)handle)->object;
- object->writeCount = object->writeSize;
- /* if (EDMA3_RM_XFER_COMPLETE == status) */
+ if (EDMA3_RM_XFER_COMPLETE == status)
{
- object->writeCount = object->writeSize;
- EDMA3_DRV_disableLogicalChannel(
+ if (object->writeSize >= UART_DMA_TX_THLD)
+ {
+ bytesRemain = object->writeSize % UART_DMA_TX_THLD;
+ object->writeCount = object->writeSize - bytesRemain;
+ object->writeSize = bytesRemain;
+ if (object->writeSize)
+ UARTDMA_transmitDMA(handle,
+ (void*)(object->writeBuf + object->writeCount),
+ object->writeSize);
+ else
+ object->params.writeCallback((UART_Handle)handle, (uint8_t*)object->writeBuf,
+ object->writeCount);
+ }
+ else
+ {
+ object->writeCount += object->writeSize;
+ EDMA3_DRV_disableLogicalChannel(
(EDMA3_DRV_Handle) hwAttrs->edmaHandle,
(uint32_t) hwAttrs->txDmaEventNumber,
(EDMA3_DRV_TrigMode) EDMA3_DRV_TRIG_MODE_EVENT);
+ object->writeSize = 0;
+ object->params.writeCallback((UART_Handle)handle, (uint8_t*)object->writeBuf,
+ object->writeCount);
+ }
}
- if (EDMA3_RM_XFER_COMPLETE != status)
+ else
{
/* Ensure to clear the error bits of EDMA channel */
EDMA3_DRV_clearErrorBits((EDMA3_DRV_Handle)hwAttrs->edmaHandle,
@@ -967,10 +1000,10 @@ static void UARTDMA_txIsrHandler(uint32_t tcc, EDMA3_RM_TccStatus status, void*
/* calculate the amount of bytes remaining */
bytesRemain = (paramSet.aCnt * paramSet.bCnt * paramSet.cCnt);
object->writeCount = object->writeSize - bytesRemain ;
+ object->writeSize = 0;
+ object->params.writeCallback((UART_Handle)handle, (uint8_t*)object->writeBuf,
+ object->writeCount);
}
- object->writeSize = 0;
- object->params.writeCallback((UART_Handle)handle, (uint8_t*)object->writeBuf,
- object->writeCount);
}
}