Cleaned up code repetitions of messaging and shared memory read/write.
authorJianzhong Xu <a0869574@ti.com>
Fri, 9 Jun 2017 20:44:49 +0000 (16:44 -0400)
committerJianzhong Xu <a0869574@ti.com>
Fri, 9 Jun 2017 20:44:49 +0000 (16:44 -0400)
pasdk/common/common.h
pasdk/shared/aspMsg_common.h
pasdk/test_dsp/framework/as0.c
pasdk/test_dsp/framework/aspMsg_master.c
pasdk/test_dsp/framework/aspMsg_master.h
pasdk/test_dsp/framework/audioStreamInpProc.c
pasdk/test_dsp/framework/audioStreamInpProc.h

index 52d61c571766f11806ec22a80cd1edfeabf1019a..b08f1908aaab9a4d0dcb91036e4fe6863c7d5b44 100644 (file)
@@ -37,7 +37,8 @@ All rights reserved.
 #define _COMMON_H_
 
 #ifdef _TMS320C6X
-// This works to set a breakpoint
+// This works to set a breakpoint. It is passed over as NOP when not debugging
+// with emulation in CCS.
 #define SW_BREAKPOINT       asm( " SWBP 0" );
 /* Software Breakpoint to Code Composer */
 // SW_BREAKPOINT;
index 416ce3f29431624e1f51a1271fb527a8c43842c5..67eca4b7572eab8ce2fb1861ca35d4cbf61ed013 100644 (file)
@@ -50,6 +50,8 @@ All rights reserved.
 #define AspMsg_MasterMsgQueName         ( "MASTER:MsgQ:01" )
 #define AspMsg_SlaveMsgQueName          ( "%s:MsgQ:01"   ) /* %s is each slave's Proc Name */
 
+#define ASP_MSG_BUF_LEN                 32   // message buffer len, do we really need 32 bytes?
+
 // ASP (Master-To-)Slave Commands
 typedef enum ASP_Slave_Cmd {
     ASP_SLAVE_NULL,                         // 0
@@ -90,8 +92,9 @@ typedef struct ASP_Msg
     UInt16  procId;     // processor Id of sender
     Uint16  expectResp; // whether response expected from receiver + align buf to 32-bit boundary
     UInt32  messageId;  // MB bit: response bit, LS 31 bits: message Id
-    Char    buf[32];    // buffer for message parameters
+    Char    buf[ASP_MSG_BUF_LEN];    // buffer for message parameters
 } ASP_Msg;
 
 
+
 #endif /* _ASP_MSG_COMMON_H_ */
index 86edbd6166c4ae472f1f76dc3a7fa87f7f2c8b47..47cac9919f157244b04376ee5838e0983e4d860a 100644 (file)
@@ -275,124 +275,50 @@ PAF_DEC_computeFrameLength(
 {
     Int m, n, o, p;
     // Messaging
-    ASP_Msg *pAspMsg;
     Int argIdx;
     Int errno;                          /* error number */
-    Int status;
+    char decMsgBuf[ASP_MSG_BUF_LEN];
 
     // FL: dec control message to slave
-    pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize);  /* allocate message */
-    if (pAspMsg == NULL)
-    {
-        TRACE_TERSE0("MessageQ_alloc() failure.");
-        errno = -1; // temporary
-        return errno;
-    }
-    MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);            /* set the return address in the message header */
-    pAspMsg->cmd = ASP_SLAVE_DEC_CONTROL;                                              /* fill in message payload */
-    pAspMsg->procId = hAspMsgMaster->masterProcId;
-    pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
-    pAspMsg->expectResp = TRUE;
     argIdx = 0; //  set decIdx
-    *(Int *)&pAspMsg->buf[argIdx] = decIdx;
+    *(Int *)&decMsgBuf[argIdx] = decIdx;
     argIdx += sizeof(Int); // set decCtrlCmd
-    *(IALG_Cmd *)&pAspMsg->buf[argIdx] = DEC_MINSAMGEN;
-    TRACE_TERSE3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-    TRACE_TERSE1("decIdx=%d", pAspMsg->buf[0]);
-    status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);                       /* send message */
-    if (status != MessageQ_S_SUCCESS)
-    {
-        SW_BREAKPOINT;
-    }
-    // wait for dec control message from slave
-    status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-    if (status != MessageQ_S_SUCCESS)
+    *(IALG_Cmd *)&decMsgBuf[argIdx] = DEC_MINSAMGEN;
+    if(AspMsgSend(ASP_SLAVE_DEC_CONTROL, ASP_MASTER_DEC_CONTROL_DONE,
+                  decMsgBuf, decMsgBuf) != ASP_MSG_NO_ERR)
     {
-        TRACE_TERSE0("decodeInit(): MessageQ_get() failure.");
         SW_BREAKPOINT;
-        return -1; // temporary
-    }
-    if ((pAspMsg->procId == hAspMsgMaster->slaveProcId) && 
-        (pAspMsg->cmd == ASP_MASTER_DEC_CONTROL_DONE) &&
-        (pAspMsg->messageId == (hAspMsgMaster->messageId | ((UInt32)1<<31))))
+        return -1; // temporary        
+    }    
+    else 
     {
-        hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
-        TRACE_TERSE3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-        
         argIdx = 0; // get decCtrlRet
-        m = *(Int *)&pAspMsg->buf[argIdx];
-        TRACE_TERSE1("decCtrlRet (m)=%d", m);
+        m = *(Int *)&decMsgBuf[argIdx];
+        TRACE_TERSE1("decCtrlRet (m)=%d", m);        
     }
-    else
-    {
-        TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-        SW_BREAKPOINT;
-    }
-    // free the message
-    status = MessageQ_free((MessageQ_Msg)pAspMsg);
-    if (status != MessageQ_S_SUCCESS)
-    {
-        SW_BREAKPOINT;
-    }
-    
+
 #if 0 // FL: decoder control call, slave
     m = alg->fxns->algControl(alg, DEC_MINSAMGEN, NULL);
 #endif
     
     // FL: dec control message to slave
-    pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize);  /* allocate message */
-    if (pAspMsg == NULL)
-    {
-        TRACE_TERSE0("MessageQ_alloc() failure.");
-        return -1; // temporary
-    }
-    MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);            /* set the return address in the message header */
-    pAspMsg->cmd = ASP_SLAVE_DEC_CONTROL;                                              /* fill in message payload */
-    pAspMsg->procId = hAspMsgMaster->masterProcId;
-    pAspMsg->expectResp = TRUE;
-    pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
     argIdx = 0; // set decIdx
-    *(Int *)&pAspMsg->buf[argIdx] = decIdx;
+    *(Int *)&decMsgBuf[argIdx] = decIdx;
     argIdx += sizeof(Int); // set decCtrlCmd
-    *(IALG_Cmd *)&pAspMsg->buf[argIdx] = DEC_MAXSAMGEN;
-    TRACE_TERSE3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-    TRACE_TERSE1("decIdx=%d", pAspMsg->buf[0]);
-    status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);                       /* send message */
-    if (status != MessageQ_S_SUCCESS)
-    {
-        SW_BREAKPOINT;
-    }
-    // wait for dec control message from slave
-    status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-    if (status != MessageQ_S_SUCCESS)
+    *(IALG_Cmd *)&decMsgBuf[argIdx] = DEC_MAXSAMGEN;
+    if(AspMsgSend(ASP_SLAVE_DEC_CONTROL, ASP_MASTER_DEC_CONTROL_DONE,
+                  decMsgBuf, decMsgBuf) != ASP_MSG_NO_ERR)
     {
-        TRACE_TERSE0("MessageQ_get() failure.");
         SW_BREAKPOINT;
-        return -1; // temporary
-    }
-    if ((pAspMsg->procId == hAspMsgMaster->slaveProcId) && 
-        (pAspMsg->cmd == ASP_MASTER_DEC_CONTROL_DONE) &&
-        (pAspMsg->messageId == (hAspMsgMaster->messageId | ((UInt32)1<<31))))
+        return -1; // temporary        
+    }    
+    else 
     {
-        hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
-        TRACE_TERSE3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-
         argIdx = 0; // get decCtrlRet
-        n = *(Int *)&pAspMsg->buf[argIdx];
-        TRACE_TERSE1("decCtrlRet (n)=%d", n);
+        n = *(Int *)&decMsgBuf[argIdx];
+        TRACE_TERSE1("decCtrlRet (n)=%d", n);        
     }
-    else
-    {
-        TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-        SW_BREAKPOINT;
-    }
-    // free the message
-    status = MessageQ_free((MessageQ_Msg)pAspMsg);            
-    if (status != MessageQ_S_SUCCESS)
-    {
-        SW_BREAKPOINT;
-    }
-    
+
 #if 0 // FL: decoder control call, slave
     n = alg->fxns->algControl(alg, DEC_MAXSAMGEN, NULL);
 #endif
index 8cd870326e85b959d4c65f81aae3ebc3b167780a..6a84fb9deeaed72dfb54013b97a4ffde5f730ea2 100644 (file)
@@ -40,7 +40,7 @@ All rights reserved.
 #include <xdc/runtime/Log.h>
 #include <xdc/runtime/Memory.h>
 #include <xdc/runtime/System.h>
-
+#include <string.h>
 #include <ti/sysbios/heaps/HeapBuf.h>
 
 #include <ti/ipc/MessageQ.h>
@@ -49,6 +49,8 @@ All rights reserved.
 
 #include "aspMsg_common.h"
 #include "aspMsg_master.h"
+#include "audioStreamProc_common.h"
+#include "common.h"
 
 #define AspMsg_MasterToSlaveMsgHeapId ( 0 )
 
@@ -166,3 +168,77 @@ Int AspMsgMaster_init(
     Log_print1(Diags_EXIT, "<-- AspMsgMaster_init(): %d", (IArg)status);    
     return 0;
 }
+
+/************************************************************************************
+ * ASP message sending function. Refer to aspMsg_master.h for detailed description.
+************************************************************************************/
+Int AspMsgSend(UInt32 sndCmd, UInt32 ackCmd, char *sndMsgBuf, char *ackMsgBuf)
+{
+    ASP_Msg* pAspMsg;                   /* Messaging */
+    Int status, retVal;
+
+    // Init return vallue - no error in messaging operation, even though there
+    // may be error in returned (acknowledgement) message.
+    retVal = ASP_MSG_NO_ERR;
+
+    // allocate message
+    pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize);
+    if (pAspMsg == NULL) {
+        TRACE_TERSE0("MessageQ_alloc() failure.");
+        SW_BREAKPOINT; // temporary
+        retVal = ASP_MSG_ERR_QUEUE_ALLOC;
+    }
+
+    // set the return address in the message header and fill in message payload
+    MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);
+    pAspMsg->cmd = sndCmd;
+    pAspMsg->procId = hAspMsgMaster->masterProcId;
+    pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
+    pAspMsg->expectResp = TRUE;
+
+    if(sndMsgBuf != NULL) {
+        memcpy(pAspMsg->buf, sndMsgBuf, ASP_MSG_BUF_LEN);
+    }
+
+    // send the message
+    TRACE_TERSE3("ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
+    status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);
+    if (status != MessageQ_S_SUCCESS) {
+        SW_BREAKPOINT;
+        retVal = ASP_MSG_ERR_QUEUE_PUT;
+    }
+
+    // wait for complete message from slave
+    status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
+    if (status != MessageQ_S_SUCCESS) {
+        TRACE_TERSE0("MessageQ_get() failure.");
+        SW_BREAKPOINT; // temporary
+        retVal = ASP_MSG_ERR_QUEUE_GET;
+    }
+
+    // check if returned message is valid
+    if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) ||
+        (pAspMsg->cmd != ackCmd) ||
+        (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31)))) {
+        TRACE_TERSE3("ERROR: ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
+        SW_BREAKPOINT;
+        retVal = ASP_MSG_ERR_ACKNOWLEDGE;
+    }
+
+    hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
+    TRACE_TERSE3("ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
+
+    if(ackMsgBuf != NULL) {
+        memcpy(ackMsgBuf, pAspMsg->buf, ASP_MSG_BUF_LEN);
+    }
+
+    /* free the message */
+    status = MessageQ_free((MessageQ_Msg)pAspMsg);
+    if (status != MessageQ_S_SUCCESS) {
+        SW_BREAKPOINT;
+        retVal = ASP_MSG_ERR_QUEUE_FREE;
+    }
+
+    return retVal;
+} /* AspMsgSend */
+
index ca8f48dce497ffe4ab422fee87204c88c8db368f..a98902d7489e9be3b85ba48a9366e547caab2b2b 100644 (file)
@@ -48,6 +48,14 @@ All rights reserved.
 
 #define ASP_MSG_MASTER_DEF_NUMMSGS  ( 4 )
 
+/* Error messages for function AspMsgSend */
+#define ASP_MSG_NO_ERR                          (  0 )
+#define ASP_MSG_ERR_QUEUE_ALLOC                 ( -1 )
+#define ASP_MSG_ERR_QUEUE_PUT                   ( -2 )
+#define ASP_MSG_ERR_QUEUE_GET                   ( -3 )
+#define ASP_MSG_ERR_QUEUE_FREE                  ( -4 )
+#define ASP_MSG_ERR_ACKNOWLEDGE                 ( -5 )
+
 /* module structure */
 typedef struct AspMsgMaster_Module
 {
@@ -75,6 +83,16 @@ Int AspMsgMaster_init(
 
 extern AspMsgMaster_Handle hAspMsgMaster;
 
-
+/* ASP message sending function
+ * Description: This function can be used to send message from the master processor
+ *              to slave processor. It uses the global handle hAspMsgMaster for
+ *              message passing.
+ */
+Int                    // returned error message
+AspMsgSend(
+       UInt32 sndCmd,     // command that is sent from master to slave
+       UInt32 ackCmd,     // acknowledgement that comes back from slave to master
+       char *sndMsgBuf,   // message buffer for message sent to slave
+       char *ackMsgBuf);  // message buffer for acknowledgement from slave
 
 #endif /* _ASP_MSG_MASTER_H_ */
index 64c0d07f063580ce96d47c89fac1f7773082aa50..7645149f80e61ad8e6732759c3289ea01b28da52 100644 (file)
@@ -369,9 +369,8 @@ Void taskAsipFxn(
     // Messaging
     ASP_Msg *pAspMsg;              
     Int status;
-#ifdef NON_CACHE_STATUS
     Int8 tempVar8;
-#endif
+    char asipMsgBuf[ASP_MSG_BUF_LEN];
 
     Log_info0("Enter taskAsipFxn()");
 
@@ -663,15 +662,9 @@ Void taskAsipFxn(
         // so set to unknown and skip any remaining processing
         if (!pAstCfg->xInp[zMI].hRxSio)
         {
-#ifdef NON_CACHE_STATUS
-            tempVar8 = PAF_SOURCE_UNKNOWN;
-            statusOp_write(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
-                           &tempVar8,
-                           sizeof(tempVar8),
-                           GATEMP_INDEX_DEC);
-#else
-            pAstCfg->xDec[zMD].decodeStatus.sourceProgram = PAF_SOURCE_UNKNOWN;
-#endif
+            sharedMemWriteInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram), 
+                               (Int8)PAF_SOURCE_UNKNOWN, GATEMP_INDEX_DEC);
+
             TRACE_VERBOSE1("TaskAsip: AS%d: No input selected...", as+zMS);
             continue;
         }
@@ -683,75 +676,36 @@ Void taskAsipFxn(
             TRACE_VERBOSE1("TaskAsip: continue as updateInputStatus returns 0x%x", errno);
             continue;
         }
-        
-#ifdef NON_CACHE_STATUS
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[zMD].decodeStatus.mode),
-                      sizeof(tempVar8),
-                      GATEMP_INDEX_DEC);
+
         // If master decoder is not enabled, or the input is unlocked, then do nothing
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.mode), 
+                                     GATEMP_INDEX_DEC);
         if (!tempVar8 || !pAstCfg->xInp[zMI].inpBufStatus.lock)
         {
             TRACE_VERBOSE0("TaskAsip: Not locked, continue");
             continue;
         }
-#else
-        // If master decoder is not enabled, or the input is unlocked, then do nothing
-        if (!pAstCfg->xDec[zMD].decodeStatus.mode || !pAstCfg->xInp[zMI].inpBufStatus.lock)
-        {
-            TRACE_VERBOSE0("TaskAsip: Not locked, continue");
-            continue;
-        }
-#endif
         
-#ifdef NON_CACHE_STATUS
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
-                      sizeof(tempVar8),
-                      GATEMP_INDEX_DEC);
         // If no source selected then do nothing
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect), 
+                                     GATEMP_INDEX_DEC);
         if (tempVar8 == PAF_SOURCE_NONE)
         {
-            tempVar8 = PAF_SOURCE_NONE;
-            statusOp_write(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
-                           &tempVar8,
-                           sizeof(tempVar8),
-                           GATEMP_INDEX_DEC);
-            TRACE_VERBOSE1("TaskAsip: AS%d: no source selected, continue", as+zMS);
-            continue;
-        }
-#else
-        // If no source selected then do nothing
-        if (pAstCfg->xDec[zMD].decodeStatus.sourceSelect == PAF_SOURCE_NONE) 
-        {
-            pAstCfg->xDec[zMD].decodeStatus.sourceProgram = PAF_SOURCE_NONE;
+            sharedMemWriteInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram), 
+                               (Int8)PAF_SOURCE_NONE, GATEMP_INDEX_DEC);
             TRACE_VERBOSE1("TaskAsip: AS%d: no source selected, continue", as+zMS);
             continue;
         }
-#endif
 
-#ifdef NON_CACHE_STATUS
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
-                      sizeof(tempVar8),
-                      GATEMP_INDEX_DEC);
         // If we want pass processing then proceed directly
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect), 
+                                     GATEMP_INDEX_DEC);
         if (tempVar8 == PAF_SOURCE_PASS)
         {
             TRACE_VERBOSE1("TaskAsip: AS%d: Pass processing ...", as+zMS);
+            sharedMemWriteInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram), 
+                               (Int8)PAF_SOURCE_PASS, GATEMP_INDEX_DEC);
 
-            tempVar8 = PAF_SOURCE_PASS;
-            statusOp_write(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
-                           &tempVar8,
-                           sizeof(tempVar8),
-                           GATEMP_INDEX_DEC);
-#else
-        // If we want pass processing then proceed directly
-        if (pAstCfg->xDec[zMD].decodeStatus.sourceSelect == PAF_SOURCE_PASS) 
-        {
-            TRACE_VERBOSE1("TaskAsip: AS%d: Pass processing ...", as+zMS);
-            pAstCfg->xDec[zMD].decodeStatus.sourceProgram = PAF_SOURCE_PASS;
-#endif
             pP->fxns->sourceDecode(pP, pQ, pAsitCfg, PAF_SOURCE_PASS);
             if (pP->fxns->passProcessing)
             {
@@ -766,17 +720,13 @@ Void taskAsipFxn(
             continue;
         }
 
-#ifdef NON_CACHE_STATUS
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
-                      sizeof(tempVar8),
-                      GATEMP_INDEX_DEC);
         // .....................................................................
         // At this point we have an enabled input and want to decode something.
         // If no decoder selected then do nothing. Need to reset the sourceProgram, since
         // when no decoder is selected there are no calls to IB
         //if (errno = pP->fxns->autoProcessing(pP, pQ, pC, pC->xDec[zMD].decodeStatus.sourceSelect, pC->xDec[zMD].decAlg[PAF_SOURCE_PCM]))
-        
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect), 
+                                     GATEMP_INDEX_DEC);
         pfpBegin(PFP_ID_ASIT_1, pAsitCfg->taskHandle);  // PFP begin
         gNumPfpAsit1++;
         errno = pP->fxns->autoProcessing(pP, pQ, pAsitCfg, tempVar8, NULL);
@@ -788,18 +738,6 @@ Void taskAsipFxn(
             TRACE_VERBOSE1("TaskAsip: autoProcessing returns 0x%x, continue", errno);
             continue;
         }
-#else
-        // .....................................................................
-        // At this point we have an enabled input and want to decode something.
-        // If no decoder selected then do nothing. Need to reset the sourceProgram, since
-        // when no decoder is selected there are no calls to IB
-        //if (errno = pP->fxns->autoProcessing(pP, pQ, PC, pC->xDec[zMD].decodeStatus.sourceSelect, pC->xDec[zMD].decAlg[PAF_SOURCE_PCM]))
-        if (errno = pP->fxns->autoProcessing(pP, pQ, pAsitCfg, pAstCfg->xDec[zMD].decodeStatus.sourceSelect, NULL)) // (***) FL: re-visit this, hard-coded to use PCM framelength inside function
-        {
-            TRACE_VERBOSE1("TaskAsip: autoProcessing returns 0x%x, continue", errno);
-            continue;
-        }
-#endif
         
         // query for input type
         errno = SIO_ctrl(pAstCfg->xInp[zMI].hRxSio, PAF_SIO_CONTROL_GET_SOURCEPROGRAM, (Arg )&sourceProgram);
@@ -809,14 +747,9 @@ Void taskAsipFxn(
             errno = ASPERR_AUTO_PROGRAM;
             continue;
         }
-#ifdef NON_CACHE_STATUS
-        statusOp_write(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
-                      &(sourceProgram),
-                      sizeof(sourceProgram),
-                      GATEMP_INDEX_DEC);
-#else
-        pAstCfg->xDec[zMD].decodeStatus.sourceProgram = sourceProgram;
-#endif
+
+        sharedMemWriteInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram), 
+                           sourceProgram, GATEMP_INDEX_DEC);
 
         // if input is unclassifiable then do nothing
         if (sourceProgram == PAF_SOURCE_UNKNOWN)
@@ -829,17 +762,10 @@ Void taskAsipFxn(
         // input frame, we determine whether or not to call decodeProcessing and with
         // what decAlg.
         sourceSelect = PAF_SOURCE_NONE;
-#ifdef NON_CACHE_STATUS
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
-                      sizeof(tempVar8),
-                      GATEMP_INDEX_DEC);
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect), 
+                                     GATEMP_INDEX_DEC);
         switch (tempVar8)
         {
-#else
-        switch (pAstCfg->xDec[zMD].decodeStatus.sourceSelect) 
-        {
-#endif
             // If autodetecting, decoding everything, and input is something
             // (i.e. bitstream or PCM) then decode.
             case PAF_SOURCE_AUTO:
@@ -884,15 +810,8 @@ Void taskAsipFxn(
             // If user made specific selection then program must match select.
             // (NB: this compare relies on ordering of PAF_SOURCE)
             default:
-#ifdef NON_CACHE_STATUS
-                sourceSelect = 0; // due to size difference
-                statusOp_read(&sourceSelect,
-                              &(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
-                              sizeof(Int8),
-                              GATEMP_INDEX_DEC);
-#else
-                sourceSelect = pAstCfg->xDec[zMD].decodeStatus.sourceSelect;
-#endif
+                sourceSelect = (Int)sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+                                                             GATEMP_INDEX_DEC);
                 if ((sourceSelect >= PAF_SOURCE_PCM) && (sourceSelect <= PAF_SOURCE_N))
                 {
                     if (sourceProgram != sourceSelect)
@@ -916,43 +835,11 @@ Void taskAsipFxn(
         Log_info0("capIbReset()");
 
         // FL: send source select message to slave
-        pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
-        MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);            /* set the return address in the message header */
-        pAspMsg->cmd = ASP_SLAVE_DEC_SOURCE_SELECT;                                         /* fill in message payload */
-        pAspMsg->procId = hAspMsgMaster->masterProcId;
-        pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
-        pAspMsg->expectResp = TRUE;
-        *(Int32 *)&pAspMsg->buf[0] = sourceSelect;
-        TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-        TRACE_MSG1("sourceSelect=%d", pAspMsg->buf[0]);
-        status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);              /* send message */
-        if (status != MessageQ_S_SUCCESS)
-        {
-            SW_BREAKPOINT;
-        }
-        // wait for source select complete message from slave
-        //do {
-        //    status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-        //} while (status != MessageQ_S_SUCCESS);
-        status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-        if (status != MessageQ_S_SUCCESS)
-        {
-            TRACE_TERSE0("MessageQ_get() failure.");
-            SW_BREAKPOINT; // temporary
-        }
-        if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) ||
-            (pAspMsg->cmd != ASP_MASTER_DEC_SOURCE_SELECT_DONE) ||
-            (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31))))
-        {
-            TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-            SW_BREAKPOINT;
-        }
-        hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
-        TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-        status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
-        if (status != MessageQ_S_SUCCESS)
+        *(Int32 *)&asipMsgBuf[0] = sourceSelect;
+        if(AspMsgSend(ASP_SLAVE_DEC_SOURCE_SELECT, ASP_MASTER_DEC_SOURCE_SELECT_DONE,
+                      asipMsgBuf, NULL) != ASP_MSG_NO_ERR)
         {
-            SW_BREAKPOINT;
+            TRACE_VERBOSE0("TaskAsip: error in sending source select message");
         }
         
         // set to unknown so that we can ensure, for IOS purposes, that sourceDecode = NONE
@@ -983,43 +870,8 @@ Void taskAsipFxn(
         Task_setPri(pAsitCfg->taskHandle, Task_getPri(pAsitCfg->taskHandle)+1);
 
         // FL: send dec exit message to slave
-        pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
-        MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);            /* set the return address in the message header */
-        pAspMsg->cmd = ASP_SLAVE_DEC_EXIT;                                                  /* fill in message payload */
-        pAspMsg->procId = hAspMsgMaster->masterProcId;
-        pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
-        pAspMsg->expectResp = TRUE;
-        TRACE_MSG2("Tx ASP message: procId=%d, cmd=%d.", pAspMsg->procId, pAspMsg->cmd);
-        status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);              /* send message */
-        if (status != MessageQ_S_SUCCESS)
-        {
-            SW_BREAKPOINT;
-        }
-        // wait for dec exit complete message from slave
-        //do {
-        //    status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-        //} while ((status < 0) || (pAspMsg->cmd != ASP_MASTER_DEC_EXIT_DONE));
-        status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-        if (status != MessageQ_S_SUCCESS)
-        {
-            TRACE_TERSE0("MessageQ_get() failure.");
-            SW_BREAKPOINT; // temporary
-        }
-        if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) || 
-            (pAspMsg->cmd != ASP_MASTER_DEC_EXIT_DONE) ||
-            (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31))))
-        {
-            TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-            SW_BREAKPOINT;
-        }
-        hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
-        TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-        // free the message
-        status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
-        if (status != MessageQ_S_SUCCESS)
-        {
-            SW_BREAKPOINT;
-        }
+        AspMsgSend(ASP_SLAVE_DEC_EXIT, ASP_MASTER_DEC_EXIT_DONE, NULL, NULL);
+
     } // End of main processing loop for (;;)
     
     Log_info0("Exit taskAsipFxn()");
@@ -1051,6 +903,7 @@ PAF_ASIT_initPhaseMalloc(
     Int as;                    /* Audio Stream Number (1, 2, etc.) */
     Int zMS;
     Error_Block    eb;
+       IHeap_Handle   decHeapHandle;
 
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
     as = pAstCfg->as;
@@ -1073,25 +926,20 @@ PAF_ASIT_initPhaseMalloc(
         INPUTN * sizeof (*pAstCfg->xInp),
         HEAP_ID_INTERNAL1_SHM, (IArg)pAstCfg->xInp);
 
-#ifdef NON_CACHE_STATUS
-    /* Decode memory */
-    if (!(pAstCfg->xDec = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM,
-        DECODEN * sizeof (*pAstCfg->xDec), 4, &eb)))
-    {
-        TRACE_TERSE1("PAF_ASIT_initPhaseMalloc: AS%d: Memory_calloc failed", as+zMS);
-        SW_BREAKPOINT;
-        return __LINE__;
-    }
-#else
     /* Decode memory */
-    if (!(pAstCfg->xDec = Memory_calloc((IHeap_Handle)HEAP_INTERNAL1_SHM, 
+#ifdef NON_CACHE_STATUS
+    decHeapHandle = (IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM;
+#else 
+    decHeapHandle = (IHeap_Handle)HEAP_INTERNAL1_SHM;
+#endif
+    if (!(pAstCfg->xDec = Memory_calloc(decHeapHandle,
         DECODEN * sizeof (*pAstCfg->xDec), 4, &eb)))
     {
         TRACE_TERSE1("PAF_ASIT_initPhaseMalloc: AS%d: Memory_calloc failed", as+zMS);
         SW_BREAKPOINT;
         return __LINE__;
     }
-#endif
+
     TRACE_TERSE3("PAF_ASIT_initPhaseMalloc. (pAstCfg->xDec) %d bytes from space %d at 0x%x.",
         DECODEN * sizeof (*pAstCfg->xDec),
         HEAP_ID_INTERNAL1_SHM, (IArg)pAstCfg->xDec);
@@ -2076,9 +1924,7 @@ PAF_ASIT_decodeProcessing(
     //PAF_InpBufConfig *pIpBufConfig;
     Int frame; // decoder input frame count
     Int block; // (***) FL: formerly  -- decoder output block count / input frame
-#ifdef NON_CACHE_STATUS
     Int8 tempVar8, temp2Var8;
-#endif
     
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
     zMD = pAstCfg->masterDec;
@@ -2097,29 +1943,16 @@ PAF_ASIT_decodeProcessing(
     state = INIT;
     errno = 0; /* error number */
 
-#ifdef NON_CACHE_STATUS
-    statusOp_read(&tempVar8,
-                  &(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
-                  sizeof(tempVar8),
-                  GATEMP_INDEX_DEC);
+    tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect), 
+                                 GATEMP_INDEX_DEC);
     TRACE_TERSE1("PAF_ASIT_decodeProcessing: sourceSelect is %d", tempVar8);
 
     for (;;) 
     {
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
-                    sizeof(tempVar8),
-                    GATEMP_INDEX_DEC);
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect), 
+                                     GATEMP_INDEX_DEC);
         if (tempVar8 == PAF_SOURCE_NONE)
         {
-#else
-    TRACE_TERSE1("PAF_ASIT_decodeProcessing: sourceSelect is %d", pAstCfg->xDec[zMD].decodeStatus.sourceSelect);
-
-    for (;;)
-    {
-        if (pAstCfg->xDec[zMD].decodeStatus.sourceSelect == PAF_SOURCE_NONE)
-        {
-#endif
             TRACE_VERBOSE0("PAF_ASIT_decodeProcessing: sourceSelect == PAF_SOURCE_NONE");
             state = QUIT;
         }
@@ -2190,43 +2023,24 @@ PAF_ASIT_decodeProcessing(
                     break;
                 }
                 
-#ifdef NON_CACHE_STATUS
-                statusOp_read(&tempVar8,
-                              &(pAstCfg->xDec[zMD].decodeStatus.sourceDecode),
-                              sizeof(tempVar8),
-                              GATEMP_INDEX_DEC);
-                statusOp_read(&temp2Var8,
-                              &(pAstCfg->xDec[zMD].decodeStatus.sampleRate),
-                              sizeof(tempVar8),
-                              GATEMP_INDEX_DEC);
+                tempVar8  = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceDecode),
+                                              GATEMP_INDEX_DEC);
+                temp2Var8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sampleRate), 
+                                              GATEMP_INDEX_DEC);
                 // Don't start decode until major access unit is found.
                 if (((tempVar8 == PAF_SOURCE_THD)    ||
                      (tempVar8 == PAF_SOURCE_DXP)    ||
                      (tempVar8 == PAF_SOURCE_DTSHD)) &&
                      (temp2Var8 == PAF_SAMPLERATE_UNKNOWN)) 
-#else
-                // Don't start decode until major access unit is found.
-                if (((pAstCfg->xDec[zMD].decodeStatus.sourceDecode == PAF_SOURCE_THD)    ||
-                     (pAstCfg->xDec[zMD].decodeStatus.sourceDecode == PAF_SOURCE_DXP)    ||
-                     (pAstCfg->xDec[zMD].decodeStatus.sourceDecode == PAF_SOURCE_DTSHD)) &&
-                     (pAstCfg->xDec[zMD].decodeStatus.sampleRate == PAF_SAMPLERATE_UNKNOWN))
-#endif
                 {
                     Int z;
                     for (z=DECODE1; z < DECODEN; z++) 
                     {
                         Int zI = pP->inputsFromDecodes[z];
-#ifdef NON_CACHE_STATUS
-                        statusOp_read(&tempVar8,
-                                      &(pAstCfg->xDec[z].decodeStatus.mode),
-                                      sizeof(tempVar8),
-                                      GATEMP_INDEX_DEC);
+                        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode), 
+                                                     GATEMP_INDEX_DEC);
                         if (pAstCfg->xInp[zI].hRxSio && tempVar8)
                         {
-#else
-                        if (pAstCfg->xInp[zI].hRxSio && pAstCfg->xDec[z].decodeStatus.mode)
-                        {
-#endif
                             TRACE_VERBOSE0("TaskAsip: PAF_ASIT_decodeProcessing: INFO1, SIO_issue");
                             if (SIO_issue(pAstCfg->xInp[zI].hRxSio, &pAstCfg->xInp[zI].inpBufConfig,
                                 sizeof(pAstCfg->xInp[zI].inpBufConfig), PAF_SIO_REQUEST_NEWFRAME))
@@ -2397,9 +2211,7 @@ PAF_ASIT_decodeCommand(
     Int as;                 /* Audio Stream Number (1, 2, etc.) */
     Int z;                  /* decode counter */
     Int zS;
-#ifdef NON_CACHE_STATUS
     Int8 tempVar8;
-#endif
 
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
     as = pAstCfg->as;
@@ -2407,63 +2219,33 @@ PAF_ASIT_decodeCommand(
     for (z=DECODE1; z < DECODEN; z++) 
     {
         zS = pP->streamsFromDecodes[z];
-#ifdef NON_CACHE_STATUS
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[z].decodeStatus.command2),
-                      sizeof(tempVar8),
-                      GATEMP_INDEX_DEC);
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.command2), 
+                                     GATEMP_INDEX_DEC);
         if (!(tempVar8 & 0x80))
         {
             switch (tempVar8)
             {
                 case 0: // command none - process
                     tempVar8 |= 0x80;
-                    statusOp_write(&(pAstCfg->xDec[z].decodeStatus.command2),
-                                   &tempVar8,
-                                   sizeof(tempVar8),
-                                   GATEMP_INDEX_DEC);
+                    sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.command2),
+                                       tempVar8, GATEMP_INDEX_DEC);
                     break;
                 case 1: // command abort - leave now
                     TRACE_TERSE2("AS%d: PAF_ASIT_decodeCommand: decode command abort (0x%02x)", as+zS, 1);
                     tempVar8 |= 0x80;
-                    statusOp_write(&(pAstCfg->xDec[z].decodeStatus.command2),
-                                   &tempVar8,
-                                   sizeof(tempVar8),
-                                   GATEMP_INDEX_DEC);
+                    sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.command2),
+                                       tempVar8, GATEMP_INDEX_DEC);
                     return (ASPERR_ABORT);
                 case 2: // command restart - leave later
                     TRACE_TERSE2("AS%d: PAF_ASIT_decodeCommand: decode command quit (0x%02x)", as+zS, 2);
                     tempVar8 |= 0x80;
-                    statusOp_write(&(pAstCfg->xDec[z].decodeStatus.command2),
-                                   &tempVar8,
-                                   sizeof(tempVar8),
-                                   GATEMP_INDEX_DEC);
-                    return (ASPERR_QUIT);
-                default: // command unknown - ignore
-                    break;
-            }
-        }
-#else
-        if (!(pAstCfg->xDec[z].decodeStatus.command2 & 0x80))
-        {
-            switch (pAstCfg->xDec[z].decodeStatus.command2)
-            {
-                case 0: // command none - process
-                    pAstCfg->xDec[z].decodeStatus.command2 |= 0x80;
-                    break;
-                case 1: // command abort - leave now
-                    TRACE_TERSE2("AS%d: PAF_ASIT_decodeCommand: decode command abort (0x%02x)", as+zS, 1);
-                    pAstCfg->xDec[z].decodeStatus.command2 |= 0x80;
-                    return (ASPERR_ABORT);
-                case 2: // command restart - leave later
-                    TRACE_TERSE2("AS%d: PAF_ASIT_decodeCommand: decode command quit (0x%02x)", as+zS, 2);
-                    pAstCfg->xDec[z].decodeStatus.command2 |= 0x80;
+                    sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.command2),
+                                       tempVar8, GATEMP_INDEX_DEC);
                     return (ASPERR_QUIT);
                 default: // command unknown - ignore
                     break;
             }
         }
-#endif
     }
 
     return 0;
@@ -2497,12 +2279,9 @@ PAF_ASIT_decodeInit(
     Int zI, zS;
     Int zMD;
     Int zMI;
-    ASP_Msg* pAspMsg;                   /* Messaging */
     Int argIdx;
-    Int status;
-#ifdef NON_CACHE_STATUS
     Int8 tempVar8;
-#endif
+    char decMsgBuf[ASP_MSG_BUF_LEN];
     
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
     as = pAstCfg->as;
@@ -2512,21 +2291,15 @@ PAF_ASIT_decodeInit(
     
     pCbCtl = &pAsitCfg->pAspmCfg->decOpCircBufCtl; // get pointer to circular buffer control
 
-#ifdef NON_CACHE_STATUS
     // reset frameCount
     for (z=DECODE1; z < DECODEN; z++)
     {
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[z].decodeStatus.mode),
-                      sizeof(tempVar8),
-                      GATEMP_INDEX_DEC);
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+                                     GATEMP_INDEX_DEC);
         if (tempVar8)
         {
-            tempVar8 = 0;
-            statusOp_write(&(pAstCfg->xDec[z].decodeStatus.frameCount),
-                          &tempVar8,
-                          sizeof(tempVar8),
-                          GATEMP_INDEX_DEC);
+            sharedMemWriteInt(&(pAstCfg->xDec[z].decodeStatus.frameCount),
+                              (Int)0, GATEMP_INDEX_DEC);
         }
     }
 
@@ -2535,30 +2308,11 @@ PAF_ASIT_decodeInit(
         zI = pP->inputsFromDecodes[z];
         zS = pP->streamsFromDecodes[z];
         (void)zS; // clear compiler warning in case not used with tracing disabled
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[z].decodeStatus.mode),
-                      sizeof(tempVar8),
-                      GATEMP_INDEX_DEC);
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode), 
+                                     GATEMP_INDEX_DEC);
         if (pAstCfg->xInp[zI].hRxSio && tempVar8)
         {
-#else
-    // reset frameCount
-    for (z=DECODE1; z < DECODEN; z++)
-    {
-        if (pAstCfg->xDec[z].decodeStatus.mode)
-        {
-            pAstCfg->xDec[z].decodeStatus.frameCount = 0;
-        }
-    }
 
-    for (z=DECODE1; z < DECODEN; z++)
-    {
-        zI = pP->inputsFromDecodes[z];
-        zS = pP->streamsFromDecodes[z];
-        (void)zS; // clear compiler warning in case not used with tracing disabled
-        if (pAstCfg->xInp[zI].hRxSio && pAstCfg->xDec[z].decodeStatus.mode)
-        {
-#endif
             Uns gear;
             Int frameLength;
             TRACE_VERBOSE1("AS%d: PAF_ASIT_decodeInit: initializing decode", as+zS);
@@ -2568,114 +2322,36 @@ PAF_ASIT_decodeInit(
             Cache_wait();
 
             // FL: send dec activate message to slave
-            pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize);  /* allocate message */
-            if (pAspMsg == NULL)
-            {
-                TRACE_TERSE0("MessageQ_alloc() failure.");
-                SW_BREAKPOINT; // temporary
-                return -1; // temporary
-            }
-            MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);            /* set the return address in the message header */
-            pAspMsg->cmd = ASP_SLAVE_DEC_ACTIVATE;                                              /* fill in message payload */
-            pAspMsg->procId = hAspMsgMaster->masterProcId;
-            pAspMsg->expectResp = TRUE;
-            pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
             argIdx = 0; // set decIdx (zone index)
-            *(Int32 *)&pAspMsg->buf[argIdx] = z;
-            TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-            TRACE_MSG1("decIdx=%d", pAspMsg->buf[0]);
-            status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);                       /* send message */
-            if (status != MessageQ_S_SUCCESS)
-            {
-                SW_BREAKPOINT;
-            }
-            // wait for dec activate complete message from slave
-            status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-            if (status != MessageQ_S_SUCCESS)
-            {
-                TRACE_TERSE0("MessageQ_get() failure.");
-                SW_BREAKPOINT; // temporary
-                return -1; // temporary
-            }
-            if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) || 
-                (pAspMsg->cmd != ASP_MASTER_DEC_ACTIVATE_DONE) ||
-                (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31))))
+            *(Int32 *)&decMsgBuf[argIdx] = z;
+            if(AspMsgSend(ASP_SLAVE_DEC_ACTIVATE, ASP_MASTER_DEC_ACTIVATE_DONE, 
+                          decMsgBuf, NULL) != ASP_MSG_NO_ERR)
             {
-                TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
+                TRACE_TERSE0("decodeInit: error in sending dec activate message ");
                 SW_BREAKPOINT; // temporary
                 return -1; // temporary
-            }      
-            hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
-            TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-            // free the message
-            status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
-            if (status != MessageQ_S_SUCCESS)
-            {
-                SW_BREAKPOINT;
-            }
-            
+            }           
+
 #if 0 // FL: decoder activate call, slave
             if (decAlg[z]->fxns->algActivate)
                 decAlg[z]->fxns->algActivate (decAlg[z]);
 #endif
-
             // FL: send dec reset message to slave
-            pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize);  /* allocate message */
-            if (pAspMsg == NULL)
-            {
-                TRACE_TERSE0("MessageQ_alloc() failure.");
-                SW_BREAKPOINT; // temporary
-                return -1; // temporary
-            }
-            MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);            /* set the return address in the message header */
-            pAspMsg->cmd = ASP_SLAVE_DEC_RESET;                                                 /* fill in message payload */
-            pAspMsg->procId = hAspMsgMaster->masterProcId;
-            pAspMsg->expectResp = TRUE;
-            pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
             argIdx = 0; // set decIdx
-            *(Int32 *)&pAspMsg->buf[argIdx] = z;
-            TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-            TRACE_MSG1("decIdx=%d", pAspMsg->buf[0]);
-            // wait for dec reset complete message from slave
-            status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);              /* send message */
-            if (status != MessageQ_S_SUCCESS)
-            {
-                SW_BREAKPOINT;
-            }
-            status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-            if (status != MessageQ_S_SUCCESS)
+            *(Int32 *)&decMsgBuf[argIdx] = z;
+            if(AspMsgSend(ASP_SLAVE_DEC_RESET, ASP_MASTER_DEC_RESET_DONE, 
+                          decMsgBuf, decMsgBuf) != ASP_MSG_NO_ERR)
             {
-                TRACE_TERSE0("MessageQ_get() failure.");
+                TRACE_TERSE0("decodeInit: error in sending dec reset message ");
                 SW_BREAKPOINT; // temporary
                 return -1; // temporary
             }
-            if ((pAspMsg->procId == hAspMsgMaster->slaveProcId) &&
-                (pAspMsg->cmd == ASP_MASTER_DEC_RESET_DONE) && 
-                (pAspMsg->messageId == (hAspMsgMaster->messageId | ((UInt32)1<<31))))
-            {
-                hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
-                TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-                TRACE_MSG1("decErrno=%d", pAspMsg->buf[0]);
-
-                argIdx = 0; // get decErrno
-                errno = *(Int32 *)&pAspMsg->buf[argIdx];
-            }
             else
             {
-                //
-                // Invalid message received
-                //
-                TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-                SW_BREAKPOINT; // temporary
-                return -1; // temporary
-            }
-            // free the message
-            status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
-            if (status != MessageQ_S_SUCCESS)
-            {
-                SW_BREAKPOINT;
-            }
-            
+                argIdx = 0; // get decErrno
+                errno = *(Int32 *)&decMsgBuf[argIdx];                
+            }   
+
             // (***) FL: revisit
             // invalidate Dec configuration
             Cache_inv(&pAstCfg->xDec[z], sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
@@ -2692,21 +2368,11 @@ PAF_ASIT_decodeInit(
                 return errno;
             }
             
-#ifdef NON_CACHE_STATUS
-            gear = 0;  // due to size difference
-            statusOp_read(&gear,
-                          &(pAstCfg->xDec[z].decodeStatus.aspGearControl),
-                          sizeof(Int8),
-                          GATEMP_INDEX_DEC);
+            gear = (Uns)sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.aspGearControl),
+                                             GATEMP_INDEX_DEC);
             tempVar8 = gear < GEARS ? gear : 0;
-            statusOp_write(&(pAstCfg->xDec[z].decodeStatus.aspGearStatus),
-                           &tempVar8,
-                           sizeof(tempVar8),
-                           GATEMP_INDEX_DEC);
-#else
-            gear = pAstCfg->xDec[z].decodeStatus.aspGearControl;
-            pAstCfg->xDec[z].decodeStatus.aspGearStatus = gear < GEARS ? gear : 0;
-#endif
+            sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.aspGearStatus),
+                                  tempVar8, GATEMP_INDEX_DEC);
             
 #if 0 // FL: change handle to decIdx (zone index)
             frameLength = pP->fxns->computeFrameLength(decAlg[z], 
@@ -2758,23 +2424,14 @@ PAF_ASIT_decodeInit(
                 }
             }
 
-#ifdef NON_CACHE_STATUS
-            statusOp_read(&tempVar8,
-                          &(pAstCfg->xDec[z].decodeStatus.sourceSelect),
-                          sizeof(Int8),
-                          GATEMP_INDEX_DEC);
+            tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.sourceSelect),
+                                            GATEMP_INDEX_DEC);
             if (errno = SIO_ctrl(pAstCfg->xInp[zI].hRxSio, PAF_SIO_CONTROL_SET_SOURCESELECT,
                 DECSIOMAP(tempVar8)))
             {
                 return errno;
             }
-#else
-            if (errno = SIO_ctrl(pAstCfg->xInp[zI].hRxSio, PAF_SIO_CONTROL_SET_SOURCESELECT,
-                DECSIOMAP(pAstCfg->xDec[z].decodeStatus.sourceSelect)))
-            {
-                return errno;
-            }
-#endif
+
             if (errno = SIO_ctrl(pAstCfg->xInp[zI].hRxSio, PAF_SIO_CONTROL_SET_PCMFRAMELENGTH, 
                 frameLength))
             {
@@ -2833,13 +2490,10 @@ PAF_ASIT_decodeInfo(
     Int zMI;
     Int zMS;
     UInt32 curTime;
-    ASP_Msg *pAspMsg;          /* Messaging */
     Int argIdx;
-    Int status;
-#ifdef NON_CACHE_STATUS
     Int8 tempVar8;
     Int tempVar;
-#endif
+    char decMsgBuf[ASP_MSG_BUF_LEN];
     // FL: revisit
     //Int size;
     //PAF_InpBufConfig *pIpBufConfig;
@@ -2894,21 +2548,13 @@ PAF_ASIT_decodeInfo(
                     // return (ASPERR_INFO_RATECHANGE);
                 }
             }
-#ifdef NON_CACHE_STATUS
-            statusOp_read(&tempVar8,
-                          &(pAstCfg->xDec[zD].decodeStatus.sourceDecode),
-                          sizeof(Int8),
-                          GATEMP_INDEX_DEC);
+
+            tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zD].decodeStatus.sourceDecode),
+                                            GATEMP_INDEX_DEC);
             pAstCfg->xDec[zD].decodeControl.emphasis = 
                 tempVar8 != PAF_SOURCE_PCM
                 ? PAF_IEC_PREEMPHASIS_NO // fix for Mantis ID #119
                 : pAstCfg->xInp[z].inpBufStatus.emphasisStatus;
-#else
-            pAstCfg->xDec[zD].decodeControl.emphasis =
-                pAstCfg->xDec[zD].decodeStatus.sourceDecode != PAF_SOURCE_PCM
-                ? PAF_IEC_PREEMPHASIS_NO // fix for Mantis ID #119
-                : pAstCfg->xInp[z].inpBufStatus.emphasisStatus;
-#endif
         }
         else 
         {
@@ -2962,17 +2608,11 @@ PAF_ASIT_decodeInfo(
         zI = pP->inputsFromDecodes[z];
         zS = pP->streamsFromDecodes[z];
         (void)zS; // clear compiler warning in case not used with tracing disabled
-#ifdef NON_CACHE_STATUS
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[z].decodeStatus.mode),
-                      sizeof(Int8),
-                      GATEMP_INDEX_DEC);
+
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+                                     GATEMP_INDEX_DEC);
         if (pAstCfg->xInp[zI].hRxSio && tempVar8)
         {
-#else
-        if (pAstCfg->xInp[zI].hRxSio && pAstCfg->xDec[z].decodeStatus.mode) 
-        {
-#endif
             TRACE_GEN2("PAF_ASIT_decodeInfo: AS%d: processing frame %d -- info", as+zS, frame);
 
             if (errno = pP->fxns->updateInputStatus(pAstCfg->xInp[zI].hRxSio,
@@ -2996,61 +2636,20 @@ PAF_ASIT_decodeInfo(
 #endif
             
             // FL: send info message to slave
-            pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
-            if (pAspMsg == NULL)
-            {
-                TRACE_TERSE0("MessageQ_alloc() failure.");
-                SW_BREAKPOINT; // temporary
-                return -1;  // temporary
-            }
-            MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);            /* set the return address in the message header */
-            pAspMsg->cmd = ASP_SLAVE_DEC_INFO;                                                  /* fill in message payload */
-            pAspMsg->procId = hAspMsgMaster->masterProcId;
-            pAspMsg->expectResp = TRUE;
-            pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
             argIdx = 0; // set decIdx
-            *(Int32 *)&pAspMsg->buf[argIdx] = z;
-            TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-            TRACE_MSG1("decIdx=%d", pAspMsg->buf[0]);
-            status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);              /* send message to slave */
-            if (status != MessageQ_S_SUCCESS)
-            {
-                SW_BREAKPOINT;
-            }
-            // wait for dec info complete message from slave -- temporary
-            status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-            if (status != MessageQ_S_SUCCESS)
+            *(Int32 *)&decMsgBuf[argIdx] = z;
+            if(AspMsgSend(ASP_SLAVE_DEC_INFO, ASP_MASTER_DEC_INFO_DONE, 
+                          decMsgBuf, decMsgBuf) != ASP_MSG_NO_ERR)
             {
-                TRACE_TERSE0("MessageQ_get() failure.");
-                SW_BREAKPOINT;
-                return -1; // temporary
-            }
-            if ((pAspMsg->procId == hAspMsgMaster->slaveProcId) &&
-                (pAspMsg->cmd == ASP_MASTER_DEC_INFO_DONE) && 
-                (pAspMsg->messageId == (hAspMsgMaster->messageId | ((UInt32)1<<31))))
-            {
-                hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
-                TRACE_TERSE3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-                TRACE_MSG1("decErrno=%d", pAspMsg->buf[0]);
-                
-                argIdx = 0; // get decErrno
-                errno = *(Int32 *)&pAspMsg->buf[argIdx];
-            }
-            else
-            {
-                //
-                // Invalid message received
-                //
-                TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
+                TRACE_TERSE0("decodeInfo: error in sending dec info message ");
                 SW_BREAKPOINT; // temporary
-                return -1; // temporary
+                return -1;     // temporary
             }
-            // free the message
-            status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
-            if (status != MessageQ_S_SUCCESS)
+            else
             {
-                SW_BREAKPOINT;
-            }
+                argIdx = 0; // get decErrno
+                errno = *(Int32 *)&decMsgBuf[argIdx];                
+            }             
 
 #if 1
             // (***) FL: revisit
@@ -3070,30 +2669,18 @@ PAF_ASIT_decodeInfo(
                 return errno;
             }
 
-#ifdef NON_CACHE_STATUS
-            statusOp_read(&tempVar,
-                          &(pAstCfg->xDec[z].decodeStatus.frameCount),
-                          sizeof(Int),
-                          GATEMP_INDEX_DEC);
             // increment decoded frame count
+            tempVar = sharedMemReadInt(&(pAstCfg->xDec[z].decodeStatus.frameCount),
+                                       GATEMP_INDEX_DEC);
             tempVar += 1;
-            statusOp_write(&(pAstCfg->xDec[z].decodeStatus.frameCount),
-                           &tempVar,
-                           sizeof(Int),
-                           GATEMP_INDEX_DEC);
-#else
-            // increment decoded frame count
-            pAstCfg->xDec[z].decodeStatus.frameCount += 1;
-#endif
+            sharedMemWriteInt(&(pAstCfg->xDec[z].decodeStatus.frameCount),
+                              tempVar, GATEMP_INDEX_DEC);
         }
     } // z=DECODE1 to DECODEN
 
-#ifdef NON_CACHE_STATUS
-    statusOp_read(&tempVar8,
-                  &(pAstCfg->xDec[zMD].decodeStatus.mode),
-                  sizeof(Int8),
-                  GATEMP_INDEX_DEC);
     // query IB for latest sourceProgram (needed if we started decoding due to a force mode)
+    tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.mode),
+                                 GATEMP_INDEX_DEC);
     if (tempVar8)
     {
         XDAS_Int8 sourceProgram;
@@ -3103,70 +2690,33 @@ PAF_ASIT_decodeInfo(
             TRACE_TERSE1("return error ASPERR_AUTO_PROGRAM. errno 0x%x.", errno);
             return ASPERR_AUTO_PROGRAM;
         }
-        statusOp_write(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
-                       &(sourceProgram),
-                       sizeof(Int8),
-                       GATEMP_INDEX_DEC);
+
+        sharedMemWriteInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
+                           sourceProgram, GATEMP_INDEX_DEC);
     }
 
     // since now decoding update decode status for all enabled decoders
     for (z=DECODE1; z < DECODEN; z++)
     {
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[z].decodeStatus.mode),
-                      sizeof(Int8),
-                      GATEMP_INDEX_DEC);
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+                                     GATEMP_INDEX_DEC);
         if (tempVar8)
         {
-            statusOp_read(&tempVar8,
-                          &(pAstCfg->xDec[z].decodeStatus.sourceProgram),
-                          sizeof(Int8),
-                          GATEMP_INDEX_DEC);
-            statusOp_write(&(pAstCfg->xDec[z].decodeStatus.sourceDecode),
-                           &tempVar8,
-                           sizeof(Int8),
-                           GATEMP_INDEX_DEC);
-            statusOp_read(&tempVar8,
-                          &(pAstCfg->xDec[z].decodeStatus.sourceSelect),
-                          sizeof(Int8),
-                          GATEMP_INDEX_DEC);
+            tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.sourceProgram),
+                                         GATEMP_INDEX_DEC);
+            sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.sourceDecode),
+                               tempVar8, GATEMP_INDEX_DEC);
+
+            tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.sourceSelect),
+                                         GATEMP_INDEX_DEC);
             if (tempVar8 == PAF_SOURCE_SNG)
             {
                 tempVar8 = PAF_SOURCE_SNG;
-                statusOp_write(&(pAstCfg->xDec[z].decodeStatus.sourceDecode),
-                               &tempVar8,
-                               sizeof(Int8),
-                               GATEMP_INDEX_DEC);
+                sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.sourceDecode),
+                                   tempVar8, GATEMP_INDEX_DEC);
             }
         }
     }
-#else
-    // query IB for latest sourceProgram (needed if we started decoding due to a force mode)
-    if (pAstCfg->xDec[zMD].decodeStatus.mode) 
-    {
-        XDAS_Int8 sourceProgram;
-        if (errno = SIO_ctrl(pAstCfg->xInp[zMI].hRxSio, PAF_SIO_CONTROL_GET_SOURCEPROGRAM,
-            (Arg)&sourceProgram))
-        {
-            TRACE_TERSE1("return error ASPERR_AUTO_PROGRAM. errno 0x%x.", errno);
-            return ASPERR_AUTO_PROGRAM;
-        }
-        pAstCfg->xDec[zMD].decodeStatus.sourceProgram = sourceProgram;
-    }
-
-    // since now decoding update decode status for all enabled decoders
-    for (z=DECODE1; z < DECODEN; z++) 
-    {
-        if (pAstCfg->xDec[z].decodeStatus.mode) 
-        {
-            pAstCfg->xDec[z].decodeStatus.sourceDecode = pAstCfg->xDec[z].decodeStatus.sourceProgram;
-            if (pAstCfg->xDec[z].decodeStatus.sourceSelect == PAF_SOURCE_SNG)
-            {
-                pAstCfg->xDec[z].decodeStatus.sourceDecode = PAF_SOURCE_SNG;
-            }
-        }
-    }
-#endif
 
 #if 0 // FL: ASDT (slave)
     // TODO: move this to start of this function so that it doesn't affect IO timing
@@ -3282,9 +2832,7 @@ PAF_AST_decodeCont(
     Int z;                      /* decode counter */
     Int zI, zS;
     Int zMD;
-#ifdef NON_CACHE_STATUS
     Int8 tempVar8;
-#endif
 
     
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
@@ -3298,21 +2846,12 @@ PAF_AST_decodeCont(
         zI = pP->inputsFromDecodes[z];
         zS = pP->streamsFromDecodes[z];
         (void)zS;
-#ifdef NON_CACHE_STATUS
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[z].decodeStatus.mode),
-                      sizeof(Int8),
-                      GATEMP_INDEX_DEC);
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+                                     GATEMP_INDEX_DEC);
         if (z == zMD
             || ! pAstCfg->xInp[zI].hRxSio
             || ! tempVar8)
             continue;
-#else
-        if (z == zMD
-            || ! pAstCfg->xInp[zI].hRxSio
-            || ! pAstCfg->xDec[z].decodeStatus.mode)
-            continue;
-#endif
         TRACE_VERBOSE2("PAF_AST_decodeCont: AS%d: awaiting frame %d -- data", as+zS, frame);
         if (SIO_reclaim(pAstCfg->xInp[zI].hRxSio, (Ptr)&pAstCfg->xInp[zI].pInpBuf, NULL)
             != sizeof (pAstCfg->xInp[zI].inpBufConfig))
@@ -3351,11 +2890,10 @@ PAF_ASIT_decodeDecode(
     Int z;                      /* decode/stream counter */
     Int errno;                  /* error number */
     //Int ch;
-    ASP_Msg *pAspMsg;           /* Messaging */
     Int argIdx;
-    Int status;
     Int cbErrno;
     Int frameLength;    
+    char decMsgBuf[ASP_MSG_BUF_LEN];
 
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
     as = pAstCfg->as;
@@ -3396,67 +2934,26 @@ PAF_ASIT_decodeDecode(
             Cache_wait();                        
 
             // FL: send decode message to slave
-            pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize);  /* allocate message */
-            if (pAspMsg == NULL)
-            {
-                TRACE_TERSE0("MessageQ_alloc() failure.");
-                SW_BREAKPOINT; // temporary
-                return -1; // temporary
-            }
-            MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);            /* set the return address in the message header */
-            pAspMsg->cmd = ASP_SLAVE_DEC_DECODE;                                                /* fill in message payload */
-            pAspMsg->procId = hAspMsgMaster->masterProcId;
-            pAspMsg->expectResp = TRUE;
-            pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
             argIdx = 0; // set decIdx
-            *(Int32 *)&pAspMsg->buf[argIdx] = z;
-            TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-            TRACE_MSG1("decIdx=%d", pAspMsg->buf[argIdx]);
-            status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);              /* send message */
-            if (status != MessageQ_S_SUCCESS)
+            *(Int32 *)&decMsgBuf[argIdx] = z;
+            if(AspMsgSend(ASP_SLAVE_DEC_DECODE, ASP_MASTER_DEC_DECODE_DONE, 
+                          decMsgBuf, decMsgBuf) != ASP_MSG_NO_ERR)
             {
-                SW_BREAKPOINT;
-            }
-            // wait for decode complete message from slave -- temporary
-            status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-            if (status != MessageQ_S_SUCCESS)
-            {
-                TRACE_TERSE0("MessageQ_get() failure.");
                 SW_BREAKPOINT; // temporary
-                return -1; // temporary
             }
-            if ((pAspMsg->procId == hAspMsgMaster->slaveProcId) && 
-                (pAspMsg->cmd == ASP_MASTER_DEC_DECODE_DONE) &&
-                (pAspMsg->messageId == (hAspMsgMaster->messageId | ((UInt32)1<<31))))
+            else 
             {
-                hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
-                TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-                
                 argIdx = 0; // get decErrno
-                errno = *(Int32 *)&pAspMsg->buf[argIdx];
+                errno = *(Int32 *)&decMsgBuf[argIdx];
                 argIdx += sizeof(Int32); // get cbErrno
-                cbErrno = *(Int32 *)&pAspMsg->buf[argIdx];
+                cbErrno = *(Int32 *)&decMsgBuf[argIdx];
                 if (cbErrno != 0)
                 {
                     gCbWrtAfErrCnt++;
                     TRACE_TERSE1("CB write error=%d", cbErrno);
                     //SW_BREAKPOINT; // temporary
                 }
-            }
-            else
-            {
-                //
-                // Invalid message received
-                //
-                TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-                SW_BREAKPOINT; // temporary
-            }
-            // free the message
-            status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
-            if (status != MessageQ_S_SUCCESS)
-            {
-                SW_BREAKPOINT;
-            }
+            }           
 
             // (***) FL: revisit
             // invalidate Dec configuration
@@ -3602,28 +3099,15 @@ PAF_ASIT_decodeFinalTest(
     Int zMD;
     Int sourceSelect;
     Int sourceProgram;
-#ifdef NON_CACHE_STATUS
     Int8 tempVar8, temp2Var8;
-#endif
 
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
     zMD = pAstCfg->masterDec;
 
-#ifdef NON_CACHE_STATUS
-    statusOp_read(&tempVar8,
-                  &(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
-                  sizeof(Int8),
-                  GATEMP_INDEX_DEC);
-    sourceSelect = tempVar8;
-    statusOp_read(&tempVar8,
-                  &(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
-                  sizeof(Int8),
-                  GATEMP_INDEX_DEC);
-    sourceProgram = tempVar8;
-#else
-    sourceSelect  = pAstCfg->xDec[zMD].decodeStatus.sourceSelect;
-    sourceProgram = pAstCfg->xDec[zMD].decodeStatus.sourceProgram;
-#endif
+    sourceSelect  = (Int)sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+                                           GATEMP_INDEX_DEC);
+    sourceProgram = (Int)sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
+                                           GATEMP_INDEX_DEC);
 
     if ((sourceSelect == PAF_SOURCE_NONE) || (sourceSelect == PAF_SOURCE_PASS))
     {
@@ -3655,25 +3139,14 @@ PAF_ASIT_decodeFinalTest(
         }
         else 
         {
-#ifdef NON_CACHE_STATUS
-            statusOp_read(&tempVar8,
-                          &(pAstCfg->xDec[zMD].decodeStatus.sourceDecode),
-                          sizeof(Int8),
-                          GATEMP_INDEX_DEC);
-            statusOp_read(&temp2Var8,
-                          &(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
-                          sizeof(Int8),
-                          GATEMP_INDEX_DEC);
+            tempVar8  = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceDecode),
+                                          GATEMP_INDEX_DEC);
+            temp2Var8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+                                          GATEMP_INDEX_DEC);
             if (temp2Var8 != tempVar8)
             {
                 return 1;
             }
-#else
-            if (pAstCfg->xDec[zMD].decodeStatus.sourceSelect != pAstCfg->xDec[zMD].decodeStatus.sourceDecode)
-            {
-                return 1;
-            }
-#endif
         }
     }
 
@@ -3705,14 +3178,10 @@ PAF_ASIT_decodeComplete(
     PAF_AST_Config *pAstCfg;
     Int as;                     /* Audio Stream Number (1, 2, etc.) */
     Int z;                      /* decode/encode counter */
-    ASP_Msg* pAspMsg;
     Int argIdx;
     Int errno;                  /* error number */
-    Int status;
-#ifdef NON_CACHE_STATUS
     Int8 tempVar8;
-#endif
-
+    char decMsgBuf[ASP_MSG_BUF_LEN];
     
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
     as = pAstCfg->as;
@@ -3727,67 +3196,27 @@ PAF_ASIT_decodeComplete(
         DEC_Handle dec = (DEC_Handle )decAlg[z];
 #endif /* PAF_ASP_FINAL */
         Int zI = pP->inputsFromDecodes[z];
-#ifdef NON_CACHE_STATUS
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[z].decodeStatus.mode),
-                      sizeof(Int8),
-                      GATEMP_INDEX_DEC);
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+                                     GATEMP_INDEX_DEC);
         if (pAstCfg->xInp[zI].hRxSio && tempVar8)
         {
-#else
-        if (pAstCfg->xInp[zI].hRxSio && pAstCfg->xDec[z].decodeStatus.mode) 
-        {
-#endif
             TRACE_VERBOSE1("PAF_ASIT_decodeComplete: AS%d: finalizing decode", as+z);
 #ifdef PAF_ASP_FINAL
             if (dec->fxns->final)
                 dec->fxns->final(dec, NULL, &pAstCfg->xDec[z].decodeControl,
                                  &pAstCfg->xDec[z].decodeStatus);
 #endif /* PAF_ASP_FINAL */
+
             // FL: send dec deactivate message to slave
-            pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize);  /* allocate message */
-            if (pAspMsg == NULL)
-            {
-                TRACE_TERSE0("MessageQ_alloc() failure.");
-                errno = -1; // temporary
-                return errno;
-            }
-            MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);              /* set the return address in the message header */
-            pAspMsg->cmd = ASP_SLAVE_DEC_DEACTIVATE;                                              /* fill in message payload */
-            pAspMsg->procId = hAspMsgMaster->masterProcId;
-            pAspMsg->expectResp = TRUE;
-            pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
             argIdx = 0; // set decIdx
-            *(Int32 *)&pAspMsg->buf[argIdx] = z;
-            TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-            TRACE_MSG1("decIdx=%d", pAspMsg->buf[0]);
-            status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);                /* send message */
-            if (status != MessageQ_S_SUCCESS)
-            {
-                SW_BREAKPOINT;
-            }
-            // wait for dec deactivate complete message from slave
-            status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
-            if (status != MessageQ_S_SUCCESS)
+            *(Int32 *)&decMsgBuf[argIdx] = z;
+            if(AspMsgSend(ASP_SLAVE_DEC_DEACTIVATE, ASP_MASTER_DEC_DEACTIVATE_DONE,
+                          decMsgBuf, NULL) != ASP_MSG_NO_ERR)
             {
-                TRACE_TERSE0("MessageQ_get() failure.");
+                TRACE_TERSE0("Decoder message failure.");
+                errno = -1; // temporary
                 return errno;
             }
-            if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) ||
-                (pAspMsg->cmd != ASP_MASTER_DEC_DEACTIVATE_DONE) ||
-                (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31))))
-            {
-                TRACE_MSG3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-                SW_BREAKPOINT; // temporary
-            }          
-            hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);            
-            TRACE_TERSE3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-            // free the message
-            status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
-            if (status != MessageQ_S_SUCCESS)
-            {
-                SW_BREAKPOINT;
-            }
 
 #if 0 // FL: decoder deactivate call, slave
             if (decAlg[z]->fxns->algDeactivate)
@@ -3903,33 +3332,20 @@ PAF_ASIT_sourceDecode(
 {
     PAF_AST_Config *pAstCfg;
     Int z;                              /* decode counter */
-#ifdef NON_CACHE_STATUS
     Int8 tempVar8;
-#endif
 
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
 
     for (z=DECODE1; z < DECODEN; z++)
     {
-#ifdef NON_CACHE_STATUS
-        statusOp_read(&tempVar8,
-                      &(pAstCfg->xDec[z].decodeStatus.mode),
-                      sizeof(Int8),
-                      GATEMP_INDEX_DEC);
+        tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+                                     GATEMP_INDEX_DEC);
         if (tempVar8)
         {
             tempVar8 = x;
-            statusOp_write(&(pAstCfg->xDec[z].decodeStatus.sourceDecode),
-                           &tempVar8,
-                           sizeof(Int8),
-                           GATEMP_INDEX_DEC);
+            sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.sourceDecode),
+                               tempVar8, GATEMP_INDEX_DEC);
         }
-#else
-        if (pAstCfg->xDec[z].decodeStatus.mode) 
-        {
-            pAstCfg->xDec[z].decodeStatus.sourceDecode = x;
-        }
-#endif
     }
     
     return 0;
index cf513c0a08037e5451d3c914f8bae15c8625cc40..174d57c54c98c50e35c64e7424f7e954f768696f 100644 (file)
@@ -47,6 +47,7 @@ All rights reserved.
 #include "audioStreamProc_patchs.h"
 #include "audioStreamProc_config.h"
 #include "audioStreamProc_master.h"
+#include "statusOp_common.h"
 
 // Global debug counter */
 extern Uint32 gTaskAsipCnt; // debug counter for ASP task
@@ -425,5 +426,57 @@ PAF_AST_streamChainFunction(
     Int logArg
 );
 
+//   Purpose:   writing 8-bit integer to shared memeory
+static inline
+sharedMemWriteInt8(
+       volatile XDAS_Int8 *address, /* address to write to */
+       Int8 value,                  /* value to write to the adddress */
+       Int gateIdx)                 /* GateMP Index, defined in statusOp_common.h */
+{
+#ifdef NON_CACHE_STATUS
+       statusOp_write((void *)address, (void *)&value, sizeof(Int8), gateIdx);
+#else
+       *address = value;
+#endif
+}
+
+//   Purpose:   read 8-bit integer from shared memeory
+static inline Int8               /* return the value read in the shared memory */
+sharedMemReadInt8(
+       volatile XDAS_Int8 *address, /* address to read from */
+       Int gateIdx)                 /* GateMP Index, defined in statusOp_common.h */
+{
+#ifdef NON_CACHE_STATUS
+       Int8 tempVar;
+       statusOp_read((void *)&tempVar, (void *)address, sizeof(Int8), gateIdx);
+
+       return tempVar;
+#else
+       return(*address);
+#endif
+}
+
+//   Purpose:   writing 32-bit integer to shared memeory
+static inline sharedMemWriteInt(volatile XDAS_Int32 *address, Int value, Int gateIdx)
+{
+#ifdef NON_CACHE_STATUS
+       statusOp_write((void *)address, (void *)&value, sizeof(Int), gateIdx);
+#else
+       *address = value;
+#endif
+}
+
+//   Purpose:   read 32-bit integer from shared memeory
+static inline Int sharedMemReadInt(volatile XDAS_Int32 *address, Int gateIdx)
+{
+#ifdef NON_CACHE_STATUS
+       Int tempVar;
+       statusOp_read((void *)&tempVar, (void *)address, sizeof(Int), gateIdx);
+
+       return tempVar;
+#else
+       return(*address);
+#endif
+}
 
 #endif /* _ASIP_H_ */