summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 8f59704)
raw | patch | inline | side by side (parent: 8f59704)
author | Frank Livingston <frank-livingston@ti.com> | |
Fri, 9 Sep 2016 17:02:34 +0000 (12:02 -0500) | ||
committer | Frank Livingston <frank-livingston@ti.com> | |
Fri, 9 Sep 2016 17:02:34 +0000 (12:02 -0500) |
diff --git a/pdk_k2g_1_0_1/packages/ti/platform/evmk2g/platform_lib/include/platform_audio.h b/pdk_k2g_1_0_1/packages/ti/platform/evmk2g/platform_lib/include/platform_audio.h
index fdd3914935845204dd633be2fd2e82ddfd27221b..f339a0f3314e9121b1d37a283847558ff348997a 100644 (file)
/** GPIO number for I2S Header HSR4's ~HMINT pin - GPIO port 0 */
#define PLATFORM_AUDIO_HSR_HMINTz_GPIO (105)
/** GPIO number for I2S Header HSR4's ~HMINT pin - GPIO port 0 */
#define PLATFORM_AUDIO_HSR_HMINTz_GPIO (105)
+/** GPIO number for I2S Header HSR4's ~RESET pin - GPIO port 0 */
+#define PLATFORM_AUDIO_HSR_RESETz_GPIO (104)
+
/*@}*/ /* defgroup */
/**
/*@}*/ /* defgroup */
/**
diff --git a/pdk_k2g_1_0_1/packages/ti/platform/evmk2g/platform_lib/src/platform.c b/pdk_k2g_1_0_1/packages/ti/platform/evmk2g/platform_lib/src/platform.c
index 55ebcb9f69679d7e32016f564075cc48721b9b13..96a6cf0cf3478debf4c611f545b46df42f542357 100644 (file)
//status = i2cProbe (0x0, 0x5C, 0x0000, pData, 0x2 );
#endif
//status = i2cProbe (0x0, 0x5C, 0x0000, pData, 0x2 );
#endif
+ pinMuxSetMode(113, PADCONFIG_MUX_MODE_QUATERNARY);
+ gpioSetDirection(GPIO_PORT_0, PLATFORM_AUDIO_HSR_RESETz_GPIO, GPIO_OUT);
+ gpioSetOutput(GPIO_PORT_0, PLATFORM_AUDIO_HSR_RESETz_GPIO);
+
#if (PLATFORM_I2C_IO_EXP_IN)
/* Initialize IO expander */
i2cIoExpanderInit();
#if (PLATFORM_I2C_IO_EXP_IN)
/* Initialize IO expander */
i2cIoExpanderInit();
diff --git a/pdk_k2g_1_0_1/packages/ti/platform/evmk2g/platform_lib/src/platform_audio.c b/pdk_k2g_1_0_1/packages/ti/platform/evmk2g/platform_lib/src/platform_audio.c
index 988ba84435ac2af4d2146d352e7b27c4940b8dda..2fa9737f6b988e237cc76fceb61abb48131cf465 100644 (file)
platform_delay(1000);
gpioSetOutput(GPIO_PORT_1, PLATFORM_AUDIO_PCM1690_RST_GPIO);
platform_delay(1000);
gpioSetOutput(GPIO_PORT_1, PLATFORM_AUDIO_PCM1690_RST_GPIO);
- /* Configure GPIO for McASP_CLK_SEL# - GPIO0 101 & PADCONFIG 110 */
+ /* Configure GPIO for HSR HDMI Signaling - GPIO0 104 (~RESET) & 105 (~HMINT) */
pinMuxSetMode(114, PADCONFIG_MUX_MODE_QUATERNARY);
gpioSetDirection(GPIO_PORT_0, PLATFORM_AUDIO_HSR_HMINTz_GPIO, GPIO_IN);
pinMuxSetMode(114, PADCONFIG_MUX_MODE_QUATERNARY);
gpioSetDirection(GPIO_PORT_0, PLATFORM_AUDIO_HSR_HMINTz_GPIO, GPIO_IN);
+ pinMuxSetMode(113, PADCONFIG_MUX_MODE_QUATERNARY);
+ gpioSetDirection(GPIO_PORT_0, PLATFORM_AUDIO_HSR_RESETz_GPIO, GPIO_OUT);
+ gpioSetOutput(GPIO_PORT_0, PLATFORM_AUDIO_HSR_RESETz_GPIO);
+
/* Configure McASP AUXCLK source as AUDIO_OSCCLK */
hBootCfg->SERIALPORT_CLKCTL = 0;
hBootCfg->OSC_CTL = 0x200; //SW2:SW1 = 01 (15 - 30 MHz)
/* Configure McASP AUXCLK source as AUDIO_OSCCLK */
hBootCfg->SERIALPORT_CLKCTL = 0;
hBootCfg->OSC_CTL = 0x200; //SW2:SW1 = 01 (15 - 30 MHz)