summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d987922)
raw | patch | inline | side by side (parent: d987922)
author | Frank Livingston <frank-livingston@ti.com> | |
Thu, 19 Apr 2018 19:58:43 +0000 (14:58 -0500) | ||
committer | Frank Livingston <frank-livingston@ti.com> | |
Thu, 19 Apr 2018 19:58:43 +0000 (14:58 -0500) |
pasdk/test_dsp/framework/audioStreamOutIo.c | patch | blob | history |
diff --git a/pasdk/test_dsp/framework/audioStreamOutIo.c b/pasdk/test_dsp/framework/audioStreamOutIo.c
index 2a92966baf005aa697de0a1efa954a7c2b1e6a20..49d25883369e5bd466e8219c802c0db74e3b8fee 100644 (file)
// Need to Revisit: Starting Clocks here seems logical & also manages the McASP without spurious underruns .
#if 0
// if device selected and valid then enable stat tracking if
- // required and start clocking
- if ((pAstCfg->xOut[z].outBufStatus.sioSelect < 0) && (pAstCfg->xOut[z].hTxSio))
- {
- TRACE_VERBOSE0("PAF_ASOT_startOutput: start SIO clocks");
- errme = SIO_ctrl(pAstCfg->xOut[z].hTxSio, PAF_SIO_CONTROL_OUTPUT_START_CLOCKS, 0);
- if (errno)
- {
- TRACE_VERBOSE2("PAF_ASOT_startOutput: errme 0x%x, errno 0x%x", errme, errno);
- SIO_idle(pAstCfg->xOut[z].hTxSio);
- if (!errno)
- {
- errno = ASPERR_DEVOUT + errme;
- }
- }
- }
+ // required and start clocking
+ if ((pAstCfg->xOut[z].outBufStatus.sioSelect < 0) && (pAstCfg->xOut[z].hTxSio))
+ {
+ TRACE_VERBOSE0("PAF_ASOT_startOutput: start SIO clocks");
+ errme = SIO_ctrl(pAstCfg->xOut[z].hTxSio, PAF_SIO_CONTROL_OUTPUT_START_CLOCKS, 0);
+ if (errno)
+ {
+ TRACE_VERBOSE2("PAF_ASOT_startOutput: errme 0x%x, errno 0x%x", errme, errno);
+ SIO_idle(pAstCfg->xOut[z].hTxSio);
+ if (!errno)
+ {
+ errno = ASPERR_DEVOUT + errme;
+ }
+ }
+ }
#endif
// Set sample count so that DOB knows how much data to send
#if 1 // FL, New IO: add similar thing to be figured out
// Update framework Phy transfer size
pOut[z].phyXferSize = pAstCfg->xOut[z].outBufConfig.lengthofFrame * pOut[z].stride * WORD_SIZE_PCM;
- // Update IO Phy transfer size
+ // Update IO Phy transfer size
ioPhyCtl.code = IOPHY_CTL_FRAME_SIZE;
ioPhyCtl.params.xferFrameSize = pOut[z].phyXferSize;
ioPhyControl(pOut[z].hIoPhy, &ioPhyCtl);
// Update IO Buff delay to match Phy transfer size
ioBuffAdjustDelay(pOut[z].hIoBuff, pOut[z].phyXferSize * (NUM_PRIME_XFERS+1));
-#endif
+#endif
if (pAstCfg->xOut[z].outBufStatus.markerMode == PAF_OB_MARKER_ENABLED)
{
pOutBufCfg->precision = 24;
ioBuffGetInfo(hIoBuff, &outBuffInfo);
- pOutBufCfg->base.pLgInt = outBuffInfo.base;
- pOutBufCfg->sizeofBuffer = outBuffInfo.size;
+ pOutBufCfg->base.pLgInt = outBuffInfo.base;
+ pOutBufCfg->sizeofBuffer = outBuffInfo.size;
- pOutBuf->pOutBuf = &(pOutBuf->outBufConfig);
+ pOutBuf->pOutBuf = &(pOutBuf->outBufConfig);
return 0;
}
//JXTODO: to replace hard coded write size
// Get write pointers of output memory pool
- total_write_size = pOutBufCfg->lengthofFrame * pOutBufCfg->stride * pOutBufCfg->sizeofElement;
+ total_write_size = pOutBufCfg->lengthofFrame * pOutBufCfg->stride * pOutBufCfg->sizeofElement;
status = ioBuffGetWritePtrs(hIoBuff, total_write_size,
&buff1, &size1, &buff2, &size2);
if (status == IOBUFF_ERR_OVERFLOW)
}
// Update Output buffer pointer for Encoder
- pOutBufCfg->pntr.pLgInt = buff1;
+ pOutBufCfg->pntr.pLgInt = buff1;
if ((buff2 != NULL) || (size2 != 0))
{
// buff2 should always be NULL for Output & size2 should always be 0 for Output.