summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 7a79219)
raw | patch | inline | side by side (from parent 1: 7a79219)
author | Frank Livingston <frank-livingston@ti.com> | |
Tue, 12 Sep 2017 19:02:15 +0000 (14:02 -0500) | ||
committer | Frank Livingston <frank-livingston@ti.com> | |
Tue, 12 Sep 2017 19:02:15 +0000 (14:02 -0500) |
- Add comments to Dec Op CB alpha command header file.
- Update PAF submodule for updated PAF SYS alpha header file.
- Update PAF submodule for updated PAF SYS alpha header file.
pasdk/paf | patch | blob | history | |
pasdk/test_dsp/framework/alpha/pafdecopcb_a.h | patch | blob | history |
diff --git a/pasdk/paf b/pasdk/paf
index 0dd40b301c27f5429a915fe03f02b1037cb46e0e..0da4c97e4fd187a4c958e061f642b61fc6b37db2 160000 (submodule)
--- a/pasdk/paf
+++ b/pasdk/paf
-Subproject commit 0dd40b301c27f5429a915fe03f02b1037cb46e0e
+Subproject commit 0da4c97e4fd187a4c958e061f642b61fc6b37db2
diff --git a/pasdk/test_dsp/framework/alpha/pafdecopcb_a.h b/pasdk/test_dsp/framework/alpha/pafdecopcb_a.h
index 797b7d5057796dee9333d6122c13c7f394a73710..7543e91577a1dd5798a0ed3ff2c25bb8374a6f82 100644 (file)
#include <acpbeta.h>
+//
+// Decoder Output Circular Buffer alpha codes.
+// "Stream" frame length is CB read frame length (16-bits).
+//
+
+// Read CB stream frame length
#define readDECOPCBStreamFrameLength 0xc300+STD_BETA_DECOPCB,0x0004
+// Write 256 to CB stream frame length
#define writeDECOPCBStreamFrameLength256 0xcb00+STD_BETA_DECOPCB,0x0004,0x0100
+// Write 512 to CB stream frame length
#define writeDECOPCBStreamFrameLength512 0xcb00+STD_BETA_DECOPCB,0x0004,0x0200
+// Write 1024 to CB stream frame length
#define writeDECOPCBStreamFrameLength1024 0xcb00+STD_BETA_DECOPCB,0x0004,0x0400
+// Write N to CB stream frame length
#define writeDECOPCBStreamFrameLengthN(N) 0xcb00+STD_BETA_DECOPCB,0x0004,(N&0xFFFF)
#endif // _PAF_DECOPCB_A_H_