author | Govind Jeyaram <govind.j@ti.com> | |
Wed, 16 Nov 2016 23:03:28 +0000 (18:03 -0500) | ||
committer | Govind Jeyaram <govind.j@ti.com> | |
Wed, 16 Nov 2016 23:03:28 +0000 (18:03 -0500) |
diff --git a/pasdk/paf b/pasdk/paf
index 28e3c506be967e25db31e1ba651c22a77ab848e1..98345e46b141b4f257d77afaaf420c389b7f1d64 160000 (submodule)
--- a/pasdk/paf
+++ b/pasdk/paf
-Subproject commit 28e3c506be967e25db31e1ba651c22a77ab848e1
+Subproject commit 98345e46b141b4f257d77afaaf420c389b7f1d64
index 627ae384370bb6e087af6d248c5a6705ff54110c..806caac5aef3b501c008f16a7b483756d0fe5cc3 100644 (file)
#else // SIMULATE_SIO
//extern const ACP_Unit cus_sigma50_s[];
#endif // SIMULATE_SIO
- //extern const ACP_Unit cus_sigma51_s[];
- //extern const ACP_Unit cus_sigma52_s[];
+ extern const ACP_Unit cus_sigma51_s[];
+ extern const ACP_Unit cus_sigma52_s[];
//extern const ACP_Unit cus_sigma53_s[];
//extern const ACP_Unit cus_sigma54_s[];
//extern const ACP_Unit cus_sigma55_s[];
shortcut[49] = cus_sigma49_s;
//shortcut[50] = cus_sigma50_s;
#endif // SIMULATE_SIO
- //shortcut[51] = cus_sigma51_s;
- //shortcut[52] = cus_sigma52_s;
+ shortcut[51] = cus_sigma51_s;
+ shortcut[52] = cus_sigma52_s;
//shortcut[53] = cus_sigma53_s;
//shortcut[54] = cus_sigma54_s;
//shortcut[55] = cus_sigma55_s;
diff --git a/pasdk/test_dsp/application/itopo/evmk2g/alpha/pa_i13_evmk2g_io_a.h b/pasdk/test_dsp/application/itopo/evmk2g/alpha/pa_i13_evmk2g_io_a.h
index ef3deddaa0d741d5f9315d95d836eeea18b40f1d..74cf156df0e378d8a0482e8bef3d0c32efc0cab8 100644 (file)
#define execPAIOutNone 0xf130
#define execPAIOutAnalog 0xf131 //8 channel output analog (24bit)
#define execPAIOutAnalogSlave 0xf132 //8 channel output analog (24bit)
+#define execPAIOutAnalog12Ch 0xf133 //12 channel output analog (24bit)
+#define execPAIOutAnalog16Ch 0xf134 //16 channel output analog (24bit)
// These values reflect the definition of devout[]
#define DEVOUT_NULL 0
#define DEVOUT_DAC 1
#define DEVOUT_DAC_SLAVE 2
-#define DEVOUT_N 3
+#define DEVOUT_DAC_12CH 3
+#define DEVOUT_DAC_16CH 4
+#define DEVOUT_N 5
#define wroteOBSioCommandNone 0xca00+STD_BETA_OB,0x0500+DEVOUT_NULL
#define wroteOBSioCommandAnalog 0xca00+STD_BETA_OB,0x0500+DEVOUT_DAC
#define wroteOBSioCommandAnalogSlave 0xca00+STD_BETA_OB,0x0500+DEVOUT_DAC_SLAVE
+#define wroteOBSioCommandAnalog12Ch 0xca00+STD_BETA_OB,0x0500+DEVOUT_DAC_12CH
+#define wroteOBSioCommandAnalog16Ch 0xca00+STD_BETA_OB,0x0500+DEVOUT_DAC_16CH
#define wroteOBSioSelectNone 0xca00+STD_BETA_OB,0x0580+DEVOUT_NULL
#define wroteOBSioSelectAnalog 0xca00+STD_BETA_OB,0x0580+DEVOUT_DAC
#define wroteOBSioSelectAnalogSlave 0xca00+STD_BETA_OB,0x0580+DEVOUT_DAC_SLAVE
+#define wroteOBSioSelectAnalog12Ch 0xca00+STD_BETA_OB,0x0580+DEVOUT_DAC_12CH
+#define wroteOBSioSelectAnalog16Ch 0xca00+STD_BETA_OB,0x0580+DEVOUT_DAC_16CH
// -----------------------------------------------------------------------------
#endif // _PAI_EVMK2G_IO_A_H_
diff --git a/pasdk/test_dsp/application/itopo/evmk2g/io.c b/pasdk/test_dsp/application/itopo/evmk2g/io.c
index 9e6f82a94f6110022f207b675696cb3a381de615..e36a164e378451577c65df9ea5a8ef39f52cefad 100644 (file)
NULL, // OutNone
(const PAF_SIO_Params *) &SAP_D10_TX_DAC, // OutAnalog
(const PAF_SIO_Params *) &SAP_D10_TX_DAC_SLAVE, // OutAnalogSlave
+ (const PAF_SIO_Params *) &SAP_D10_TX_DAC_12CH, // OutAnalog_12ch
+ (const PAF_SIO_Params *) &SAP_D10_TX_DAC_16CH, // OutAnalog_16ch
};
#else // SIMULATE_SIO
CUS_SIGMA50_S,
};
+// .............................................................................
+// execPAIOutAnalog12Ch
+#define CUS_SIGMA51_S \
+ writeOBSioSelectN(DEVOUT_DAC_12CH), \
+ writeENCChannelMapTo16(0,6,1,7,2,8,3,9,4,10,5,11,-3,-3,-3,-3), \
+ 0xcdf0,execPAIOutAnalog12Ch
+
+#pragma DATA_SECTION(cus_sigma51_s0, ".none")
+const ACP_Unit cus_sigma51_s0[] = {
+ 0xc900 + 0 - 1,
+ CUS_SIGMA51_S,
+};
+
+const ACP_Unit cus_sigma51_s[] = {
+ 0xc900 + sizeof (cus_sigma51_s0) / 2 - 1,
+ CUS_SIGMA51_S,
+};
+
+// .............................................................................
+// execPAIOutAnalog16Ch
+#define CUS_SIGMA52_S \
+ writeOBSioSelectN(DEVOUT_DAC_16CH), \
+ writeENCChannelMapTo16(0,8,1,9,2,10,3,11,4,12,5,13,6,14,7,15), \
+ 0xcdf0,execPAIOutAnalog16Ch
+
+#pragma DATA_SECTION(cus_sigma52_s0, ".none")
+const ACP_Unit cus_sigma52_s0[] = {
+ 0xc900 + 0 - 1,
+ CUS_SIGMA52_S,
+};
+
+const ACP_Unit cus_sigma52_s[] = {
+ 0xc900 + sizeof (cus_sigma52_s0) / 2 - 1,
+ CUS_SIGMA52_S,
+};
// EOF
index 3b2034b09641eca1f0d88894a5923a04afe50a93..395c4ae1b57b971a54dccabc85e793b2e43782ae 100644 (file)
MCASP_AFSXCTL_XMOD_OF(2),
MCASP_AFSXCTL_FXWID_WORD,
MCASP_AFSXCTL_FSXM_INTERNAL,
- MCASP_AFSXCTL_FSXP_ACTIVEHIGH),
+ MCASP_AFSXCTL_FSXP_ACTIVELOW),
MCASP_ACLKXCTL_RMK(
MCASP_ACLKXCTL_CLKXP_FALLING,
MCASP_ACLKXCTL_ASYNC_ASYNC,
MCASP_AFSXCTL_XMOD_OF(2),
MCASP_AFSXCTL_FXWID_WORD,
MCASP_AFSXCTL_FSXM_INTERNAL,
- MCASP_AFSXCTL_FSXP_ACTIVEHIGH),
+ MCASP_AFSXCTL_FSXP_ACTIVELOW),
MCASP_ACLKXCTL_RMK(
MCASP_ACLKXCTL_CLKXP_FALLING,
MCASP_ACLKXCTL_ASYNC_ASYNC,
0,0,0 // unused[3]
};
+const SAP_D10_Tx_Params SAP_D10_TX_DAC_12CH =
+{
+ sizeof (SAP_D10_Tx_Params), // size
+ "SAP", // name
+ MCASP_DEV0, // moduleNum --> mcasp #
+ (Void *)&txConfigDAC, // pConfig
+ 4, // wordSize (in bytes)
+ 24, // precision (in bits)
+ D10_sapControl, // control
+ 0x1600003F, // pinMask
+ 0, // mode
+ 0,0,0 // unused[3]
+};
+
+const SAP_D10_Tx_Params SAP_D10_TX_DAC_16CH =
+{
+ sizeof (SAP_D10_Tx_Params), // size
+ "SAP", // name
+ MCASP_DEV0, // moduleNum --> mcasp #
+ (Void *)&txConfigDAC, // pConfig
+ 4, // wordSize (in bytes)
+ 24, // precision (in bits)
+ D10_sapControl, // control
+ 0x160000FF, // pinMask
+ 0, // mode
+ 0,0,0 // unused[3]
+};
+
// -----------------------------------------------------------------------------
// One time initialization of the DA10x audio hardware.
diff --git a/psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/platform/evmk2g/platform_lib/src/evmc66x_audio_dc_adc.c b/psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/platform/evmk2g/platform_lib/src/evmc66x_audio_dc_adc.c
index 5e8e1b0195dd316cdf86d77178c3952eb88de873..098c8b909812f307ea3b2cffd1feddc14c267743 100644 (file)
--- a/psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/platform/evmk2g/platform_lib/src/evmc66x_audio_dc_adc.c
+++ b/psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/platform/evmk2g/platform_lib/src/evmc66x_audio_dc_adc.c
**/
static const AdcRegDefConfig Pcm186xReg[] = {
{0x00, 0x00}, /** ================ Changing to Page 0 ================ */
- {0x01, 0x00}, /** PGA CH1_L to 0dB */
- {0x02, 0x00}, /** PGA CH1_R to 0dB */
- {0x03, 0x00}, /** PGA CH2_L to 0dB */
- {0x04, 0x00}, /** PGA CH2_R to 0dB */
+ {0x01, 0xE8}, /** PGA CH1_L to -12dB */
+ {0x02, 0xE8}, /** PGA CH1_R to -12dB */
+ {0x03, 0xE8}, /** PGA CH2_L to -12dB */
+ {0x04, 0xE8}, /** PGA CH2_R to -12dB */
{0x05, 0x86}, /** SMOOTH : Smooth change,LINK : Independent control
DPGA_CLIP_EN : Disable,MAX_ATT : -3dB,START_ATT : 10,
AGC_EN : Disable */