]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/commitdiff
Add audio input driver updates from Govind
authorFrank Livingston <frank-livingston@ti.com>
Mon, 27 Jun 2016 14:58:39 +0000 (09:58 -0500)
committerFrank Livingston <frank-livingston@ti.com>
Mon, 27 Jun 2016 14:58:39 +0000 (09:58 -0500)
procsdk_audio_x_xx_xx_xx/test_dsp/sap/audio_dc_cfg.c
procsdk_audio_x_xx_xx_xx/test_dsp/sap/sap.c
procsdk_audio_x_xx_xx_xx/test_dsp/sap/sap_d10.c
procsdk_audio_x_xx_xx_xx/test_dsp/sap/sap_mcasp.c

index c8985d32cb8cd0e52fe8972bcb45fed54b5b2d50..b911dab8221ad50d3c00ab7bfa93b56963c62d31 100644 (file)
@@ -387,8 +387,11 @@ void set_audio_desc(unsigned char var1,unsigned char var2,unsigned char var3,uns
        do{ret_val=alpha_i2c_write(HSDIO_EDID_AUDIO_DESC_SAMPLE_RATES(var1, var4));}while (ret_val !=I2C_RET_OK);
        platform_delay(10000);
        do{ret_val=alpha_i2c_write(HSDIO_EDID_AUDIO_DESC_MISC(var1, var5));}while (ret_val !=I2C_RET_OK);
-       //platform_delay(1000);do{ret_val=alpha_i2c_write(HSDIO_ALERT(HSDIO_ALERT_INPUT_AUDIO_CHANGE_msk));}while (ret_val !=I2C_RET_OK);
-       //platform_delay(1000);do{ret_val=alpha_i2c_write(HSDIO_ALERT(HSDIO_ALERT_INPUT_AUDIO_MUTE_msk));}while (ret_val !=I2C_RET_OK);
+       platform_delay(1000);
+       do{ret_val=alpha_i2c_write(HSDIO_ALERT(HSDIO_ALERT_INPUT_AUDIO_CHANGE_msk));}while (ret_val !=I2C_RET_OK);
+       platform_delay(1000);
+       do{ret_val=alpha_i2c_write(HSDIO_ALERT(HSDIO_ALERT_INPUT_AUDIO_MUTE_msk));}while (ret_val !=I2C_RET_OK);
+       platform_delay(1000);
 }
 
 void hrptredid()
@@ -473,14 +476,12 @@ Platform_STATUS audioHDMIConfig(void)
        Platform_STATUS status = 0;
 
        hrptredid();
-               //read_hdmi_debug();
 
        hdmi128();
 
        return (status);
 }
 
-#if 0 // GJ Debug -- actively working
 unsigned int read_hdmi_samprate()
 {
        unsigned char data[50];
@@ -489,12 +490,13 @@ unsigned int read_hdmi_samprate()
        //int ret_val2=0;
        int clear_to_read=5;
 
-       clear_to_read==alpha_i2c_write(HSDIO_ALERT_STS); //clear the interrupt on ~HMINT by reading the Alert Status register
+       clear_to_read=alpha_i2c_write(HSDIO_ALERT_STS); //clear the interrupt on ~HMINT by reading the Alert Status register
 
        ret_val=alpha_i2c_write(HSDIO_AUDIO_INPUT_FREQ_STS);
-       if(!ret_val) i2cRead(HSR4_I2C_PORT_NUM, HSR4_I2C_ADDR,&length,0,0,1);
-       if(!ret_val) i2cRead(HSR4_I2C_PORT_NUM, HSR4_I2C_ADDR,&data[0],0,0,length);
-       if(!ret_val) ret_val= data[2]; // indicates sample rate
+
+       if(!ret_val) i2cRead(HSR4_I2C_PORT_NUM, HSR4_I2C_ADDR,&length,0,1,1);
+       if(!ret_val) i2cRead(HSR4_I2C_PORT_NUM, HSR4_I2C_ADDR,&data[0],0,1,length);
+       if(!ret_val) ret_val= data[3]; // indicates sample rate
        else
        ret_val = 0;
 
@@ -517,6 +519,5 @@ unsigned int read_hdmi_samprate()
 
        return ret_val;
 }
-#endif
 
 /* Nothing past this point */
index 8c240f40c12170bb40713a0343f0e9d0c213952d..2238faaec513b0220686a4c7c63d4637e2a00919 100644 (file)
@@ -96,8 +96,6 @@ int gisrOutput;
 #endif
 int sap_UNDER[SAP_UNDER_LEN]; // used for underrun
 int sap_OVER = 0;     // used for overrun
-
-// --- DJDBG dump main EDMA param ---
 void DJDBG_SAP_EDMA_dumpParams(int tag_place)
 {
        unsigned int *ptrPARAM_BASE = (unsigned int *)0x02704000;
@@ -111,7 +109,6 @@ void DJDBG_SAP_EDMA_dumpParams(int tag_place)
        Log_info5("PARAM0x19b(%d): 0x%x 0x%x 0x%x 0x%x", tag_place, ptrPARAM0x19[4], ptrPARAM0x19[5], ptrPARAM0x19[6], ptrPARAM0x19[7]);
     //Log_info1("TCC0: ERR reg %x", *((unsigned int *)0x02760120)); //DJDBG
 }
-
 // .............................................................................
 // notes:
 //  . add control function to PORT table
@@ -362,8 +359,6 @@ Int SAP_ctrl (DEV2_Handle device, Uns code, Arg arg)
 
             Log_info0 ("SAP PAF_SIO_CONTROL_IDLE_WITH_CLOCKS; PAF_SIO_ERROR_IDLE_STAGE1");
             pDevExt->errorState = PAF_SIO_ERROR_IDLE_STAGE1;
-            //Log_info5("BEFORE EDMA (%d), EMR:%x EMRH:%x ER:%x ERH:%x", device->mode, *((unsigned int *)0x02700300), *((unsigned int *)0x02700304), *((unsigned int *)0x02701000), *((unsigned int *)0x02701004)); //DJDBG
-            //DJDBG_SAP_EDMA_dumpParams(8+device->mode);
 
 #if 1
             //DJDBG, if below enableTransfer() is commented, input side continuous working.
@@ -374,8 +369,6 @@ Int SAP_ctrl (DEV2_Handle device, Uns code, Arg arg)
      }
 #endif
             //TRACE_GEN((&TR_MOD, "SAP_ctrl.%d: (0x%x) errorState = PAF_SIO_ERROR_IDLE_STAGE1 0x%x.", __LINE__, device, PAF_SIO_ERROR_IDLE_STAGE1));
-            //Log_info5("AFTER EDMA (%d), EMR:%x EMRH:%x ER:%x ERH:%x", device->mode, *((unsigned int *)0x02700300), *((unsigned int *)0x02700304), *((unsigned int *)0x02701000), *((unsigned int *)0x02701004)); //DJDBG
-            //DJDBG_SAP_EDMA_dumpParams(10+device->mode);
 
             break;
 
@@ -547,8 +540,8 @@ Int SAP_start (DEV2_Handle device)
     // config active xfer for this buffer
     result = SAP_EDMA_setupXfer(device, pDevExt->activeEdma, EDMA_HINV, pDevExt->errorEdma, pFrame);
 
-    Log_info3("SAP_start.%d, pDevExt->activeEdma 0x%x (pDevExt->errorEdma = 0x%x)",
-                    __LINE__, pDevExt->activeEdma, pDevExt->errorEdma);
+    //Log_info3("SAP_start.%d, pDevExt->activeEdma 0x%x (pDevExt->errorEdma = 0x%x)",
+      //              __LINE__, pDevExt->activeEdma, pDevExt->errorEdma);
        // signal we have started -- this must come before last enable to prevent a race
        // condition where the initial EDMA transfer is very small (e.g. due to startClocks)
        // and completes before any further instructions in this thread are executed.
@@ -556,7 +549,7 @@ Int SAP_start (DEV2_Handle device)
        // will be serviced and generate an interrupt even before the McASP is enabled.
        pDevExt->runState = 1;
        pDevExt->shutDown = 0;
-       Log_info0 ("SAP_start runState=1 & ENABLE TRANSFERS");
+       //Log_info0 ("SAP_start runState=1 & ENABLE TRANSFERS");
        // enable interrupts and event servicing for this channel
        EDMA3_DRV_enableTransfer (hEdma0, pDevExt->activeEdma, EDMA3_DRV_TRIG_MODE_EVENT);
 
@@ -597,7 +590,7 @@ Int SAP_issue (DEV2_Handle device)
 
     if ((device->mode == DEV2_INPUT) && pDevExt->errorState)
         {
-
+               Log_info1("SAP_issue: Input Error Trap, with errorState = 0x%x", pDevExt->errorState);
             return SIO2_EBADIO;
         }
 
@@ -660,10 +653,7 @@ Int SAP_issue (DEV2_Handle device)
     // increment count
     pDevExt->numQueued += 1;
 
-    //DJDBG_SAP_EDMA_dumpParams(0+device->mode); //DJDBG
-
     result = SAP_EDMA_setupXfer (device, pParam->hEdma, parentEdma, pDevExt->errorEdma, pFrame);
-    //GJ Debug
     //Log_info4("SAP_issue.%d, EDMA_setupXfer: Target EDMA: 0x%x, Parent Edma: 0x%x Error Edma: 0x%x",
     //                __LINE__, pParam->hEdma, parentEdma, pDevExt->errorEdma);
 
@@ -675,9 +665,8 @@ Int SAP_issue (DEV2_Handle device)
        } */
 
        if ((pDevExt->errorState == PAF_SIO_ERROR_IDLE_STAGE1) && (device->mode == DEV2_OUTPUT))
-       {
                pDevExt->errorState = PAF_SIO_ERROR_NONE;
-       }
+
         pDevExt->shutDown = 0;
 
     // special case enables when not yet started
@@ -689,8 +678,6 @@ Int SAP_issue (DEV2_Handle device)
             return result;
         }
     }
-    //DJDBG_SAP_EDMA_dumpParams(2+device->mode); //DJDBG
-
     Hwi_restore (key); //DJDBG
 
     return result;
@@ -721,7 +708,7 @@ Int SAP_reclaim (DEV2_Handle device)
             return SIO2_EBADIO;
         }
 
-       //Log_info1("SAP_reclaim: Before SEM Pend mode %d", device->mode); // GJ Debug
+       // Log_info0("SAP_reclaim: Before SEM Pend");
 
     // wait for ISR to signal block completion
     //TRACE_VERBOSE((&TR_MOD, "SAP_reclaim.%d wait for ISR to signal block completion", __LINE__));
@@ -730,8 +717,7 @@ Int SAP_reclaim (DEV2_Handle device)
        Log_info0("SAP_reclaim, SYS_ETIMEOUT");
         return SIO2_ETIMEOUT;
     }
-    //Log_info1("SAP_reclaim: After SEM Pend for mode: 0x%x", device->mode); // GJ Debug
-    //DJDBG_SAP_EDMA_dumpParams(6+device->mode); //DJDBG
+    //Log_info1("SAP_reclaim: After SEM Pend for mode: 0x%x", device->mode);
 
     // return error (owner must idle)
     if (pDevExt->errorState == PAF_SIO_ERROR_FATAL)
@@ -746,7 +732,7 @@ Int SAP_reclaim (DEV2_Handle device)
     //    Dont clean if was for fill.
     // since pend returned we know that head of fromdevice is valid
     pFrame = Queue_head (device->fromdevice);
-    Log_info2("SAP: Inside SAP_Reclaim with From Device Frame->Addr: 0x%x and Frame->Size: %d", pFrame->addr, pFrame->size); // GJ Debug
+    Log_info2("SAP: Inside SAP_Reclaim with From Device Frame->Addr: 0x%x and Frame->Size: %d", pFrame->addr, pFrame->size);
     if ((device->mode == DEV2_INPUT) && (pFrame->addr != NULL))
         Cache_inv (pFrame->addr, pFrame->size, Cache_Type_ALL, TRUE);
 #endif
@@ -765,7 +751,7 @@ Int SAP_open (DEV2_Handle device, String name)
     DEV2_Device            *entry;
     EDMA3_DRV_Result       edmaResult;
     Uint32                                     reqTcc;
-    Int                    oldMask, result,i;
+    Int                    oldMask, result,i, Que_num;
     Error_Block                        eb;
     //TRACE_GEN((&TR_MOD, "SAP_open.%d (0x%x)", __LINE__, device));
 
@@ -774,7 +760,12 @@ Int SAP_open (DEV2_Handle device, String name)
         return SIO2_EMODE;
 
     if (device->mode == DEV2_OUTPUT)
+    {
+       Que_num = 1;
        Log_info0("In SAP Open for Output");
+    }
+    else
+       Que_num = 0;
 
 
     // allocate memory for device extension
@@ -852,7 +843,7 @@ Int SAP_open (DEV2_Handle device, String name)
                 hEdma0,
                 &pDevExt->edmaParams[i].hEdma,
                 &reqTcc,
-                (EDMA3_RM_EventQueue) 0,
+                (EDMA3_RM_EventQueue) Que_num,
                 SAP_isrCallback,
                 (void *) device);
             if (edmaResult != EDMA3_DRV_SOK)
@@ -871,7 +862,7 @@ Int SAP_open (DEV2_Handle device, String name)
                 hEdma0,
                 &pDevExt->errorEdma,
                 &reqTcc,
-                (EDMA3_RM_EventQueue)0,
+                (EDMA3_RM_EventQueue)Que_num,
                 SAP_isrCallback,
                 (void *) device);
             if (edmaResult != EDMA3_DRV_SOK)
@@ -1038,7 +1029,7 @@ Void SAP_watchDog (Void)
     // do nothing if SAP_init not yet called
     if (!SAP_initialized)
     {
-        Log_info2("%s.%d: SAP_init not yet called.\n", (IArg)__FUNCTION__, __LINE__);
+        Log_info2("%s.%d: SAP_init not yet called.\n", __FUNCTION__, __LINE__);
         return;
     }
 
@@ -1070,14 +1061,12 @@ Void SAP_watchDog (Void)
             //   to clean up via SIO_idle()
             pDevExt->errorState = PAF_SIO_ERROR_FATAL;
             //TRACE_TERSE((&TR_MOD, "SAP_watchDog.%d, PAF_SIO_ERROR_FATAL: 0x%x", __LINE__, pDevExt->errorState));
-            
-            if(gSapWatchDogThrottle == 0) //DJDBG
+           /* if(gSapWatchDogThrottle == 0) //DJDBG
             {
                Log_info3("SAP_watchDog.%d (0x%x); THROTTLED result = 0x%x", __LINE__, device, result);
             }
             gSapWatchDogThrottle ++;
-            if(gSapWatchDogThrottle > 10) gSapWatchDogThrottle = 0;
-            
+            if(gSapWatchDogThrottle > 10) gSapWatchDogThrottle = 0; */
             // if outstanding pend then post to free owner thead
             if (!Semaphore_pend(pDevExt->sync, 0))
                 Semaphore_post (pDevExt->sync);
@@ -1141,9 +1130,12 @@ void SAP_isrCallback (Uint32 tcc, EDMA3_RM_TccStatus status, Ptr context)
             Log_info2("Before SEM_post for device: 0x%x gIsrOutput: %d", device->mode, gisrOutput);
             // signal user thread
             Semaphore_post (pDevExt->sync);
+#if 0
             if(gIsrCnt > 10) { //DJDBG
                Log_info1("SAP isrCallback enough interrupts! %d", gIsrCnt);
+
             }
+#endif
         }
         else
                gIsrElseCnt++;
@@ -1154,9 +1146,8 @@ void SAP_isrCallback (Uint32 tcc, EDMA3_RM_TccStatus status, Ptr context)
 
         if (!(opt & EDMA3_DRV_OPT_TCINTEN_SET_MASK (1)))
         {
-            gIsrErrCnt++; // DJDBG
-            pDevExt->errorState = PAF_SIO_ERROR_ERRBUF_XFER;
-            //Log_info1("SAP isrCallback ERROR mode:%d", device->mode); // GJ Debug
+               gIsrErrCnt++;
+               pDevExt->errorState = PAF_SIO_ERROR_ERRBUF_XFER;
         }
 
     } // runState
@@ -1217,7 +1208,8 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
     MCASP_Handle hPort = sapMcaspDrv.hPort[pDevExt->pParams->sio.moduleNum];
     volatile Uint32 *base = (volatile Uint32 *)(hPort->baseAddr);
 
-    //Log_info3("%s.%d: Entered SAP_EDMA_setupParam for Target: 0x%x.\n", (xdc_IArg)__FUNCTION__, __LINE__, targetEdma); // GJ Debug
+   //Log_info3("%s.%d: Entered SAP_EDMA_setupParam for Target: 0x%x.\n", (xdc_IArg)__FUNCTION__, __LINE__, targetEdma);
+
     // Init opt parameter to 0 which, without being overriden, configures as:
     //    A synchronized transfer (no FIFO mode on src or dst)
     //    no chaining or intermediate interrupts
@@ -1231,15 +1223,18 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
     edmaConfig.srcCIdx = 0;
 
     edmaConfig.opt |= EDMA3_DRV_OPT_SYNCDIM_SET_MASK (EDMA3_DRV_SYNC_AB); //DJDBG!
-
     if (device->mode == DEV2_OUTPUT) {
       //edmaConfig.opt |= EDMA3_DRV_OPT_DAM_SET_MASK (EDMA3_DRV_ADDR_MODE_FIFO); //DJDBG!!!
       edmaConfig.opt |= 2;
     }
+    else {
+       //edmaConfig.opt |= EDMA3_DRV_OPT_SAM_SET_MASK (EDMA3_DRV_ADDR_MODE_FIFO); //DJDBG!!!
+       //edmaConfig.opt |= 1;
+    }
 
     // if regular transfer then enable interrupt with tcc code
     if (targetEdma != pDevExt->errorEdma) {
-       //edmaConfig.opt |= EDMA3_DRV_OPT_SYNCDIM_SET_MASK (EDMA3_DRV_SYNC_AB);
+       edmaConfig.opt |= EDMA3_DRV_OPT_SYNCDIM_SET_MASK (EDMA3_DRV_SYNC_AB);
         edmaConfig.opt |= EDMA3_DRV_OPT_TCINTEN_SET_MASK (1);
         edmaConfig.opt |= EDMA3_DRV_OPT_TCC_SET_MASK (pDevExt->firstTCC);
     }
@@ -1277,12 +1272,9 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
                //edmaConfig.srcAddr= (unsigned int)edmaConfig.srcAddr+ 2;
             edmaConfig.destBIdx = 0;
             edmaConfig.destAddr = (unsigned int) &sap_OVER;
-            ////edmaConfig.cCnt = (1024 * sizeof(int))/(edmaConfig.aCnt * edmaConfig.bCnt); //DJDBG
-            //Log_info2("SAP_setupParam RX , null transfer size: 0x%x addr: 0x%x", edmaConfig.cCnt, edmaConfig.srcAddr); //DJDBG
         }
     }
     else {
-        //Log_info2("SAP dump numSers:%d, addr=0x%x", pDevExt->numSers, addr); //DJDBG
         edmaConfig.destBIdx = 0;
         edmaConfig.destAddr = (unsigned int) (hPort->xbufAddr);
 
@@ -1303,9 +1295,9 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
         }
     }
     edmaConfig.srcAddr  = (unsigned int) getGlobalAddr(edmaConfig.srcAddr);
-    edmaConfig.destAddr = (unsigned int) getGlobalAddr(edmaConfig.destAddr);
+    edmaConfig.destAddr  = (unsigned int) getGlobalAddr(edmaConfig.destAddr);
 
-    Log_info3("SAP: Inside SAP_EDMA_setupParam with targetEdma = 0x%x linked to childEdma = 0x%x & dest-addr: 0x%x", targetEdma, childEdma, edmaConfig.destAddr); // GJ Debug
+    //Log_info3("SAP: Inside SAP_EDMA_setupParam with targetEdma = 0x%x linked to childEdma = 0x%x & dest-addr: 0x%x", targetEdma, childEdma, edmaConfig.destAddr);
 
     EDMA3_DRV_setPaRAM (hEdma0, targetEdma, &edmaConfig);
 
@@ -1313,7 +1305,5 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
     if (childEdma != EDMA_HINV)
         EDMA3_DRV_linkChannel (hEdma0, targetEdma, childEdma);
 
-    //DJDBG_SAP_EDMA_dumpParams(4 + device->mode); //DJDBG
-
     return SIO2_OK;
 } //SAP_setupParam
index 5dec2bc4077bca72ca986f268bd1d4efce4448ea..41ff6b2f3c90c40d97ad27443350d0440a7476f8 100644 (file)
@@ -64,6 +64,7 @@
 // Includes
 
 #include <sap_d10.h>
+#include <audio_dc_cfg.h>
 //#include <xdc/runtime/System.h>
 
 //#define AUD_OSC_CLOCK
@@ -78,9 +79,9 @@ static int manageInput  (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, P
 static int manageOutput (DEV2_Handle device, const SAP_D10_Tx_Params *pParams, float rateX);
 //static int FireWorks_read1394Status (PAF_SIO_InputStatus *pStatus);
 
-//void HSR4_readStatus (PAF_SIO_InputStatus *pStatus);
+void HSR4_readStatus (PAF_SIO_InputStatus *pStatus);
 //void HDMIGpioInit (void);
-//unsigned int HDMIGpioGetState (void);
+unsigned int HDMIGpioGetState (void);
 // -----------------------------------------------------------------------------
 // State machine variables and defines
 
@@ -700,81 +701,6 @@ const SAP_D10_Tx_Params SAP_D10_TX_DIT_16BIT_SLAVE =
     0,0,0                                       // unused[3]
 };
 
-#if 0
-
-// -----------------------------------------------------------------------------
-// One time initialization of the AC7xx hardware.
-//     . Creation of global AK4588 handle
-//     . DAC format set to I2S
-//     . DAC soft mute rate to 256/fs
-//     . DIR format set to I2S and clock generation
-//     . configure AMUTE0 as GPIO to control DAC mute circuit
-//     . Assert DAC mute circuit
-
-static inline XDAS_Int32 initD10 (DEV_Handle device)
-{
-    AK4588_Attrs attrs;
-    int regData;
-    volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
-    volatile Uint32 *mcasp1 = (volatile Uint32 *) _MCASP_BASE_PORT1;
-
-    // create AK4588 instance
-    attrs.controlMode = AK4588_MODE_SPI1;
-    attrs.segid = device->segid;
-    attrs.anaAddr = E17_AK4588_ANA_ADDR;
-    attrs.digAddr = E17_AK4588_DIG_ADDR;
-    hAK4588 = AK4588_create (&attrs);
-    if (!hAK4588)
-        return SYS_EALLOC;
-
-    // AXR0[10] is SPI CS
-    mcasp0[_MCASP_PFUNC_OFFSET] |= _MCASP_PFUNC_AXR10_MASK ;
-    mcasp0[_MCASP_PDIR_OFFSET] |= _MCASP_PDIR_AXR10_MASK ;
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
-
-    // configure DAC for I2S
-    regData = AK4588_ANA_REG0_NORMAL;
-
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
-    AK4588_writeAna (hAK4588, 0, regData);
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
-
-    // soft mute rate = 256/fs
-    regData = 0x31;
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
-    AK4588_writeAna (hAK4588, 9, regData);
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
-
-    // configure DIR for I2S output and generate bit/frame clocks
-    regData = 0x52;
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
-    AK4588_writeDig (hAK4588, 1, regData);
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
-  
-       // oscillator master -- default
-       clockMuxTx1 (D10_MCLK_OSC, -1);
-
-    // configure AMUTE1 as GPIO for mute control; and assert mute
-    mcasp1[_MCASP_PFUNC_OFFSET] |= _MCASP_PFUNC_AMUTE_MASK;
-    mcasp1[_MCASP_PDIR_OFFSET]  |= _MCASP_PDIR_AMUTE_MASK;
-    dacHardMute ();
-
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
-    AK4588_readDig (hAK4588, 0, &regData);
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
-
-    regData |= 0x3|0x20;
-
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
-    AK4588_writeDig (hAK4588, 0, regData);
-    mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
-       
-    return 0;
-    
-} //initD10
-
-#endif
-
 // -----------------------------------------------------------------------------
 // The McASP TX1 section is *only* used as a master clock mux.
 // Mux functionality is achieved by selecting either an external high
@@ -792,13 +718,13 @@ static XDAS_Int32 clockMuxTx1 (int sel, int force)
 {
     // select clkxDiv table
     if (sel == D10_MCLK_DIR)
-        while(1); // GJ: for now, HDMI is the only valid input option. Stop here if SPDIF selected.
-        //pClkxDiv = (unsigned char *) clkxDivDIR;
+        while(1);
+       //pClkxDiv = (unsigned char *) clkxDivDIR;
     else if (sel == D10_MCLK_HDMI)
-        pClkxDiv = (unsigned char *) clkxDivHDMI;
-    //else
+               pClkxDiv = (unsigned char *) clkxDivHDMI;
+       //else
        //while(1);
-        // pClkxDiv = (unsigned char *) clkxDivADC;
+               // pClkxDiv = (unsigned char *) clkxDivADC;
     return 0;
 } //clockMuxTx1
 
@@ -826,9 +752,9 @@ static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PA
         // since DIR set MCLK per fs
       //  regData = 0x3 | (dirOCKS[pStatusIn->sampleRateMeasured] << 2)|0x20;
 
-        mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
+        //mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
         //AK4588_writeDig (hAK4588, 0, regData);
-        mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
+        //mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
     }
     else if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_OSC) &
              (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_STD)) {
@@ -843,9 +769,9 @@ static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PA
         // since DIR set MCLK per fs
        // regData = 0x3 | (dirOCKS[pStatusIn->sampleRateMeasured] << 2)|0x30;
 
-        mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
+        //mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
         //AK4588_writeDig (hAK4588, 0, regData);
-        mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
+        //mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
     }
     else if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_HDMI) &
              (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_HDMI)) {
@@ -853,7 +779,7 @@ static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PA
         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
         pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
                
-#if 0 // GJ Debug -- actively working
+
                if(!HDMIGpioGetState()) {
                        HSR4_readStatus (pStatusIn);
                        pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
@@ -863,8 +789,8 @@ static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PA
                        pStatusIn->sampleRateMeasured = PrevSampRate;
                        pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
                }
-#else
 
+#if 0
         pStatusIn->sampleRateMeasured = PAF_SAMPLERATE_192000HZ;
         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
 #endif
@@ -1132,7 +1058,7 @@ XDAS_Int32 D10_sapControl (DEV2_Handle device, const PAF_SIO_Params *pParams, XD
 
 // -----------------------------------------------------------------------------
 
-#if 0
+
 extern unsigned int read_hdmi_samprate();
 int RateHdmi=0;
 void HSR4_readStatus (PAF_SIO_InputStatus *pStatus)
@@ -1142,18 +1068,10 @@ void HSR4_readStatus (PAF_SIO_InputStatus *pStatus)
        pStatus->sampleRateMeasured = RateTable_hdmi[RateHdmi];
 }
 
-#define GP_MOD_NUM 0
-#define GP_PIN_NUM 13
-#define ACTIVE_LOW 1
-
-void HDMIGpioInit (void) {
-       //gpioInitRead (GP_MOD_NUM, GP_PIN_NUM);
-}
-
 unsigned int HDMIGpioGetState (void) {
-       return(0);
+       return(gpioReadInput(GPIO_PORT_0, PLATFORM_AUDIO_HSR_HMINTz_GPIO));
 }
-#endif
+
 // -----------------------------------------------------------------------------
 
 void *SAP_D10_getConfig(int mode)
index 74641c23ce30c27b208bafd35bff85355cbd912b..8b91983635f3fb548c2bf6091f75ee84801d8fdf 100644 (file)
@@ -600,8 +600,8 @@ Int SAP_MCASP_reset (DEV2_Handle device)
 
     if (device->mode == DEV2_INPUT)
     {
-        //TRACE_TERSE1(( "SAP_MCASP_reset(0x%x) input device.", device));
-        // disable FIFO if present        
+       //TRACE_TERSE1(( "SAP_MCASP_reset(0x%x) input device.", device));
+        // disable FIFO if present
         Log_info1("SAP_MCASP_reset(0x%x) input device.", device); //DJDBG
         if (sapMcaspDrv.fifoPresent[mcaspNum])
             fifoBase[_MCASP_RFIFOCTL_OFFSET] &=
@@ -639,7 +639,7 @@ Int SAP_MCASP_reset (DEV2_Handle device)
     }
     else 
     {
-        //TRACE_TERSE1(("SAP_MCASP_reset(0x%x) output device.", device));
+       //TRACE_TERSE1(("SAP_MCASP_reset(0x%x) output device.", device));
         Log_info1("SAP_MCASP_reset(0x%x) output device.", device); //DJDBG
         // disable FIFO if present
         if (sapMcaspDrv.fifoPresent[mcaspNum])