PASDK-376:Remove GPIO debug for release
authorFrank Livingston <frank-livingston@ti.com>
Mon, 28 Aug 2017 22:56:51 +0000 (17:56 -0500)
committerFrank Livingston <frank-livingston@ti.com>
Mon, 28 Aug 2017 22:56:51 +0000 (17:56 -0500)
pasdk/test_dsp/framework/audioStreamOutProc.c
pasdk/test_dsp/framework/systemInit.c

index 3467df2485be279fb22fe5ab9934d0d6455dc4c3..63789bcc5f7093e56e425e6c5ce31c933c3e8846 100644 (file)
@@ -2375,9 +2375,9 @@ PAF_ASOT_decodeStream(
         // Read decoder output circular buffer
         //
         pAfRd = pAstCfg->xStr[zS].pAudioFrame;
-        GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_106);   // debug
+        //GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_106);       // debug
         cbErrno = cbReadAf(pCbCtl, z, pAfRd);
-        GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);
+        //GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);     // debug
         if ((cbErrno < 0) && 
             (cbErrno != ASP_DECOP_CB_AF_READ_UNDERFLOW) && 
             (cbErrno != ASP_DECOP_CB_PCM_READ_UNDERFLOW))
@@ -2427,7 +2427,7 @@ PAF_ASOT_decodeStream(
             gDecOpCbRdAfUnd = 0; // reset circular buffer underflow count
         }
         //Log_info0("PAF_ASOT_decodeStream:cbReadAf() complete.");
-        //GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);
+        //GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);   // debug
         Log_info0("PAF_ASOT_decodeStream:cbReadAf() complete.");
         
 #if 0 // (***) FL: shows timing of CB read
@@ -2522,9 +2522,9 @@ PAF_ASOT_decodeEncode(
             pAstCfg->xOut[z].outBufConfig.lengthofFrame = 
                 pAstCfg->xEnc[zE].encodeInStruct.pAudioFrame->sampleCount;
             TRACE_GEN2("PAF_ASOT_decodeEncode: AS%d: processing block %d -- idle", as+zS, block);
-            //GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);
+            //GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);   // debug
             errno = SIO_reclaim(pAstCfg->xOut[z].hTxSio,(Ptr *) &pAstCfg->xOut[z].pOutBuf, NULL);
-            //GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_106); // debug
+            //GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_106);     // debug
             if (errno < 0)
             {
                 SIO_idle(pAstCfg->xOut[z].hTxSio);
@@ -2652,10 +2652,10 @@ PAF_ASOT_decodeEncode(
         if (pAstCfg->xOut[z].hTxSio) 
         {
             TRACE_GEN2("PAF_ASOT_decodeEncode: AS%d: processing block %d -- output", as+zS, block);
-            //GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_106); // debug
+            //GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_106);       // debug
             errno = SIO_issue(pAstCfg->xOut[z].hTxSio, 
                 &pAstCfg->xOut[z].outBufConfig, sizeof (pAstCfg->xOut[z].outBufConfig), 0);
-            //GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);
+            //GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);     // debug
             if (errno)
             {
                 SIO_idle(pAstCfg->xOut[z].hTxSio);
@@ -3752,9 +3752,9 @@ PAF_ASOT_decodeFinalTest(
     zMD = pAsotCfg->pAstCfg->masterDec; // get master Dec index
 
     // Check circular buffer drain state
-    //GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_107);
+    //GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_107);     // debug
     errno = cbCheckDrainState(pCbCtl, zMD, &drainedFlag);
-    //GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_107);
+    //GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_107);   // debug
     if (errno < 0)
     {
         return errno;
index bc1c4a9f34d9133eaadc5209597ecbca724250a5..04e4bbfb3892e25bec140b339d918bb5b1320a5e 100644 (file)
@@ -58,7 +58,7 @@ All rights reserved.
 #include "audioStreamOutProc.h"
 #include "systemInit.h"
 
-// FL: debug
+// debug
 #include "evmc66x_pinmux.h"
 #include "evmc66x_gpio_dbg.h"
 
@@ -212,7 +212,7 @@ Void taskSysInitFxn(Void)
     PAF_ASOT_params_fxns.memStatusPrint = PAF_ALG_memStatusPrint;
 #endif
 
-    // FL: debug
+#if 0 // debug
     // Any of these can be used on ARM, but DSP must configure the GPIO since pinMuxSetMode() is only available on DSP
     audk2g_pinMuxSetMode(101,AUDK2G_PADCONFIG_MUX_MODE_QUATERNARY); // PAD101 to QUATERNARY, GPIO (B5 on AudioDaughterCard J12)
     GPIOSetDirection(GPIO_PORT_0, GPIO_PIN_99, GPIO_OUT); // GPIO0,pin99 output
@@ -226,6 +226,7 @@ Void taskSysInitFxn(Void)
     GPIOSetDirection(GPIO_PORT_0, GPIO_PIN_107, GPIO_OUT); // GPIO0,pin107 output
     GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_107);
     GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_107);
+#endif
     
     /* This is required to use SYS alpha codes in atboot? */
     Log_info0("taskSysInitFxn:TaskSystemStream resume");