PASDK-71:Add PFP for measurement of autodet cycles
authorFrank Livingston <frank-livingston@ti.com>
Fri, 28 Apr 2017 22:28:47 +0000 (17:28 -0500)
committerFrank Livingston <frank-livingston@ti.com>
Fri, 28 Apr 2017 22:28:47 +0000 (17:28 -0500)
pasdk/test_dsp/framework/audioStreamInpProc.c
pasdk/test_dsp/framework/audioStreamOutProc.c

index 109c1ee9a3c5352a8dfbf715361fac7ea3603301..142e7eca885f137e22696b556961ea72e2fb7454 100644 (file)
@@ -1940,7 +1940,7 @@ PAF_ASIT_autoProcessing(
     nbytes = SIO_reclaim(pAstCfg->xInp[zMI].hRxSio, (Ptr)&pAstCfg->xInp[zMI].pInpBuf, NULL);
     if (nbytes == -DIBERR_SYNC)
     {
-#if 0 // (***) FL: shows timing of autosync restart
+#if 1 // (***) FL: shows timing of autosync restart
         // (***) debug // B5
         {
             static Uint8 toggleState = 0;
@@ -1951,6 +1951,8 @@ PAF_ASIT_autoProcessing(
             toggleState = ~(toggleState);
         }
 #endif        
+        pfpEnd(PFP_ID_ASIT_0, PFP_FINISH_MEAS);
+        pfpBegin(PFP_ID_ASIT_0, pC->taskHandle);
         
         TRACE_TERSE2("PAF_ASIT_autoProcessing: AS%d: SIO_reclaim returned 0x%x, ignoring", as+zMS, nbytes);
         return nbytes;
@@ -2894,7 +2896,7 @@ PAF_ASIT_decodeInfo(
         capIb(pAstCfg->xInp[zMI].pInpBuf);
         gCapIb_cnt++;
         
-#if 0 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
+#if 1 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
         // (***) debug // B5
         {
             static Uint8 toggleState = 0;
index 0aa79e202a6850cd2e152b8cbb4baa5f611452cb..351314d099078aedd4af2d7770cbecfd20cd6033 100644 (file)
@@ -2023,7 +2023,7 @@ PAF_ASOT_decodeEncode(
             }
             // TODO: use pC->xOut[z].pOutBuf in following ->encode call
 
-#if 0 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
+#if 0 // (***) FL: shows timing of Output Rx SIO reclaim
             // (***) debug // B8
             {
                 static Uint8 toggleState = 0;