summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 0b10783)
raw | patch | inline | side by side (parent: 0b10783)
author | Frank Livingston <frank-livingston@ti.com> | |
Wed, 26 Jul 2017 17:46:30 +0000 (12:46 -0500) | ||
committer | Frank Livingston <frank-livingston@ti.com> | |
Wed, 26 Jul 2017 17:46:30 +0000 (12:46 -0500) |
diff --git a/pasdk/test_dsp/framework/audioStreamOutProc.c b/pasdk/test_dsp/framework/audioStreamOutProc.c
index 310526facd17f0de65179b9fe8064c6ed4b44f59..2abd0709c1a83e69efcde3db5e1a50a783f9e1eb 100644 (file)
}
// FL: debug, allow modification of output frame length via JTAG
-Int16 gOutFrameLen=DEF_STR_FRAME_LEN; // stream frame length (PCM samples)
+Int16 gOutFrameLen=PAF_ASOT_FRAMELENGTH; // output frame length (PCM samples)
// Purpose: Init-Sync Dec Info1 state function.
// Performes Dec Info1 Init-Sync.
diff --git a/pasdk/test_dsp/framework/audioStreamOutProc.h b/pasdk/test_dsp/framework/audioStreamOutProc.h
index e1a42ac8f77c49776ce4e8d4a82c404fcc4e3a56..c6c24eba29a379839c43d86bb3cdd803f8e3ff89 100644 (file)
#include "audioStreamProc_config.h"
#include "audioStreamProc_master.h"
+/* !!!!!!!!! Revisit !!!!!!!!!!!!!!
+ * Purpose : Temporary ASOT FL sizes.
+ * Deprecate PAF_SYS_FRAMELENGTH in phases.*/
+#define PAF_ASOT_FRAMELENGTH 256
+#define PAF_ASOT_MAX_FRAMELENGTH 1024
+
// Global debug counter */
extern Uint32 gTaskAsopCnt; // debug counter for ASOP task
index cc81ffcbd7a7ea928ea78a44a721679f13ed714d..74dc45ea67cb78e8e5920d7cb65a68c55468ccbb 100644 (file)
#include "dbgBenchmark.h" // PCM high-sampling rate + SRC + CAR benchmarking
-/* !!!!!!!!! Revisit !!!!!!!!!!!!!!
- * Purpose : Temporary ASOT FL sizes.
- * Deprecate PAF_SYS_FRAMELENGTH in phases.*/
-#define PAF_ASOT_FRAMELENGTH 256
-#define PAF_ASOT_MAX_FRAMELENGTH 1024
-
//
// Framework Declarations
//