PASDK-376:Remove some DSP project compile warnings
authorFrank Livingston <frank-livingston@ti.com>
Mon, 28 Aug 2017 22:48:28 +0000 (17:48 -0500)
committerFrank Livingston <frank-livingston@ti.com>
Mon, 28 Aug 2017 22:48:28 +0000 (17:48 -0500)
pasdk/common/evmc66x_gpio_dbg.c
pasdk/test_dsp/framework/alphaIntervalProc.c
pasdk/test_dsp/framework/as0.c
pasdk/test_dsp/framework/audioStreamInpProc.c
pasdk/test_dsp/framework/audioStreamOutProc.c

index 661be5c792ca1e50ec1dc84bf628c7f6a2db4cde..fef0205294298bd6d5f62efc9be33dd11943dcf8 100644 (file)
@@ -208,8 +208,8 @@ CSL_GpioHandle GPIOGetRegBaseAddr(uint8_t gpioPortNumber)
 GPIO_RET GPIOInit(uint8_t gpioPortNumber)
 {
        GPIO_RET    retVal;
-    uint8_t     bankNum;
-    uint8_t     pinNum;
+    //uint8_t     bankNum;
+    //uint8_t     pinNum;
 
        retVal = GPIO_RET_OK;
 
index 56f6903037521fc4400bd1d62f9cf72380e167fd..de5c89ba9f9c90e8c2962084959cc742d438c7f6 100644 (file)
@@ -144,7 +144,8 @@ Void taskAipFxn(
     Int betaPrimeOffset;
     PAF_AlphaIntervalProcessingStatus aipStatus;
     Int errno;
-    UInt32 curTime;
+    // debug
+    //UInt32 curTime;
     
     //System_printf("Enter taskAipFxn()\n");
     Log_info0("Enter taskAipFxn()");
@@ -279,7 +280,8 @@ Void taskAipFxn(
             }
             
             gTaskAipCnt++;
-            curTime = Clock_getTicks();
+            
+            //curTime = Clock_getTicks();
             //System_printf("System time in taskAipFxn = %lu\n", (ULong)curTime);
             //Log_info1("System time in taskAipFxn = %u", curTime);
         }
index c952aa53e361f0db9cdb73adb72f395818e0e6ca..ae6aca9fd3460644f4a7690d50e6258f19ee704c 100644 (file)
@@ -276,7 +276,6 @@ PAF_DEC_computeFrameLength(
     Int m, n, o, p;
     // Messaging
     Int argIdx;
-    Int errno;                          /* error number */
     char decMsgBuf[ASP_MSG_BUF_LEN];
 
     // FL: dec control message to slave
index 6d8580367872d10150cba449685e7af1bc0d776a..1bfeaa706a061f9a35c5bdabcc23a6c2eb9b7701 100644 (file)
@@ -338,7 +338,7 @@ PAF_ASIT_Config gPAF_ASIT_config = {
 };
 
 // Global debug counters */
-UInt32 gTaskAsipCnt             =0;
+UInt32 gAsipRxSioReclaimCnt     =0;
 UInt32 gAsipInitCnt             =0;
 UInt32 gAsipInfo1Cnt            =0;
 UInt32 gAsipInfo2Cnt            =0;
@@ -384,7 +384,6 @@ Void taskAsipFxn(
     Int errno;                      /* error number */
     Int zMD, zMI, zMS, zX;
     Int loopCount = 0;  // used to stop trace to see startup behavior.        
-    UInt32 curTime;
     Int size;
     // Messaging
     ASP_Msg *pAspMsg;              
@@ -2067,16 +2066,14 @@ PAF_ASIT_decodeProcessing(
     enum { INIT, INFO1, INFO2, DECODE, FINAL, QUIT } state;
     ALG_Handle alg[DECODEN_MAX];
     Int zMD;
-    Int zMS;
-    Int size;
-    //PAF_InpBufConfig *pIpBufConfig;
+    //Int zMS;
     Int frame; // decoder input frame count
     Int block; // (***) FL: formerly  -- decoder output block count / input frame
     Int8 tempVar8, temp2Var8;
     
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
     zMD = pAstCfg->masterDec;
-    zMS = pAstCfg->masterStr;
+    //zMS = pAstCfg->masterStr;
         
     for (z=DECODE1; z < DECODEN; z++)
     {
@@ -2625,7 +2622,6 @@ PAF_ASIT_decodeInfo(
     Int zMD;
     Int zMI;
     Int zMS;
-    UInt32 curTime;
     Int argIdx;
     Int8 tempVar8;
     Int tempVar;
@@ -2633,6 +2629,8 @@ PAF_ASIT_decodeInfo(
     // FL: revisit
     //Int size;
     //PAF_InpBufConfig *pIpBufConfig;
+    // debug
+    //UInt32 curTime;
 
     pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
     as = pAstCfg->as;
@@ -2731,11 +2729,12 @@ PAF_ASIT_decodeInfo(
         // Simulate Rx SIO_reclaim() pend
         //
         //Semaphore_pend(semaphoreRxAudio, BIOS_WAIT_FOREVER); 
-        gTaskAsipCnt++;
-        curTime = Clock_getTicks();
+        //curTime = Clock_getTicks();
         //System_printf("System time in TaskAsipFxn Rx audio = %lu\n", (ULong)curTime);        
         //Log_info1("System time in TaskAsipFxn Rx audio = %u", curTime);
         //Log_info1("decodeInfo():Rx SIO reclaim(), system time = %u", curTime);
+        
+        gAsipRxSioReclaimCnt++;
     } //pAstCfg->xInp[zMI].hRxSio
 
     // Decode info
@@ -3299,7 +3298,6 @@ PAF_ASIT_decodeComplete(
     Int as;                     /* Audio Stream Number (1, 2, etc.) */
     Int z;                      /* decode/encode counter */
     Int argIdx;
-    Int errno;                  /* error number */
     Int8 tempVar8;
     char decMsgBuf[ASP_MSG_BUF_LEN];
     
index 9fbe6638fa433d1932af4275a1a2cf1430a0c02d..3467df2485be279fb22fe5ab9934d0d6455dc4c3 100644 (file)
@@ -298,6 +298,7 @@ UInt32 gMaxDecOpCbRdAfUnd   =0; // max (consecutive) decoder output circular buf
 UInt32 gMasterCbResetCnt    =0; // master circular buffer reset count
 
 // Global debug counters */
+UInt32 gAsopTxSioReclaimCnt         =0;
 UInt32 gAsopInitOutProcCnt          =0;
 UInt32 gAsopInitSyncDecResetCnt     =0;
 UInt32 gAsopInitSyncDecInfo1Cnt     =0;
@@ -310,7 +311,6 @@ UInt32 gAsopEncodeCnt               =0;
 UInt32 gAsopFinalCnt                =0;
 UInt32 gAsopOutSioUpdateCnt         =0;
 UInt32 gAsopQuitCnt                 =0;
-UInt32 gAsopTxSioReclaimCnt         =0;
 
 /*
  *  ======== taskAsopFxn ========
@@ -2359,7 +2359,7 @@ PAF_ASOT_decodeStream(
     Int z;                              /* decode/stream counter */
     PAF_AudioFrame *pAfRd;
     Int cbErrno;
-    PAF_AST_DecOpCircBufStats cbStats;  /* circular buffer statistics */
+    //PAF_AST_DecOpCircBufStats cbStats;  /* circular buffer statistics */
     Int errno;
 
 
@@ -2495,7 +2495,8 @@ PAF_ASOT_decodeEncode(
     Int z;                      /* encode/output counter */
     Int errno;                  /* error number */
     Int zX, zE, zS;
-    UInt32 curTime;
+    // debug
+    //UInt32 curTime;
 
     pAstCfg = pAsotCfg->pAstCfg; // get pointer to AST common (shared) configuration
     as = pAstCfg->as;
@@ -2544,15 +2545,15 @@ PAF_ASOT_decodeEncode(
             }
 #endif            
 
-            gAsopTxSioReclaimCnt++;
-
             //
             // Simulate Tx SIO_reclaim() pend
             //
             //Semaphore_pend(semaphoreTxAudio, BIOS_WAIT_FOREVER);
-            curTime = Clock_getTicks();
+            //curTime = Clock_getTicks();
             //System_printf("System time in TaskAsopFxn Tx audio = %lu\n", (ULong)curTime);
             //Log_info1("outputEncode():Tx SIO reclaim(), system time = %u", curTime);
+            
+            gAsopTxSioReclaimCnt++;
         }
         else 
         {