PASDK-258:Merge remote-tracking branch 'origin/dev_pasdk_pp_pasdk258HigherSampleRateS...
authorFrank Livingston <frank-livingston@ti.com>
Thu, 16 Mar 2017 17:47:05 +0000 (12:47 -0500)
committerFrank Livingston <frank-livingston@ti.com>
Thu, 16 Mar 2017 17:47:05 +0000 (12:47 -0500)
1  2 
pasdk/paf
pasdk/test_dsp/framework/aspDecOpCircBuf_master.c
pasdk/test_dsp/sap/sap_d10.c

diff --combined pasdk/paf
index 5792e858fa486d0813d3839a596b698de1de6b3f,724d06a3abfac903d89cadbbe52688e92072b4d6..a6d807d9ae65fd7fa4b1beb95d1f51b46bbe87a1
+++ b/pasdk/paf
@@@ -1,1 -1,1 +1,1 @@@
- Subproject commit 5792e858fa486d0813d3839a596b698de1de6b3f
 -Subproject commit 724d06a3abfac903d89cadbbe52688e92072b4d6
++Subproject commit a6d807d9ae65fd7fa4b1beb95d1f51b46bbe87a1
index 434a33fcdbb3e35ccf8cf256398e60f92a1b3755,c676722e639d8644adc138b562de6f67278d4d80..2e45fbbe8e772b6ac0b31def3dde357d66397e64
@@@ -1,6 -1,6 +1,6 @@@
  
  /*
 -Copyright (c) 2016, Texas Instruments Incorporated - http://www.ti.com/
 +Copyright (c) 2017, Texas Instruments Incorporated - http://www.ti.com/
  All rights reserved.
  
  * Redistribution and use in source and binary forms, with or without 
@@@ -49,7 -49,7 +49,7 @@@
  
  #define DEF_SOURCE_SEL          ( PAF_SOURCE_PCM ) // default source select
  #define DEF_DEC_OP_FRAME_LEN    ( PAF_SYS_FRAMELENGTH )   // ( 256 )     // default decoder output frame length
- #define DEF_STR_FRAME_LEN       ( 256 )     // default stream frame length
+ #define DEF_STR_FRAME_LEN       ( PAF_SYS_FRAMELENGTH )     // default stream frame length
  
  // Generate mute AF on circular buffer read
  static Void cbReadAfMute(
index 7d5f993b59d95cc0c549783522f047e2733e8204,e248769e24142b2c1f4d4c136b945a1a0223d2b9..5eb381dd9d54cb0f037cabd1d5e4ba16d4e9beaa
@@@ -1,6 -1,6 +1,6 @@@
  
  /*
 -Copyright (c) 2016, Texas Instruments Incorporated - http://www.ti.com/
 +Copyright (c) 2017, Texas Instruments Incorporated - http://www.ti.com/
  All rights reserved.
  
  * Redistribution and use in source and binary forms, with or without 
@@@ -852,7 -852,7 +852,7 @@@ static int manageInput (DEV2_Handle dev
  
          pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
  
- #ifndef _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_   
+ #ifndef ___ENABLE_BENCHMARK_PCMHSR_SRC_CAR_  //TODO: For all the cases it works. 
          //
          // Input interface rate hard-coded to 192 kHz to avoid I2C transactions.
          // Temporary fix works for EC3 and MLP/MAT formats.