PASDK-258:Merge remote-tracking branch 'origin/dev_pasdk_pp_pasdk258HigherSampleRateS...
authorFrank Livingston <frank-livingston@ti.com>
Thu, 16 Mar 2017 17:47:05 +0000 (12:47 -0500)
committerFrank Livingston <frank-livingston@ti.com>
Thu, 16 Mar 2017 17:47:05 +0000 (12:47 -0500)
pasdk/paf
pasdk/test_dsp/framework/aspDecOpCircBuf_master.c
pasdk/test_dsp/sap/sap_d10.c

index 5792e858fa486d0813d3839a596b698de1de6b3f..a6d807d9ae65fd7fa4b1beb95d1f51b46bbe87a1 160000 (submodule)
--- a/pasdk/paf
+++ b/pasdk/paf
@@ -1 +1 @@
-Subproject commit 5792e858fa486d0813d3839a596b698de1de6b3f
+Subproject commit a6d807d9ae65fd7fa4b1beb95d1f51b46bbe87a1
index 434a33fcdbb3e35ccf8cf256398e60f92a1b3755..2e45fbbe8e772b6ac0b31def3dde357d66397e64 100644 (file)
@@ -49,7 +49,7 @@ All rights reserved.
 
 #define DEF_SOURCE_SEL          ( PAF_SOURCE_PCM ) // default source select
 #define DEF_DEC_OP_FRAME_LEN    ( PAF_SYS_FRAMELENGTH )   // ( 256 )     // default decoder output frame length
-#define DEF_STR_FRAME_LEN       ( 256 )     // default stream frame length
+#define DEF_STR_FRAME_LEN       ( PAF_SYS_FRAMELENGTH )     // default stream frame length
 
 // Generate mute AF on circular buffer read
 static Void cbReadAfMute(
index 7d5f993b59d95cc0c549783522f047e2733e8204..5eb381dd9d54cb0f037cabd1d5e4ba16d4e9beaa 100644 (file)
@@ -852,7 +852,7 @@ static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PA
 
         pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
 
-#ifndef _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_   
+#ifndef ___ENABLE_BENCHMARK_PCMHSR_SRC_CAR_  //TODO: For all the cases it works. 
         //
         // Input interface rate hard-coded to 192 kHz to avoid I2C transactions.
         // Temporary fix works for EC3 and MLP/MAT formats.