summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 500a52c)
raw | patch | inline | side by side (parent: 500a52c)
author | Frank Livingston <frank-livingston@ti.com> | |
Mon, 19 Sep 2016 21:03:59 +0000 (16:03 -0500) | ||
committer | Frank Livingston <frank-livingston@ti.com> | |
Mon, 19 Sep 2016 21:03:59 +0000 (16:03 -0500) |
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/common/audioStreamProc_common.h b/processor_audio_sdk_1_00_00_00/pasdk/common/audioStreamProc_common.h
index a31d507d1dc966ad1efd59575030474062681f74..56501ccc796e761da7526f5b5205cdf8465eb965 100644 (file)
#define HEAP_ID_INTERNAL1 *pP->heap.pHeapIdIntern1 //*pP->heap.pIntern1
#define HEAP_ID_EXTERNAL *pP->heap.pHeapIdExtern //*pP->heap.pExtern
#define HEAP_ID_INTERNAL1_SHM gPafHeapIdInt1Shm
+#define HEAP_ID_EXTERNAL_SHM gPafHeapIdExtShm
#define HEAP_INTERNAL (HeapMem_Handle)pafHeapMgr_readHeapHandle(HEAP_ID_INTERNAL)
#define HEAP_INTERNAL1 (HeapMem_Handle)pafHeapMgr_readHeapHandle(HEAP_ID_INTERNAL1)
#define HEAP_EXTERNAL (HeapMem_Handle)pafHeapMgr_readHeapHandle(HEAP_ID_EXTERNAL)
#define HEAP_INTERNAL1_SHM (HeapMem_Handle)pafHeapMgr_readHeapHandle(HEAP_ID_INTERNAL1_SHM)
+#define HEAP_EXTERNAL_SHM (HeapMem_Handle)pafHeapMgr_readHeapHandle(HEAP_ID_EXTERNAL_SHM)
#define HEAP_CLEAR pP->heap.clear
#define HEAP_ID_INPBUF *pP->heap.pHeapIdInpbuf //*pP->heap.pInpbuf
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/common/paf_alg_malloc.c b/processor_audio_sdk_1_00_00_00/pasdk/common/paf_alg_malloc.c
index 463cd9d2477224640870f4630c8e9d195e956b4c..b613bf75109e38f285acc8e6ca1dc0037e409392 100644 (file)
gPafHeapIdInt1, (HeapMem_Handle)pafHeapMgr_readHeapHandle(gPafHeapIdInt1),
gPafHeapIdExt, (HeapMem_Handle)pafHeapMgr_readHeapHandle(gPafHeapIdExt),
gPafHeapIdInt1Shm, (HeapMem_Handle)pafHeapMgr_readHeapHandle(gPafHeapIdInt1Shm),
+ gPafHeapIdExtShm, (HeapMem_Handle)pafHeapMgr_readHeapHandle(gPafHeapIdExtShm),
0);
TRACE_GEN((&TR_MOD, "PAF_ALG_allocMemory_.%d: alloc %d bytes from space %d", __LINE__, memTab[i].size, memTab[i].space));
//if(!(memTab[i].base=(void *)MEM_alloc(
{
switch(space)
{
- case IALG_SARAM: /* IALG_SARAM0 = IALG_SARAM : Normally used for IRAM. */
+ case IALG_SARAM: /* IALG_SARAM0 = IALG_SARAM : Normally used for IRAM */ // FL: K2G: used for L2 on DSP
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_SARAM (0x%x) 0x%x", __LINE__, space, p->iHeapId));
return p->iHeapId;
- case IALG_EXTERNAL: // normally external SDRAM
+ case IALG_EXTERNAL: // normally external SDRAM // FL: K2G: used for DDR local memory
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_EXTERNAL (0x%x) 0x%x", __LINE__, space, p->eHeapId));
return p->eHeapId;
- case IALG_SARAM1:
+ case IALG_SARAM1: // FL: K2G: used for MSMC local memory
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_SARAM1 (0x%x) 0x%x", __LINE__, space, p->lHeapId));
return p->lHeapId;
- case IALG_SARAM2:
- TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_SARAM2 (0x%x) 0x%x", __LINE__, space, p->lHeapIdShm));
+ case IALG_SARAM2: // FL: K2G: used for MSMC shared memory
+ TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_SARAM2 (IALG_SARAM_SHM) (0x%x) 0x%x", __LINE__, space, p->lHeapIdShm));
return p->lHeapIdShm;
case IALG_DARAM0: // Can't use this because it is zero and overridden
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_DARAM2 (0x%x) 0x%x", __LINE__, space, p->iHeapId));
return p->iHeapId; // not normally used.
- case IALG_ESDATA: // not normally used.
- TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_ESDATA (0x%x) 0x%x", __LINE__, space, p->eHeapId));
- return p->eHeapId;
+ case IALG_ESDATA: // FL: K2G: used for DDR shared memory
+ TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_ESDATA (IALG_EXTERNAL_SHM) (0x%x) 0x%x", __LINE__, space, p->eHeapIdShm));
+ return p->eHeapIdShm;
default:
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: default (0x%x) 0x%x", __LINE__, space, p->eHeapId));
{
switch(space)
{
- case IALG_SARAM: /* IALG_SARAM0 = IALG_SARAM : Normally used for IRAM. */
+ case IALG_SARAM: /* IALG_SARAM0 = IALG_SARAM : Normally used for IRAM. */ // FL: K2G: used for L2 on DSP
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_SARAM (0x%x) 0x%x", __LINE__, space, p->iHeapId));
return p->hIHeap;
- case IALG_EXTERNAL: // normally external SDRAM
+ case IALG_EXTERNAL: // normally external SDRAM // FL: K2G: used for DDR local memory
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_EXTERNAL (0x%x) 0x%x", __LINE__, space, p->eHeapId));
return p->hEHeap;
- case IALG_SARAM1: // Used by Dolby Digital
+ case IALG_SARAM1: // FL: K2G: used for MSMC local memory
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_SARAM1 (0x%x) 0x%x", __LINE__, space, p->lHeapId));
return p->hLHeap;
case IALG_SARAM2:
- TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_SARAM2 (0x%x) 0x%x", __LINE__, space, p->iHeapId));
+ TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_SARAM2 (IALG_SARAM_SHM) (0x%x) 0x%x", __LINE__, space, p->lHeapIdShm));
return p->hLHeapShm;
case IALG_DARAM0: // Can't use this because it is zero and overridden
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_DARAM2 (0x%x) 0x%x", __LINE__, space, p->iHeapId));
return p->hIHeap; // not normally used.
- case IALG_ESDATA: // not normally used.
- TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_ESDATA (0x%x) 0x%x", __LINE__, space, p->eHeapId));
- return p->hEHeap;
+ case IALG_ESDATA: // FL: K2G: used for DDR shared memory
+ TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_ESDATA (0x%x) 0x%x", __LINE__, space, p->eHeapIdShm));
+ return p->hEHeapShm;
default:
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: default (0x%x) 0x%x", __LINE__, space, p->eHeapId));
HeapMem_Handle hEHeap,
Int lHeapIdShm,
HeapMem_Handle hLHeapShm,
+ Int eHeapIdShm,
+ HeapMem_Handle hEHeapShm,
Int clr
)
{
p->lHeapId = lHeapId;
p->eHeapId = eHeapId;
p->lHeapIdShm = lHeapIdShm;
+ p->eHeapIdShm = eHeapIdShm;
/* initialize heap handles */
p->hIHeap = hIHeap;
p->hLHeap = hLHeap;
p->hEHeap = hEHeap;
p->hLHeapShm = hLHeapShm;
+ p->hEHeapShm = hEHeapShm;
/* initialize clear flag */
p->clr=clr;
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/common/paf_alg_print.c b/processor_audio_sdk_1_00_00_00/pasdk/common/paf_alg_print.c
index 9d500a268c611a3f29fae16bf68501e4f83f43d1..9385b44440e9eb530b8740ff5b3159c20b64c705 100644 (file)
printf("\n\nAlgorithm Memory requirement:\n");
printf(" Key: \n");
printf(" Beta ID can be decoded from stdbeta.h, oembeta.h or cusbeta.h in pa\\sio\\acp1.\n");
- printf(" The number in parentheses is the heap. (0) is L2. (1) is MSMC. (2) is DDR3. (3) is MSMC SHM.\n");
+ printf(" The number in parentheses is the heap. (0) is L2. (1) is MSMC. (2) is DDR3. (3) is MSMC SHM. (4) is DDR SHM.\n");
printf("%8s\t","BetaId");
for(i=PAF_IALG_COMMON_MEM0;i<=PAF_IALG_COMMON_MEMN;++i){
if(i==0) printf("%8s\t","SCRATCH");
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/test_arm/framework/audioStreamDecodeProc.c b/processor_audio_sdk_1_00_00_00/pasdk/test_arm/framework/audioStreamDecodeProc.c
index 4b869a2ff5e1a967ff04f53749364c497652e44c..7a7c0c8c874496a02d756d89e11bdaf96c2a5035 100644 (file)
HEAP_ID_INTERNAL1, HEAP_INTERNAL1,
HEAP_ID_EXTERNAL, HEAP_EXTERNAL,
HEAP_ID_INTERNAL1_SHM, HEAP_INTERNAL1_SHM,
+ HEAP_ID_EXTERNAL_SHM, HEAP_EXTERNAL_SHM,
HEAP_CLEAR);
if (pP->fxns->headerPrint)
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/test_dsp/framework/audioStreamInpProc.c b/processor_audio_sdk_1_00_00_00/pasdk/test_dsp/framework/audioStreamInpProc.c
index 58950f00c335a131af8237540f5f1dfc139318f5..9e06ee9d85e84deebd4353d75564bab8db3bb225 100644 (file)
HEAP_ID_INTERNAL1, HEAP_INTERNAL1,
HEAP_ID_EXTERNAL, HEAP_EXTERNAL,
HEAP_ID_INTERNAL1_SHM, HEAP_INTERNAL1_SHM,
+ HEAP_ID_EXTERNAL_SHM, HEAP_EXTERNAL_SHM,
HEAP_CLEAR);
if (pP->fxns->headerPrint)
HEAP_ID_INTERNAL1, HEAP_INTERNAL1,
HEAP_ID_EXTERNAL, HEAP_EXTERNAL,
HEAP_ID_INTERNAL1_SHM, HEAP_INTERNAL1_SHM,
+ HEAP_ID_EXTERNAL_SHM, HEAP_EXTERNAL_SHM,
HEAP_CLEAR);
TRACE_TERSE2("PAF_ASIT_initPhaseDevice: AS%d: calling PAF_ALG_setup with clear at %d.", as, HEAP_CLEAR);
}
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/test_dsp/framework/audioStreamOutProc.c b/processor_audio_sdk_1_00_00_00/pasdk/test_dsp/framework/audioStreamOutProc.c
index 4381a4625de5bc5cd8386f79882828154e6414d1..c9194211868041352ead8ca1ae21aaac51f88da0 100644 (file)
HEAP_ID_INTERNAL1, HEAP_INTERNAL1,
HEAP_ID_EXTERNAL, HEAP_EXTERNAL,
HEAP_ID_INTERNAL1_SHM, HEAP_INTERNAL1_SHM,
+ HEAP_ID_EXTERNAL_SHM, HEAP_EXTERNAL_SHM,
HEAP_CLEAR);
if (pP->fxns->headerPrint)
HEAP_ID_INTERNAL1, HEAP_INTERNAL1,
HEAP_ID_EXTERNAL, HEAP_EXTERNAL,
HEAP_ID_INTERNAL1_SHM, HEAP_INTERNAL1_SHM,
+ HEAP_ID_EXTERNAL_SHM, HEAP_EXTERNAL_SHM,
HEAP_CLEAR);
TRACE_TERSE2("PAF_ASOT_initPhaseDevice: AS%d: calling PAF_ALG_setup with clear at %d.", as, HEAP_CLEAR);
}
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/test_dsp/framework/itopo/params.c b/processor_audio_sdk_1_00_00_00/pasdk/test_dsp/framework/itopo/params.c
index 37e7d46d20456df37472caeedbd00fb80cc49438..0173dfb7d72d6b478367b4a3eeed632e26128fe7 100644 (file)
#include <procsdk_audio_typ.h>
#include "paftyp.h"
+#include "paf_ialg.h"
#include <stdasp.h>
#include <pafsio_ialg.h>
// DIB memory requirements
// primary input
+// IALG_SARAM_SHM: MSMC shared memory heap
+// IALG_EXTERNAL_SHM: DDR shared memory heap
const IALG_MemRec inpMemTabPrimary[] =
{
// SDRAM circular buffer
//180 * 1024, // size
//6 * 60 * 1024, // size
128, // alignment
- IALG_SARAM2, //IALG_SARAM1, //IALG_EXTERNAL, // space
+ IALG_SARAM_SHM, //IALG_EXTERNAL_SHM, //IALG_SARAM2, //IALG_SARAM1, //IALG_EXTERNAL, // space
IALG_PERSIST, // attrs
NULL, // base
},