PASDK 568: fixed ASIT decoding FSM bug.
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / audioStreamInpDec.c
2018-04-20 Jianzhong XuPASDK 568: fixed ASIT decoding FSM bug.
2018-03-01 Frank LivingstonMerge remote-tracking branch 'origin/PASDK-136-new...
2018-02-27 Frank LivingstonPASDK-538:Remove unused code
2018-02-27 Jianzhong XuMerge remote-tracking branch 'origin/dev_pasdk_frank_pa...
2018-02-27 Jianzhong XuDefined McASP configuration parameters for every SAP_D1...
2018-02-26 Frank LivingstonPASDK-538:Update DSP ASP master messaging to use SyncEvents
2018-02-16 Frank LivingstonMerge branch 'dev_pasdk_frank_pasdk516AsotRefactoring...
2018-02-13 Frank LivingstonPASDK-516:First version of ASOT refactoring
2018-02-09 Jianzhong XuImplemented event-based ASIT FSM execpt the initial...
2018-01-31 Jianzhong XuFixed frame length discrepancy between ASIT and decoder.
2018-01-30 Jianzhong XuModified input task decode processing to have both...
2018-01-29 Jianzhong XuFixed problem of input task being stuck when input...
2018-01-26 Jianzhong XuUpdated input task and decode processing. Input task...
2018-01-16 Jianzhong XuRefactored input decoding processing. Updated input...
2018-01-04 Jianzhong XuStarted refactoring input task. New code works up to...