Add comment to ASIT concerning init phase for OutInit-Sync
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / audioStreamInpProc.c
2017-09-12 Frank LivingstonAdd comment to ASIT concerning init phase for OutInit...
2017-09-07 Frank LivingstonPASDK-376:Merge branch 'dev_pasdk_frank_pasdk376Beta3Re...
2017-09-05 SuMerge branch 'dev_pasdk_frank_pasdk376Beta3Release...
2017-09-01 Frank LivingstonPASDK-376:Initial merge of DH & DTS:X
2017-08-29 Frank LivingstonPASDK-376:Compile out debug code for release
2017-08-28 Frank LivingstonPASDK-376:Remove some DSP project compile warnings
2017-08-25 SuMerge branch 'dev_pasdk_frank_pasdk376Beta3Release...
2017-08-23 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_frank...
2017-08-21 Frank LivingstonPASDK-87:Merge remote-tracking branch 'origin/PASDK...
2017-08-17 Frank LivingstonUpdate ASOT tracing
2017-08-10 Govind JeyaramMerge branch 'dev_pasdk' of ssh://bitbucket.itg.ti...
2017-08-10 Govind JeyaramBuild #59: Update submodules + Merge files from PASDK...
2017-07-28 Frank LivingstonPASDK-218:Pull from DEV_PASDK_BUILD55
2017-07-27 Frank LivingstonPASDK-218:Clean up
2017-07-26 Frank LivingstonPASDK-218:Merge remote-tracking branch 'origin/dev_pasd...
2017-07-26 Frank LivingstonPASDK-218:Add rudimentary Dec Op CB status and alpha...
2017-07-22 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-22 Frank LivingstonPASDK-218:Update CB for THD HSR streams
2017-07-07 Frank LivingstonPASDK-218:Move CB init source select to after first...
2017-07-02 Frank LivingstonPASDK-218:Move cbInitSourceSel() from DSP to ARM.
2017-07-02 Frank LivingstonPASDK-218:Add function to get "decoder frame length...
2017-06-30 Frank LivingstonPASDK-218:Add Out Init-Sync to ASOT (DSP) and ASDT...
2017-06-23 Frank LivingstonMerge pull request #1 in PASDK/pasdk_sr from PASDK...
2017-06-23 Jianzhong XuModified messaging code after code review.
2017-06-21 SuMerge update.
2017-06-19 SuMerge branch 'dev_pasdk_pp_pasdk302' of ssh://git@bitbu...
2017-06-09 Jianzhong XuCleaned up code repetitions of messaging and shared...
2017-06-03 Frank LivingstonPASDK-277:Increase MAT-THD nominal delay to 3504.
2017-05-29 Chitresh GuptaPASDK-277: Added GPIO for timestamping CB operation.
2017-05-29 Chitresh GuptaPASDK-277: Added capture for CB R/W operations.
2017-05-18 Frank LivingstonBuild #44:Merge remote-tracking branch 'origin/dev_pasd...
2017-05-18 Frank LivingstonCommenting/cleanup.
2017-05-10 Frank LivingstonPASDK-254:Provide compile-time switch to allow heap...
2017-05-09 Frank LivingstonPASDK-254:
2017-05-04 Frank LivingstonPASDK-71:Update to PFP #7.
2017-05-03 Frank LivingstonPASDK-71:Ensure pfpBegin() not called twice before...
2017-05-03 Chitresh GuptaPASDK-302: DTSX statusOp modifications.
2017-04-29 Frank LivingstonCleaned up system stream.
2017-04-28 Frank LivingstonPASDK-71:Add PFP for measurement of autodet cycles
2017-04-28 Frank LivingstonPASDK-71:Add benchmark configuration for all ASPs using PFP
2017-04-27 Frank LivingstonPASDK-71:Update PFP begin/end for ASIT decode processin...
2017-04-27 Frank LivingstonPASDK-71:Add PFP for (1) ASIT decode processing and...
2017-04-26 Frank LivingstonPASDK-71:Add PFP component to ARM & DSP.
2017-04-14 Chitresh GuptaPASDK-183: merged latest framework updates.
2017-03-29 Chitresh GuptaPASDK-183: minor code cleanup.
2017-03-20 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-16 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-16 Frank LivingstonPASDK-258:Update copyright for files modified since...
2017-03-11 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-10 Govind JeyaramPASDK-258: Minor clean up removing dead wood from test_...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-02 Chitresh GuptaPASDK242: Added PAF_SYS_FRAMELENGTH for system framelength.
2017-03-01 Frank LivingstonBuild #38: remove GPIO debug
2017-03-01 Frank LivingstonFurther cleanup of CB underflow handling
2017-03-01 Frank LivingstonFix ASIT decodeInfo() to properly return error return...
2017-02-28 Frank LivingstonPASDK-53: Experimental code for circular buffer overflo...
2017-02-28 Chitresh GuptaPASDK242: updated trigger of ASP profiling to sampling...
2017-02-28 Chitresh GuptaPASDK242: Added support for SRC4 and 96KHz.
2017-02-24 Frank LivingstonPASDK-53: Experimental code,dynamically change Audio...
2017-02-23 Chitresh GuptaPASDK209: Added post processing and CPU load profiler.
2017-02-23 Chitresh GuptaPASDK183: maxFramelength updated to 8192
2017-02-17 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-02-17 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-17 Frank LivingstonRemove tabs
2017-02-17 Frank LivingstonRemove SW_BREAKPOINT on ASIP due to Dec CB overflow...
2017-02-16 Govind JeyaramPASDK-53: DIBERR_SYNC is NOT masked now in PAF_ASIT_aut...
2017-02-16 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-09 Chitresh GuptaPASDK183: Updates for DTS legacy stream decode.
2017-02-02 Chitresh GuptaPASDK183: Initial DTS modifications in framework.
2017-01-28 Frank LivingstonMerge commit '6ff7457' into dev_pasdk_frank
2017-01-27 Govind Jeyaram* Fixes towards PASDK-53 include --- PART II (BIOS6...
2017-01-27 Govind Jeyaram* Fixes towards PASDK-53 include --- PART I (HDMI-Input...
2017-01-27 Frank LivingstonRemove remove ARM call for reset, activate. All ARM...
2017-01-26 Frank LivingstonRemove remove ARM call for info, decode. Remove code...
2017-01-26 Frank LivingstonAdd gpio debug (Audio Daughter Card J12 B8)
2017-01-26 Frank LivingstonAdd capIb at DSP Rx SIO reclaim
2017-01-26 Frank LivingstonAdd debug counters
2017-01-26 Frank LivingstonChange check for primary sync (major Au in case of...
2017-01-18 Frank LivingstonUpdates for PASDK-53
2017-01-17 Govind Jeyaram* Fixes towards PASDK-53 include --- PART II (BIOS6...
2017-01-17 Govind Jeyaram* Fixes towards PASDK-53 include --- PART I (HDMI-Input...
2017-01-10 Frank LivingstonMerge updates for PASDK-69
2017-01-03 Chitresh GuptaMerge branch 'dev_pasdk_pp_pasdk69ArmDspCom' into ...
2016-12-21 Chitresh GuptaMerge branch 'dev_pasdk_pp_pasdk69ArmDspCom' into ...
2016-12-12 Chitresh GuptaFix merge changes to support MAT-THD.
2016-12-12 Chitresh GuptaMerge branch 'dev_pasdk_govind' into 'dev_pasdk_pp_pasd...
2016-12-08 Chitresh GuptaPASDK69: added support for NON_CACHE_STATUS.
2016-12-05 Chitresh GuptaPASDK69: Added support for Non-cacheable DDR memory.
2016-11-30 Frank LivingstonMerge branch 'dev_pasdk_govind' into dev_pasdk_frank
2016-11-29 Chitresh GuptaPASDK69: added common API to access shared status struc...
2016-11-16 Govind Jeyarammerging from dev_pasdk_frank
2016-11-16 Frank LivingstonManual merge from dev_pasdk_pp_thdintegration, commitId...
2016-10-03 Frank LivingstonRemove processor_audio_sdk_1_00_00_00 subfolder