PASDK-577:Add back run-once code to asitSelectDevices()
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / audioStreamInpProcNewIO.c
2018-05-09 Frank LivingstonPASDK-577:Add back run-once code to asitSelectDevices()
2018-05-09 Frank LivingstonPASDK-577:Dynamic Input device selection
2018-05-08 Frank LivingstonPASDK-577:Add McAsp LLD driver handle for each Output...
2018-04-26 Jianzhong XuPASDK-633: Implemented IB config queue in ASIT decode...
2018-04-23 Frank LivingstonPASDK-568:Merge to 561 integration branch
2018-04-09 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_frank_pa...
2018-04-04 Jianzhong XuPASDK 564: Removed one dependency of hard coded number...
2018-03-27 Frank LivingstonPASDK-585:Remove K2G name from Aud API usage
2018-03-27 Frank LivingstonMerge branch 'dev_pasdk_frank_pasdk605SanitizeReposForI...
2018-03-26 Jianzhong XuReplaced hard coded OUTPUT_STRIDE with configured strid...
2018-03-21 Jianzhong XuMerge branch 'dev_pasdk_pasdk561Integration' of ssh...
2018-03-19 Frank LivingstonMerge branch 'dev_pasdk_frank_pasdk587CreateNewMakefile...
2018-03-15 Jianzhong XuReconfigure McASP LLD word width by device default...
2018-03-03 Frank LivingstonPASDK-585:Update PDK & EDMA3 LLD
2018-03-01 Frank LivingstonMerge remote-tracking branch 'origin/PASDK-136-new...
2018-03-01 Jianzhong XuTested McASP configuration for I/O shortcut HDMIStereo.
2018-02-27 Jianzhong XuMerge remote-tracking branch 'origin/dev_pasdk_frank_pa...
2018-02-27 Jianzhong XuDefined McASP configuration parameters for every SAP_D1...
2018-02-26 Frank LivingstonPASDK-538:Update DSP ASP master messaging to use SyncEvents
2018-02-16 Frank LivingstonMerge branch 'dev_pasdk_frank_pasdk516AsotRefactoring...
2018-02-16 Jianzhong XuFixed loss of SYNC problem and restart problem. ASIT...
2018-02-15 Frank LivingstonPASDK-516:Add updates for PCE
2018-02-13 Frank LivingstonPASDK-516:First version of ASOT refactoring
2018-02-09 Jianzhong XuImplemented event-based ASIT FSM execpt the initial...
2018-01-31 Jianzhong XuFixed frame length discrepancy between ASIT and decoder.
2018-01-29 Jianzhong XuFixed problem of input task being stuck when input...
2018-01-26 Jianzhong XuUpdated input task and decode processing. Input task...
2018-01-16 Jianzhong XuRefactored input decoding processing. Updated input...
2018-01-10 Jianzhong XuStarted refactoring output task and integrating new...
2018-01-04 Jianzhong XuStarted refactoring input task. New code works up to...