PASDK-419:Update 3p-ip-dts submodule
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework /
2017-10-05 Chitresh GuptaMerge branch 'dev_pasdk_pp_pasdk405' into 'dev_pasdk'
2017-10-03 Frank LivingstonPASDK-284:Merge branch 'dev_pasdk_govind_pasdk284'...
2017-10-02 Frank LivingstonPASDK-401:Clean up compile-time component selection...
2017-09-27 Frank LivingstonPASDK-401:Fix broken DSP patches for No-IP build
2017-09-25 Frank LivingstonPASDK-401:Add No-IP builds
2017-09-25 Govind JeyaramPASDK-284: Clean Up. Removed deadwood.
2017-09-25 Frank LivingstonMerge branch 'dev_pasdk_frank_pasdk359UpdateDevEnv...
2017-09-25 Frank LivingstonPASDK-400:AAC integration
2017-09-24 Frank LivingstonPASDK-402:Add writeDECCommandRestart updates
2017-09-12 Frank LivingstonAdd comment to ASIT concerning init phase for OutInit...
2017-09-12 Frank LivingstonAdd comments to alpha command files
2017-09-07 Frank LivingstonPASDK-376:Merge branch 'dev_pasdk_frank_pasdk376Beta3Re...
2017-09-05 SuMerge branch 'dev_pasdk_frank_pasdk376Beta3Release...
2017-09-01 Frank LivingstonPASDK-376:Initial merge of DH & DTS:X
2017-08-31 Frank LivingstonPASDK-379:Merge remote-tracking branch 'origin/dev_pasd...
2017-08-31 SuRenamed "reserved" parameter to "resetCount" for DTSX...
2017-08-29 Frank LivingstonPASDK-376:Update build configurations
2017-08-29 Frank LivingstonPASDK-376:Compile out debug code for release
2017-08-28 Frank LivingstonPASDK-376:Remove GPIO debug for release
2017-08-28 Frank LivingstonPASDK-376:Remove some DSP project compile warnings
2017-08-25 SuMerge branch 'dev_pasdk_frank_pasdk376Beta3Release...
2017-08-23 Frank LivingstonPASDK-376:Update headers to 2017
2017-08-23 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_frank...
2017-08-21 Frank LivingstonPASDK-87:Merge remote-tracking branch 'origin/PASDK...
2017-08-17 Frank LivingstonUpdate ASOT tracing
2017-08-17 Jianzhong XuReplaced platform APIs from pdk 1.0.1.2.eng with Board...
2017-08-10 Govind JeyaramMerge branch 'dev_pasdk' of ssh://bitbucket.itg.ti...
2017-08-10 Govind JeyaramBuild #59: Update submodules + Merge files from PASDK...
2017-07-28 Frank LivingstonPASDK-218:Pull from DEV_PASDK_BUILD55
2017-07-27 Frank LivingstonPASDK-218:Clean up
2017-07-26 Frank LivingstonPASDK-218:Update output frame length
2017-07-26 Frank LivingstonPASDK-218:Merge remote-tracking branch 'origin/dev_pasd...
2017-07-26 Frank LivingstonPASDK-218:Add rudimentary Dec Op CB status and alpha...
2017-07-25 Frank LivingstonPASDK-218:Merge remote-tracking branch 'origin/dev_pasd...
2017-07-25 Govind JeyaramPASDK-218: Using PAF_ASOT_MAX_FRAMELENGTH for asop_para...
2017-07-25 Govind JeyaramPASDK-218: Introduced PAF_ASOT_FRAMELENGTH & PAF_ASOT_M...
2017-07-23 Frank LivingstonPASDK-218:Update CB PCM OVR detection logic.
2017-07-23 Frank LivingstonPASDK-218:CB updates for THD 192 kHz
2017-07-22 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-22 Govind JeyaramPASDK-218: Both Stop & Start Output operations are...
2017-07-22 Govind JeyaramPASDK-218: Disabling Flush mode of MOB, thereby truncat...
2017-07-22 Frank LivingstonPASDK-218:Update CB for THD HSR streams
2017-07-20 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-20 Frank LivingstonPASDK-218:Update CB read to allow read spanning multipl...
2017-07-20 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-19 SuFixed the DTSX glitch problem at the beginning of outputs.
2017-07-19 Frank LivingstonPASDK-218:Add missing DEF_STR_FRAME_LEN macro definition
2017-07-18 Govind JeyaramPASDK-218: Relocating OB buffers to L2 (temporary worka...
2017-07-17 Frank LivingstonPASDK-218:Add ability to dynamic config stream frame...
2017-07-17 Frank LivingstonPASDK-218:Move ownership of CB stream frame size to...
2017-07-11 Frank LivingstonPASDK-218:Update ASOT top-level State Machine.
2017-07-09 Frank LivingstonPASDK-218:Retain cbInit() API, but remove functionality...
2017-07-08 Frank LivingstonPASDK-218:Add CB statistic for number of read AFs consu...
2017-07-08 Frank LivingstonPASDK-218:Update CB last AF.
2017-07-07 Frank LivingstonPASDK-218:Relocate first setCheckRateX and startOutput...
2017-07-07 Frank LivingstonPASDK-218:Fix ASOT SM state update for CB drained
2017-07-07 Frank LivingstonPASDK-218:Fix logic for reporting CB drain state
2017-07-07 Frank LivingstonPASDK-218:Add debug counters
2017-07-07 Frank LivingstonPASDK-218:Move CB init source select to after first...
2017-07-04 Frank LivingstonPASDK-218:Replace initSyncUpdateAf() with outIsCpyAf...
2017-07-04 Frank LivingstonPASDK-218:Replace initSyncUpdateAf() with outIsCpyAf().
2017-07-03 Frank LivingstonPASDK-218:Fix Out IS audio frame copy (write & read)
2017-07-03 Frank LivingstonPASDK-218:Add traces, fix typo in decodeEncode
2017-07-03 SuFixed the problem described in PASDK-336.
2017-07-02 Frank LivingstonPASDK-218:Move cbInitSourceSel() from DSP to ARM.
2017-07-02 Frank LivingstonPASDK-218:Add function to get "decoder frame length...
2017-06-30 Frank LivingstonPASDK-218:Update decodeProcessing error codes
2017-06-30 Frank LivingstonPASDK-218:Add Out Init-Sync to ASOT (DSP) and ASDT...
2017-06-30 Frank LivingstonPASDK-218:Add low-level Out Init-Sync code
2017-06-30 Frank LivingstonPASDK-218:Update cbCtlInit() in sysInit on ARM/DSP.
2017-06-30 Frank LivingstonPASDK-218:Update Circular Buffer
2017-06-28 Frank LivingstonPASDK-218:ASOT code clean ups
2017-06-23 Frank LivingstonMerge pull request #1 in PASDK/pasdk_sr from PASDK...
2017-06-23 Jianzhong XuModified messaging code after code review.
2017-06-23 Frank LivingstonPASDK-218:Add CB drained indicator to CB read
2017-06-23 SuUpdate for PARMA integration.
2017-06-23 Frank LivingstonPASDK-218:Add CB statistics
2017-06-22 Frank LivingstonFix comment
2017-06-22 Frank LivingstonChange name of CB emptyFlag to drainFlag
2017-06-21 SuMerge update.
2017-06-19 SuMerge branch 'dev_pasdk_pp_pasdk302' of ssh://git@bitbu...
2017-06-09 Jianzhong XuCleaned up code repetitions of messaging and shared...
2017-06-06 Frank LivingstonPASDK-319:Update headers to 2017
2017-06-03 Frank LivingstonPASDK-277:Increase MAT-THD nominal delay to 3504.
2017-06-03 Frank LivingstonPASDK-277:Add debug variables
2017-06-02 Frank LivingstonPASDK_277:Initial code for Bogdan's CB nominal delay
2017-05-29 Chitresh GuptaPASDK-277: Added GPIO for timestamping CB operation.
2017-05-29 Chitresh GuptaPASDK-277: Added capture for CB R/W operations.
2017-05-27 Chitresh GuptaPASDK-277: Updated CB lag implementation.
2017-05-18 Frank LivingstonBuild #44:Merge remote-tracking branch 'origin/dev_pasd...
2017-05-18 Frank LivingstonCommenting/cleanup.
2017-05-11 Frank LivingstonPASDK-254:Move location of mem stat dump on ARM to...
2017-05-11 Frank LivingstonPASDK-254:Add debug IDLE memstat report
2017-05-10 Frank LivingstonCommenting/cleanup
2017-05-10 Frank LivingstonRemove ref to debug var in AFP
2017-05-10 Frank LivingstonPASDK-254:Provide compile-time switch to allow heap...
2017-05-09 Frank LivingstonPASDK-254:
2017-05-05 Chitresh GuptaPASDK-302: Corrected DTSX PAF_SOURCE define.
2017-05-04 Frank LivingstonPASDK-71:Update to PFP #7.
2017-05-03 Frank LivingstonPASDK-71:Ensure pfpBegin() not called twice before...
next