]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/history - pasdk/test_dsp
Update MAT-THD submodule
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp /
2017-02-17 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-17 Frank LivingstonRemove tabs
2017-02-17 Frank LivingstonRemove SW_BREAKPOINT on ASIP due to Dec CB overflow...
2017-02-16 Govind JeyaramPASDK-53: Hard-coding 192 KHz as the IB SampleRate...
2017-02-16 Govind JeyaramPASDK-53: EDMA programming fix, to suit both 1-lane...
2017-02-16 Govind JeyaramPASDK-53: Reducing the arbitrary per-call time to invok...
2017-02-16 Govind JeyaramPASDK-53: Don't need the 2nd Memtab in IB anymore....
2017-02-16 Govind JeyaramPASDK-53: DIBERR_SYNC is NOT masked now in PAF_ASIT_aut...
2017-02-16 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-07 Frank LivingstonAdd more commenting and use of symbolic constants to...
2017-02-07 Frank LivingstonAdd explicit SYS/BIOS Load configuration to app.cfg
2017-02-06 Frank LivingstonAdd comment concerning time base for AIP interval parameter
2017-02-06 Frank LivingstonFix uninitialized variables, add more comments to system.c
2017-01-30 Frank LivingstonAdding back this code causes mat-thd (input only) to...
2017-01-30 Frank LivingstonAdd back Cache_wb() after swapHdmi()
2017-01-28 Frank LivingstonMerge commit '6ff7457' into dev_pasdk_frank
2017-01-27 Frank LivingstonAdding back this code causes mat-thd (input only) to...
2017-01-27 Frank LivingstonAdd back Cache_wb() after swapHdmi()
2017-01-27 Govind Jeyaram* Fixes towards PASDK-53 include --- PART II (BIOS6...
2017-01-27 Govind Jeyaram* Fixes towards PASDK-53 include --- PART I (HDMI-Input...
2017-01-27 Govind JeyaramPASDK-53: Input Data Integrity investigation.
2017-01-27 Frank LivingstonRemove remove ARM call for reset, activate. All ARM...
2017-01-26 Frank LivingstonRemove remove ARM call for info, decode. Remove code...
2017-01-26 Frank LivingstonChange at-boot Output shortcut to none. Effectively...
2017-01-26 Frank LivingstonAdd gpio debug (Audio Daughter Card J12 B8)
2017-01-26 Frank LivingstonAdd capIb at DSP Rx SIO reclaim
2017-01-26 Frank LivingstonAdd debug counters
2017-01-26 Frank LivingstonChange check for primary sync (major Au in case of...
2017-01-26 Frank LivingstonRelocate capIbBuf to DDR3 to increase amount of availab...
2017-01-18 Frank LivingstonUpdates for PASDK-53
2017-01-17 Govind Jeyaram* Fixes towards PASDK-53 include --- PART II (BIOS6...
2017-01-17 Govind Jeyaram* Fixes towards PASDK-53 include --- PART I (HDMI-Input...
2017-01-11 Frank LivingstonUpdate for PASDK150
2017-01-10 Frank LivingstonMerge updates for PASDK-114
2017-01-10 Frank LivingstonUpdate Debug_pkgs builds
2017-01-10 Frank LivingstonMerge updates for PASDK-69
2017-01-03 Chitresh Guptaresolved merge issues.
2017-01-03 Chitresh GuptaMerge branch 'dev_pasdk_pp_pasdk69ArmDspCom' into ...
2017-01-03 Chitresh GuptaPASDK150: Workaround for UART timeout due to Hwi_disable().
2016-12-28 Chitresh GuptaFixed IPC init issue.
2016-12-23 Chitresh GuptaUpdates for DCS7 (UART SWI implementation). Fixed IPC...
2016-12-21 Chitresh GuptaMerge branch 'dev_pasdk_pp_pasdk69ArmDspCom' into ...
2016-12-13 Govind JeyaramPASDK-53: Input Data Integrity investigation.
2016-12-13 Chitresh GuptaPASDK69: Created task for idleAudioStream(). Added...
2016-12-12 Govind JeyaramMerge branch 'dev_pasdk_frank' of gitorious.design...
2016-12-12 Chitresh GuptaFix merge changes to support MAT-THD.
2016-12-12 Chitresh GuptaMerge branch 'dev_pasdk_govind' into 'dev_pasdk_pp_pasd...
2016-12-10 Frank LivingstonSingle .gitignore for super repo
2016-12-09 Frank LivingstonUpdate processor audio sdk version number
2016-12-08 Chitresh GuptaPASDK69: updated DCS7 params.
2016-12-08 Chitresh GuptaPASDK69: added support for NON_CACHE_STATUS.
2016-12-07 Frank LivingstonUpdate alpha command files to not include dap
2016-12-07 Frank LivingstonFix DSP Debug_pkgs build
2016-12-05 Frank LivingstonAdd FD package creation script
2016-12-05 Chitresh GuptaPASDK69: Added support for Non-cacheable DDR memory.
2016-12-02 Frank LivingstonAdd ARM/DSP debug build profiles which use generated...
2016-12-01 Frank LivingstonChange ENC channel map from for 7.1
2016-12-01 Frank LivingstonChange DDP at-boot configuration to 7.1
2016-12-01 Frank LivingstonAdd comment in at-boot for 12-speaker layout SYS channe...
2016-12-01 Chitresh GuptaPASDK69: Created Non-Cacheable memory region.
2016-11-30 Frank LivingstonAdd BMDA configuration for at-boot DDP 5.1.2 speaker...
2016-11-30 Frank LivingstonMerge branch 'dev_pasdk_govind' into dev_pasdk_frank
2016-11-30 Frank LivingstonChange at-boot configuration to DDP
2016-11-29 Chitresh GuptaPASDK69: added common API to access shared status struc...
2016-11-28 Frank LivingstonRemove MAT-THD decoder at-boot commands for BMDA testing
2016-11-28 Frank LivingstonAdd at-boot testing configuration for MAT-THD decoder.
2016-11-28 Frank LivingstonAdd BMDA to DSP build
2016-11-23 Frank LivingstonUpdate for DA10x checkIP (PASDK-140)
2016-11-16 Govind Jeyarammerging from dev_pasdk_frank
2016-11-16 Frank LivingstonAdd code missing from manual merge
2016-11-16 Frank LivingstonManual merge from dev_pasdk_pp_thdintegration, commitId...
2016-11-15 Frank LivingstonUpdate PAF to MAT-THD integration version. Update DCS7...
2016-11-11 Frank LivingstonRevert at-boot input shortcut to execPAIInHDMIStereo
2016-11-11 Frank LivingstonUpdate to test PASDK-80:DSP crashes when CAR dynamicall...
2016-11-10 Frank LivingstonMerge remote-tracking branch 'remotes/origin/dev_pasdk_...
2016-11-09 Frank LivingstonRe-order CAR and OAR in patches since OAR overwrites...
2016-11-09 Govind Jeyaram* Resolved Channel Swap Issue - for PASDK-101
2016-11-08 Frank LivingstonUpdate for PASDK-64: DDP Baseline: alpha commands over...
2016-11-03 LivingstonTesting for PASDK-38:Verify ARM crash doesn't happen
2016-11-03 SuChanges in generate mute frame - Use last audio frame...
2016-11-03 SuIncluded OAR in the ASP processing chain.
2016-11-03 SuFixed AF PCM buffers memory size calculation problem.
2016-10-24 Chitresh GuptaCache coherence for Decoder status structure.
2016-10-05 Frank LivingstonManual merge from pp_harmonious_dev, commitId=3f99a8b
2016-10-04 Frank LivingstonUpdate include directories in test_dsp and test_arm...
2016-10-04 Frank LivingstonAdd paf as submodule
2016-10-04 Frank LivingstonUpdate test_arm and test_dsp CCS projects for Dolby...
2016-10-03 Frank LivingstonRemove processor_audio_sdk_1_00_00_00 subfolder