]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/history - pasdk/test_dsp
PASDK-254:Move location of mem stat dump on ARM to include memory malloc'd in EXT...
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp /
2017-05-11 Frank LivingstonPASDK-254:Move location of mem stat dump on ARM to...
2017-05-11 Frank LivingstonPASDK-254:Add debug IDLE memstat report
2017-05-11 Frank LivingstonRemove audio clock simulation build options
2017-05-10 Frank LivingstonCommenting/cleanup
2017-05-10 Frank LivingstonRemove ref to debug var in AFP
2017-05-10 Frank LivingstonPASDK-254:Provide compile-time switch to allow heap...
2017-05-09 Frank LivingstonPASDK-254:
2017-05-04 Frank LivingstonPASDK-71:Update Release build profile to not include...
2017-05-04 Frank LivingstonPASDK-71:Update to PFP #7.
2017-05-03 Frank LivingstonPASDK-71:Ensure pfpBegin() not called twice before...
2017-05-02 Frank LivingstonAdd "Release" build profile.
2017-05-02 Frank LivingstonPASDK-71:Add System Stream code to handle PFP alpha...
2017-04-29 Frank LivingstonCleaned up system stream.
2017-04-29 Frank LivingstonPASDK-71:Add init values for SS status for ASIT/ASOT...
2017-04-28 Frank LivingstonPASDK-71:Add PFP for measurement of autodet cycles
2017-04-28 Frank LivingstonPASDK-71:Add benchmark configuration for all ASPs using PFP
2017-04-27 Frank LivingstonPASDK-71:Add SS status for ASIT/ASOT/AIP/AFP/SS peak...
2017-04-27 Frank LivingstonPASDK-71:Add SS status for ASIT/ASOT/AIP/AFP/SS load
2017-04-27 Frank LivingstonPASDK-71:Update PFP begin/end for ASIT decode processin...
2017-04-27 Frank LivingstonPASDK-71:Add PFP for (1) ASIT decode processing and...
2017-04-26 Frank LivingstonPASDK-71:Add PFP component to ARM & DSP.
2017-04-13 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-04-12 Govind JeyaramPASDK-251: Input Rate now dynamically managed by CSL...
2017-04-05 Chitresh GuptaFixed bugs in Circular buffer.
2017-04-05 Govind JeyaramPASDK-251: Free DMA resources (link params + error...
2017-04-05 Govind JeyaramPASDK-251: Free DMA resources (link params + error...
2017-04-05 Frank LivingstonAdd more comments
2017-04-04 Frank LivingstonPASDK-251:Merge commit '87978bd' into dev_pasdk_frank_p...
2017-04-04 Govind JeyaramPASDK-251: CSL based I2C implement, to communicate...
2017-04-03 Govind JeyaramPASDK-251: Remove DEC commands from Output Shortcuts.
2017-04-03 Govind JeyaramPASDK-251: Rearrange dependent files for SAP (out of...
2017-04-03 Govind JeyaramPASDK-251: SAP_reclaim bug-fix. Alleviates the problem...
2017-04-01 Govind JeyaramPASDK-251: Clean up - Log_info() related mod.
2017-04-01 Govind JeyaramPASDK-251: Clean up initialization. Now HDMI clock...
2017-03-30 Frank LivingstonFix uninitialized ENC status variables
2017-03-22 Frank LivingstonPASDK-251:Fix uninitialized global variables (DSP param...
2017-03-20 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-16 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-16 Chitresh GuptaPASDK258: Always use Input interface rate hard-coded...
2017-03-16 Frank LivingstonPASDK-258:Update copyright for files modified since...
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-11 Frank LivingstonPASDK-258:Remove TEST_MULTICHANNEL define from DSP...
2017-03-11 Frank LivingstonPASDK-258:Add ML0 include path for DSP application...
2017-03-11 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-10 Govind JeyaramPASDK-258: Minor clean up removing dead wood from test_...
2017-03-10 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-10 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-10 Frank LivingstonPASDK-258:Update root installation folder to processor_...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-08 Chitresh GuptaPASDK242: Added BMDA and merged CB memset() fix.
2017-03-07 Frank LivingstonAdd fil and src4 to paf build script
2017-03-06 Frank LivingstonUpdate CCS projects
2017-03-06 Frank LivingstonUpdate alpha package
2017-03-04 Frank LivingstonCircular buffer read cleanup from Build #38 (work on...
2017-03-02 Chitresh GuptaPASDK242: Added PAF_SYS_FRAMELENGTH for system framelength.
2017-03-01 Frank LivingstonBuild #38: remove GPIO debug
2017-03-01 Frank LivingstonAdd third debug GPIO
2017-03-01 Frank LivingstonFurther cleanup of CB underflow handling
2017-03-01 Frank LivingstonFix ASIT decodeInfo() to properly return error return...
2017-02-28 Frank LivingstonPASDK-53: Cleanup of CB underflow. Additional work...
2017-02-28 Frank LivingstonPASDK-53: Experimental code for circular buffer overflo...
2017-02-28 Chitresh GuptaPASDK242: updated trigger of ASP profiling to sampling...
2017-02-28 Chitresh GuptaPASDK242: Added support for SRC4 and 96KHz.
2017-02-28 Frank LivingstonPASDK-53: Experimental code, remove Dec Op CB reset...
2017-02-24 Frank Livingston PASDK-53: Experimental code,dynamically change Audio...
2017-02-24 Frank LivingstonPASDK-53: Experimental code,dynamically change Audio...
2017-02-23 Chitresh GuptaPASDK209: Added post processing and CPU load profiler.
2017-02-23 Frank LivingstonUpdate include files in DSP project for ML0 alpha heade...
2017-02-23 Frank LivingstonAdd ML0 to DSP
2017-02-22 Frank LivingstonFix memset bugs.
2017-02-17 Frank LivingstonChange at-boot output shortcut to execPAIOutAnalog
2017-02-17 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-02-17 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-17 Frank LivingstonRemove tabs
2017-02-17 Frank LivingstonRemove SW_BREAKPOINT on ASIP due to Dec CB overflow...
2017-02-16 Govind JeyaramPASDK-53: Hard-coding 192 KHz as the IB SampleRate...
2017-02-16 Govind JeyaramPASDK-53: EDMA programming fix, to suit both 1-lane...
2017-02-16 Govind JeyaramPASDK-53: Reducing the arbitrary per-call time to invok...
2017-02-16 Govind JeyaramPASDK-53: Don't need the 2nd Memtab in IB anymore....
2017-02-16 Govind JeyaramPASDK-53: DIBERR_SYNC is NOT masked now in PAF_ASIT_aut...
2017-02-16 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-07 Frank LivingstonAdd more commenting and use of symbolic constants to...
2017-02-07 Frank LivingstonAdd explicit SYS/BIOS Load configuration to app.cfg
2017-02-06 Frank LivingstonAdd comment concerning time base for AIP interval parameter
2017-02-06 Frank LivingstonFix uninitialized variables, add more comments to system.c
2017-01-30 Frank LivingstonAdding back this code causes mat-thd (input only) to...
2017-01-30 Frank LivingstonAdd back Cache_wb() after swapHdmi()
2017-01-28 Frank LivingstonMerge commit '6ff7457' into dev_pasdk_frank
2017-01-27 Frank LivingstonAdding back this code causes mat-thd (input only) to...
2017-01-27 Frank LivingstonAdd back Cache_wb() after swapHdmi()
2017-01-27 Govind Jeyaram* Fixes towards PASDK-53 include --- PART II (BIOS6...
2017-01-27 Govind Jeyaram* Fixes towards PASDK-53 include --- PART I (HDMI-Input...
2017-01-27 Govind JeyaramPASDK-53: Input Data Integrity investigation.
2017-01-27 Frank LivingstonRemove remove ARM call for reset, activate. All ARM...
2017-01-26 Frank LivingstonRemove remove ARM call for info, decode. Remove code...
next