PASDK-218:Merge remote-tracking branch 'origin/dev_pasdk_govind_pasdk218' into dev_pa...
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp /
2017-07-25 Frank LivingstonPASDK-218:Merge remote-tracking branch 'origin/dev_pasd...
2017-07-25 Govind JeyaramPASDK-218: Using PAF_ASOT_MAX_FRAMELENGTH for asop_para...
2017-07-25 Govind JeyaramPASDK-218: Introduced PAF_ASOT_FRAMELENGTH & PAF_ASOT_M...
2017-07-23 Frank LivingstonPASDK-218:Update CB PCM OVR detection logic.
2017-07-23 Frank LivingstonPASDK-218:CB updates for THD 192 kHz
2017-07-22 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-22 Govind JeyaramPASDK-218: Both Stop & Start Output operations are...
2017-07-22 Govind JeyaramPASDK-218: Disabling Flush mode of MOB, thereby truncat...
2017-07-22 Frank LivingstonPASDK-218:Update CB for THD HSR streams
2017-07-20 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-20 Frank LivingstonPASDK-218:Update CB read to allow read spanning multipl...
2017-07-20 Govind JeyaramPASDK-218: Fixed a bug involving insufficient num of...
2017-07-20 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-19 Frank LivingstonPASDK-218:Add missing DEF_STR_FRAME_LEN macro definition
2017-07-18 Govind JeyaramPASDK-218: Clean up the code removing deadwood.
2017-07-18 Govind JeyaramPASDK-218: Added comments to mark unused members of...
2017-07-18 Govind JeyaramPASDK-218: Added debug counters + Restored start-up...
2017-07-18 Govind JeyaramPASDK-218: Corrected Rx side Pinmask for HDMI + Using...
2017-07-18 Govind JeyaramPASDK-218: Relocating OB buffers to L2 (temporary worka...
2017-07-18 Govind JeyaramPASDK-218: Increased L2 Heap Mem to now account for...
2017-07-17 Govind JeyaramPASDK-218: EDMA CCNT bug-fix + Rx & Tx McASP Events...
2017-07-17 Frank LivingstonPASDK-218:Add ability to dynamic config stream frame...
2017-07-17 Frank LivingstonPASDK-218:Move ownership of CB stream frame size to...
2017-07-11 Frank LivingstonPASDK-218:Update ASOT top-level State Machine.
2017-07-09 Frank LivingstonPASDK-218:Retain cbInit() API, but remove functionality...
2017-07-08 Frank LivingstonPASDK-218:Add CB statistic for number of read AFs consu...
2017-07-08 Frank LivingstonPASDK-218:Update CB last AF.
2017-07-07 Frank LivingstonPASDK-218:Relocate first setCheckRateX and startOutput...
2017-07-07 Frank LivingstonPASDK-218:Fix ASOT SM state update for CB drained
2017-07-07 Frank LivingstonPASDK-218:Fix logic for reporting CB drain state
2017-07-07 Frank LivingstonPASDK-218:Add debug counters
2017-07-07 Frank LivingstonPASDK-218:Move CB init source select to after first...
2017-07-04 Frank LivingstonPASDK-218:Replace initSyncUpdateAf() with outIsCpyAf...
2017-07-04 Frank LivingstonPASDK-218:Replace initSyncUpdateAf() with outIsCpyAf().
2017-07-03 Frank LivingstonPASDK-218:Fix Out IS audio frame copy (write & read)
2017-07-03 Frank LivingstonPASDK-218:Add traces, fix typo in decodeEncode
2017-07-02 Frank LivingstonPASDK-218:Move cbInitSourceSel() from DSP to ARM.
2017-07-02 Frank LivingstonPASDK-218:Add function to get "decoder frame length...
2017-06-30 Frank LivingstonPASDK-218:Update decodeProcessing error codes
2017-06-30 Frank LivingstonPASDK-218:Add Out Init-Sync to ASOT (DSP) and ASDT...
2017-06-30 Frank LivingstonPASDK-218:Add low-level Out Init-Sync code
2017-06-30 Frank LivingstonPASDK-218:Update cbCtlInit() in sysInit on ARM/DSP.
2017-06-30 Frank LivingstonPASDK-218:Update Circular Buffer
2017-06-28 Frank LivingstonPASDK-218:ASOT code clean ups
2017-06-23 Frank LivingstonPASDK-218:Add CB drained indicator to CB read
2017-06-23 Frank LivingstonPASDK-218:Add CB statistics
2017-06-22 Frank LivingstonFix comment
2017-06-22 Frank LivingstonChange name of CB emptyFlag to drainFlag
2017-06-19 Frank LivingstonPASDK-218:Merge remote-tracking branch 'origin/dev_pasd...
2017-06-19 Govind JeyaramPASDK-218: Fixed incorrect divider for PAF_SAMPLERATE_9...
2017-06-07 Frank LivingstonPASDK-319:Update root installation folder to processor_...
2017-06-07 Frank LivingstonPASDK-319:Fix include paths for test_dsp project, Debug...
2017-06-06 Frank LivingstonPASDK-319:Update headers to 2017
2017-06-03 Frank LivingstonPASDK-277:Increase MAT-THD nominal delay to 3504.
2017-06-03 Frank LivingstonPASDK-277:Add debug variables
2017-06-02 Frank LivingstonPASDK_277:Initial code for Bogdan's CB nominal delay
2017-05-29 Chitresh GuptaPASDK-277: Added GPIO for timestamping CB operation.
2017-05-29 Chitresh GuptaPASDK-277: Added capture for CB R/W operations.
2017-05-27 Chitresh GuptaPASDK-277: Updated CB lag implementation.
2017-05-18 Frank LivingstonBuild #44:Merge remote-tracking branch 'origin/dev_pasd...
2017-05-18 Frank LivingstonCommenting/cleanup.
2017-05-11 Frank LivingstonPASDK-254:Move location of mem stat dump on ARM to...
2017-05-11 Frank LivingstonPASDK-254:Add debug IDLE memstat report
2017-05-11 Frank LivingstonRemove audio clock simulation build options
2017-05-10 Frank LivingstonCommenting/cleanup
2017-05-10 Frank LivingstonRemove ref to debug var in AFP
2017-05-10 Frank LivingstonPASDK-254:Provide compile-time switch to allow heap...
2017-05-09 Frank LivingstonPASDK-254:
2017-05-04 Frank LivingstonPASDK-71:Update Release build profile to not include...
2017-05-04 Frank LivingstonPASDK-71:Update to PFP #7.
2017-05-03 Frank LivingstonPASDK-71:Ensure pfpBegin() not called twice before...
2017-05-02 Frank LivingstonAdd "Release" build profile.
2017-05-02 Frank LivingstonPASDK-71:Add System Stream code to handle PFP alpha...
2017-04-29 Frank LivingstonCleaned up system stream.
2017-04-29 Frank LivingstonPASDK-71:Add init values for SS status for ASIT/ASOT...
2017-04-28 Frank LivingstonPASDK-71:Add PFP for measurement of autodet cycles
2017-04-28 Frank LivingstonPASDK-71:Add benchmark configuration for all ASPs using PFP
2017-04-27 Frank LivingstonPASDK-71:Add SS status for ASIT/ASOT/AIP/AFP/SS peak...
2017-04-27 Frank LivingstonPASDK-71:Add SS status for ASIT/ASOT/AIP/AFP/SS load
2017-04-27 Frank LivingstonPASDK-71:Update PFP begin/end for ASIT decode processin...
2017-04-27 Frank LivingstonPASDK-71:Add PFP for (1) ASIT decode processing and...
2017-04-26 Frank LivingstonPASDK-71:Add PFP component to ARM & DSP.
2017-04-13 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-04-12 Govind JeyaramPASDK-251: Input Rate now dynamically managed by CSL...
2017-04-05 Chitresh GuptaFixed bugs in Circular buffer.
2017-04-05 Govind JeyaramPASDK-251: Free DMA resources (link params + error...
2017-04-05 Govind JeyaramPASDK-251: Free DMA resources (link params + error...
2017-04-05 Frank LivingstonAdd more comments
2017-04-04 Frank LivingstonPASDK-251:Merge commit '87978bd' into dev_pasdk_frank_p...
2017-04-04 Govind JeyaramPASDK-251: CSL based I2C implement, to communicate...
2017-04-03 Govind JeyaramPASDK-251: Remove DEC commands from Output Shortcuts.
2017-04-03 Govind JeyaramPASDK-251: Rearrange dependent files for SAP (out of...
2017-04-03 Govind JeyaramPASDK-251: SAP_reclaim bug-fix. Alleviates the problem...
2017-04-01 Govind JeyaramPASDK-251: Clean up - Log_info() related mod.
2017-04-01 Govind JeyaramPASDK-251: Clean up initialization. Now HDMI clock...
2017-03-30 Frank LivingstonFix uninitialized ENC status variables
2017-03-22 Frank LivingstonPASDK-251:Fix uninitialized global variables (DSP param...
2017-03-20 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-16 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-16 Chitresh GuptaPASDK258: Always use Input interface rate hard-coded...
next