]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/history - pasdk
PASDK-258:Add comment to PASDK release notes describing incomplete functionality...
[processor-sdk/performance-audio-sr.git] / pasdk /
2017-03-16 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-16 Chitresh GuptaPASDK258: Always use Input interface rate hard-coded...
2017-03-16 Chitresh GuptaPASDK258: Updated PAF submodule for SRC fix.
2017-03-16 Frank LivingstonPASDK-258:Update copyright for files modified since...
2017-03-16 Frank LivingstonPASDK-258:Update copyright for files modified since...
2017-03-16 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-11 Frank LivingstonPASDK-258:Remove TEST_MULTICHANNEL define from DSP...
2017-03-11 Frank LivingstonPASDK-258:Add ML0 include path for DSP application...
2017-03-11 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-10 Govind JeyaramPASDK-258: Minor clean up removing dead wood from test_...
2017-03-10 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-10 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-10 Frank LivingstonPASDK-258:Update root installation folder to processor_...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-09 Frank LivingstonPASDK-258:Update PAF submodule
2017-03-08 Chitresh GuptaPASDK242: Added BMDA and merged CB memset() fix.
2017-03-07 Frank LivingstonPASDK-258:Clean up PASDK docs. Docs relocated from...
2017-03-07 Frank LivingstonAdd fil and src4 to paf build script
2017-03-06 Frank LivingstonUpdate CCS projects
2017-03-06 Frank LivingstonUpdate alpha package
2017-03-04 Frank LivingstonCircular buffer read cleanup from Build #38 (work on...
2017-03-02 Chitresh GuptaPASDK242: Added PAF_SYS_FRAMELENGTH for system framelength.
2017-03-01 Frank LivingstonBuild #38: remove GPIO debug
2017-03-01 Frank LivingstonAdd third debug GPIO
2017-03-01 Frank LivingstonUpdate ARM app to allow GPIO debug
2017-03-01 Frank LivingstonFurther cleanup of CB overflow handling
2017-03-01 Frank LivingstonFurther cleanup of CB underflow handling
2017-03-01 Frank LivingstonFix ASIT decodeInfo() to properly return error return...
2017-02-28 Frank LivingstonPASDK-53: Cleanup of CB underflow. Additional work...
2017-02-28 Frank LivingstonAdd comment
2017-02-28 Frank LivingstonPASDK-53: Experimental code for circular buffer overflo...
2017-02-28 Chitresh GuptaPASDK242: updated trigger of ASP profiling to sampling...
2017-02-28 Chitresh GuptaPASDK242: Added support for SRC4 and 96KHz.
2017-02-28 Frank LivingstonPASDK-53: Experimental code, remove Dec Op CB reset...
2017-02-24 Frank Livingston PASDK-53: Experimental code,dynamically change Audio...
2017-02-24 Frank LivingstonPASDK-53: Experimental code,dynamically change Audio...
2017-02-23 Chitresh GuptaPASDK209: Added post processing and CPU load profiler.
2017-02-23 Frank LivingstonUpdate include files in DSP project for ML0 alpha heade...
2017-02-23 Frank LivingstonAdd ML0 to DSP
2017-02-22 Frank LivingstonUpdate PAF submodule
2017-02-22 Frank LivingstonUpdate PAF submodule
2017-02-22 Frank LivingstonFix memset bugs.
2017-02-17 Frank LivingstonChange at-boot output shortcut to execPAIOutAnalog
2017-02-17 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-02-17 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-17 Frank LivingstonRemove tabs
2017-02-17 Frank LivingstonRemove SW_BREAKPOINT on ASIP due to Dec CB overflow...
2017-02-16 Govind JeyaramPASDK-53: Hard-coding 192 KHz as the IB SampleRate...
2017-02-16 Govind JeyaramPASDK-53: EDMA programming fix, to suit both 1-lane...
2017-02-16 Govind JeyaramPASDK-53: Reducing the arbitrary per-call time to invok...
2017-02-16 Govind JeyaramPASDK-53: Don't need the 2nd Memtab in IB anymore....
2017-02-16 Govind JeyaramPASDK-53: DIBERR_SYNC is NOT masked now in PAF_ASIT_aut...
2017-02-16 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-14 Frank LivingstonUpdate PAF submodule
2017-02-07 Frank LivingstonAdd more commenting and use of symbolic constants to...
2017-02-07 Frank LivingstonAdd explicit SYS/BIOS Load configuration to app.cfg
2017-02-06 Frank LivingstonAdd comment concerning time base for AIP interval parameter
2017-02-06 Frank LivingstonFix uninitialized variables, add more comments to system.c
2017-01-30 Frank LivingstonAdding back this code causes mat-thd (input only) to...
2017-01-30 Frank LivingstonAdd back Cache_wb() after swapHdmi()
2017-01-30 Frank LivingstonFix previous cherry-pick result
2017-01-28 Frank LivingstonMerge commit '6ff7457' into dev_pasdk_frank
2017-01-27 Frank LivingstonAdding back this code causes mat-thd (input only) to...
2017-01-27 Frank LivingstonAdd back Cache_wb() after swapHdmi()
2017-01-27 Govind Jeyaram* Fixes towards PASDK-53 include --- PART II (BIOS6...
2017-01-27 Frank LivingstonFix previous cherry-pick result
2017-01-27 Govind Jeyaram* Fixes towards PASDK-53 include --- PART I (HDMI-Input...
2017-01-27 Govind JeyaramPASDK-53: Input Data Integrity investigation.
2017-01-27 Frank LivingstonRemove remove ARM call for reset, activate. All ARM...
2017-01-26 Frank LivingstonAdd pdk to include directories for ARM build for GPIO...
2017-01-26 Frank LivingstonRemove remove ARM call for info, decode. Remove code...
2017-01-26 Frank LivingstonChange at-boot Output shortcut to none. Effectively...
2017-01-26 Frank LivingstonAdd gpio debug (Audio Daughter Card J12 B8)
2017-01-26 Frank LivingstonAdd capIb at DSP Rx SIO reclaim
2017-01-26 Frank LivingstonAdd debug counters
2017-01-26 Frank LivingstonChange check for primary sync (major Au in case of...
2017-01-26 Frank LivingstonRelocate capIbBuf to DDR3 to increase amount of availab...
2017-01-26 Frank LivingstonUpdate capIb for MAT-THD
2017-01-26 Frank LivingstonUpdate capIb to account for input buffer wrap. Add...
2017-01-18 Frank LivingstonUpdates for PASDK-53
2017-01-17 Govind Jeyaram* Fixes towards PASDK-53 include --- PART II (BIOS6...
2017-01-17 Govind Jeyaram* Fixes towards PASDK-53 include --- PART I (HDMI-Input...
2017-01-11 Frank LivingstonUpdate for PASDK150
2017-01-10 Frank LivingstonMerge updates for PASDK-114
2017-01-10 Frank LivingstonUpdate Debug_pkgs builds
2017-01-10 Frank LivingstonMerge updates for PASDK-69
2017-01-03 Chitresh Guptaresolved merge issues.
2017-01-03 Chitresh GuptaMerge branch 'dev_pasdk_pp_pasdk69ArmDspCom' into ...
2017-01-03 Chitresh GuptaPASDK114: updated submodule.
2017-01-03 Chitresh GuptaPASDK150: Workaround for UART timeout due to Hwi_disable().
2016-12-29 Chitresh GuptaPASDK114: updated PAF and MAT-THD submodule.
2016-12-28 Chitresh GuptaPASDK114: Bug in Circular buffer fixed for MAT streams...
2016-12-28 Chitresh GuptaFixed IPC init issue.
2016-12-23 Chitresh GuptaUpdates for DCS7 (UART SWI implementation). Fixed IPC...
next