PASDK-87:Update IPC to PrSDK 4.0.0.4 versions for all build configs
[processor-sdk/performance-audio-sr.git] / pasdk /
2017-09-20 Frank LivingstonPASDK-87:Update IPC to PrSDK 4.0.0.4 versions for all...
2017-09-19 Frank LivingstonPASDK-87:Update XDC Tools and SYSBIOS to PrSDK 4.0...
2017-09-19 Frank LivingstonPASDK-87:Update XDC Tools and SYSBIOS to PrSDK 4.0...
2017-09-12 Frank LivingstonAdd comment to ASIT concerning init phase for OutInit...
2017-09-12 Frank LivingstonAdd comments to alpha command files
2017-09-07 Frank LivingstonPASDK-376:Merge branch 'dev_pasdk_frank_pasdk376Beta3Re...
2017-09-06 Frank LivingstonPASDK-376:Update PAF submodule to include pa/util/c66x_...
2017-09-05 SuMerge branch 'dev_pasdk_frank_pasdk376Beta3Release...
2017-09-01 Frank LivingstonPASDK-376:Update ARM&DSP DTS:X build profile to exclude...
2017-09-01 Frank LivingstonPASDK-376:Rename DH linker command files
2017-09-01 Frank LivingstonPASDK-376:Update merge for DH & DTS:X
2017-09-01 Frank LivingstonPASDK-376:Initial merge of DH & DTS:X
2017-08-31 Frank LivingstonPASDK-379:Add separate DSP&ARM linker command files...
2017-08-31 Frank LivingstonPASDK-376:Clean up ARM linker command file
2017-08-31 Frank LivingstonPASDK-379:Merge remote-tracking branch 'origin/dev_pasd...
2017-08-31 SuRenamed "reserved" parameter to "resetCount" for DTSX...
2017-08-30 Frank LivingstonPASDK-376:Update ARM&DSP CCS projects
2017-08-30 Frank LivingstonPASDK-376:Clean up DSP linker command file
2017-08-30 Frank LivingstonPASDK-376:Add Release_DH build configuration for ARM...
2017-08-30 SuUpdated submodule IDs for removing "DTS_BUILD" in PAF...
2017-08-30 Frank LivingstonPASDK-376:Update CCS project build configurations
2017-08-30 SuUpdated path to processor_audio_sdk_1_00_00_05.
2017-08-30 Frank LivingstonPASDK-376:Move library search paths to CCS project
2017-08-30 Frank LivingstonPASDK-376:Add linker symbols
2017-08-29 Frank LivingstonPASDK-376:Update root installation folder to processor_...
2017-08-29 SuUpdate PAF for removing un-used "DTS_BUILD" C code.
2017-08-29 Frank LivingstonPASDK-376:Update build configurations
2017-08-29 Frank LivingstonPASDK-376:Compile out debug code for release
2017-08-28 Frank LivingstonPASDK-376:Remove GPIO debug for release
2017-08-28 Frank LivingstonPASDK-376:Remove GPIO debug for release
2017-08-28 Frank LivingstonPASDK-376:Remove some DSP project compile warnings
2017-08-28 Frank LivingstonPASDK-376:Update Debug_pkgs build profile to avoid...
2017-08-28 Frank LivingstonPASDK-376:Remove some DSP project warnings
2017-08-25 SuMerge branch 'dev_pasdk_frank_pasdk376Beta3Release...
2017-08-24 Frank LivingstonPASDK-376:Update submodules
2017-08-24 Frank LivingstonPASDK-376:Update root installation folder to processor_...
2017-08-24 Frank LivingstonPASDK-87:Update submodules
2017-08-23 Frank LivingstonPASDK-376:Update headers to 2017
2017-08-23 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_frank...
2017-08-23 Frank LivingstonMerge branch 'dev_pasdk' into dev_pasdk_frank_pasdk87Pr...
2017-08-23 Frank LivingstonPASDK-87:Update ARM CCS project for PDK 1.0.6
2017-08-22 Frank LivingstonBuild #61:Update PAF submodule
2017-08-22 Frank LivingstonPASDK-87:Update Debug_pkgs build profiles for SDF build
2017-08-21 Frank LivingstonPASDK-87:Merge remote-tracking branch 'origin/PASDK...
2017-08-21 Frank LivingstonPASDK-87:Update PDK 1.0.6 folder to c:\ti
2017-08-21 Frank LivingstonPASDK-87: Partial update to PrSDK 4.00.00.04
2017-08-17 Frank LivingstonUpdate ASOT tracing
2017-08-17 Jianzhong XuReplaced platform APIs from pdk 1.0.1.2.eng with Board...
2017-08-11 SuIncreased stack size.
2017-08-11 SuFix for PASDK-360.
2017-08-10 Govind JeyaramMerge branch 'dev_pasdk' of ssh://bitbucket.itg.ti...
2017-08-10 Govind JeyaramBuild #59: Update submodules + Merge files from PASDK...
2017-08-03 SuMerge branch 'dev_pasdk_pp_pasdk326' of ssh://git@bitbu...
2017-08-02 Chitresh GuptaPASDK-326: DDP CB address corruption fix.
2017-07-28 Frank LivingstonPASDK-218:Pull from DEV_PASDK_BUILD55
2017-07-27 Frank LivingstonPASDK-218:Clean up
2017-07-26 Frank LivingstonPASDK-218:Update output frame length
2017-07-26 Frank LivingstonPASDK-218:Merge remote-tracking branch 'origin/dev_pasd...
2017-07-26 Govind JeyaramPASDK-218: Fixed both PAF_SYS_FRAMELENGTH & PAF_MAX_SYS...
2017-07-26 Govind JeyaramPASDK-218: Added #pragma directive to isolate the error...
2017-07-26 Govind JeyaramPASDK-218: NULL-transfer global buffer (used for McASP...
2017-07-26 Govind JeyaramPASDK-218: Tuned the L2SRAM heap size - to accomodate...
2017-07-26 Frank LivingstonPASDK-218:Add rudimentary Dec Op CB status and alpha...
2017-07-25 Frank LivingstonPASDK-218:Merge remote-tracking branch 'origin/dev_pasd...
2017-07-25 Govind JeyaramPASDK-218: Using PAF_ASOT_MAX_FRAMELENGTH for asop_para...
2017-07-25 Govind JeyaramPASDK-218: Introduced PAF_ASOT_FRAMELENGTH & PAF_ASOT_M...
2017-07-25 Frank LivingstonUpdate maximum number of CB AF entries from 2 to 3...
2017-07-23 Frank LivingstonUpdate PAF submodule to Build #55 version
2017-07-23 Frank LivingstonPASDK-218:Update CB PCM OVR detection logic.
2017-07-23 Frank LivingstonPASDK-218:CB updates for THD 192 kHz
2017-07-22 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-22 Govind JeyaramPASDK-218: Both Stop & Start Output operations are...
2017-07-22 Govind JeyaramPASDK-218: Disabling Flush mode of MOB, thereby truncat...
2017-07-22 Frank LivingstonPASDK-218:Update CB for THD HSR streams
2017-07-21 Chitresh GuptaPASDK-326: Fix for DDP CB, channel address corruption.
2017-07-21 Frank LivingstonChange debug capture Af code to use Af sample count...
2017-07-20 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-20 Frank LivingstonPASDK-218:Update CB read to allow read spanning multipl...
2017-07-20 Govind JeyaramPASDK-218: Fixed a bug involving insufficient num of...
2017-07-20 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-19 SuFixed the DTSX glitch problem at the beginning of outputs.
2017-07-19 Frank LivingstonPASDK-218:Add missing DEF_STR_FRAME_LEN macro definition
2017-07-18 SuUpdate for "DTS_BUILD"
2017-07-18 SuUpdated to add DTSX UG and release note.
2017-07-18 SuMerge branch 'dev_pasdk_frank_dtsx' of ssh://git@bitbuc...
2017-07-18 SuAdded #include <dtsuhdb_a.h>
2017-07-18 Govind JeyaramPASDK-218: Clean up the code removing deadwood.
2017-07-18 Govind JeyaramPASDK-218: Added comments to mark unused members of...
2017-07-18 Govind JeyaramPASDK-218: Added debug counters + Restored start-up...
2017-07-18 Govind JeyaramPASDK-218: Corrected Rx side Pinmask for HDMI + Using...
2017-07-18 Govind JeyaramPASDK-218: Relocating OB buffers to L2 (temporary worka...
2017-07-18 Govind JeyaramPASDK-218: Increased L2 Heap Mem to now account for...
2017-07-17 Govind JeyaramPASDK-218: EDMA CCNT bug-fix + Rx & Tx McASP Events...
2017-07-17 Frank LivingstonPASDK-218:Add ability to dynamic config stream frame...
2017-07-17 Frank LivingstonPASDK-218:Move ownership of CB stream frame size to...
2017-07-16 Frank LivingstonUpdate build scripts for DTSX SDF build
2017-07-14 Frank LivingstonBuild #54:Update submodules
2017-07-11 Frank LivingstonPASDK-218:Update ASOT top-level State Machine.
2017-07-09 Frank LivingstonPASDK-218:Provide higher resolution ND settings.
2017-07-09 Frank LivingstonPASDK-218:Update cbReset() to use Nominal Delay.
next