PASDK-568:Update CB read to properly set AF sample count
[processor-sdk/performance-audio-sr.git] / pasdk /
2018-04-18 Frank LivingstonPASDK-568:Update CB read to properly set AF sample...
2018-04-17 Chitresh GuptaPASDK-514: Moved CB status to Non-cached memory.
2018-04-05 Jianzhong XuAdded McASP clock configurations for THD 96kHz, 192kHz...
2018-04-04 Jianzhong XuPASDK 564: Removed one dependency of hard coded number...
2018-03-26 Jianzhong XuReplaced hard coded OUTPUT_STRIDE with configured strid...
2018-03-26 Jianzhong XuDebugging DDP output.
2018-03-15 Jianzhong XuReconfigure McASP LLD word width by device default...
2018-03-01 Frank LivingstonMerge remote-tracking branch 'origin/PASDK-136-new...
2018-03-01 Jianzhong XuTested McASP configuration for I/O shortcut HDMIStereo.
2018-02-27 Frank LivingstonUpdate comments
2018-02-27 Frank LivingstonPASDK-538:Remove unused code
2018-02-27 Jianzhong XuMerge remote-tracking branch 'origin/dev_pasdk_frank_pa...
2018-02-27 Jianzhong XuUpdated project file to not use enscription.
2018-02-27 Jianzhong XuDefined McASP configuration parameters for every SAP_D1...
2018-02-26 Frank LivingstonPASDK-538:Update DSP ASP master messaging to use SyncEvents
2018-02-24 Frank LivingstonCode clean up
2018-02-24 Frank LivingstonPASDK-538:Move location of aspMsg_common.h
2018-02-16 Frank LivingstonMerge branch 'dev_pasdk_frank_pasdk516AsotRefactoring...
2018-02-16 Frank LivingstonPASDK-516:Slight update to write complete handling
2018-02-16 Jianzhong XuFixed loss of SYNC problem and restart problem. ASIT...
2018-02-15 Frank LivingstonPASDK-516:Add updates for PCE
2018-02-14 Frank LivingstonPASDK-516:Fix EDMA event clear in Processing Decoder...
2018-02-14 Frank LivingstonPASDK-516:Several ASOT updates
2018-02-13 Frank LivingstonPASDK-516:remove empty file
2018-02-13 Frank LivingstonPASDK-516:First version of ASOT refactoring
2018-02-09 Jianzhong XuImplemented event-based ASIT FSM execpt the initial...
2018-02-02 Frank LivingstonPASDK-516:Add ASOT wake timer, update existing ASOT...
2018-02-02 Frank LivingstonPASDK-516:Remove unused semaphore for Tx McASP EDMA
2018-02-02 Frank LivingstonRemove references to unused platform_lib in DSP app.cfg
2018-02-02 Frank LivingstonPASDK-516:Remove SAP watchdog idle function from DSP...
2018-02-02 Frank LivingstonRemove unused DSP app.cfg code related to secure boot
2018-02-02 Frank LivingstonPASDK-516:Rename ASOT event & event Ids, remove unused...
2018-02-01 Frank LivingstonPASDK-516:Add ASOT event creation
2018-02-01 Frank LivingstonAlign abort messages in sys init
2018-02-01 Frank LivingstonPADK-516:Remove conflicting function definition
2018-01-31 Jianzhong XuFixed frame length discrepancy between ASIT and decoder.
2018-01-30 Jianzhong XuModified input task decode processing to have both...
2018-01-29 Jianzhong XuFixed problem of input task being stuck when input...
2018-01-26 Jianzhong XuUpdated input task and decode processing. Input task...
2018-01-16 Jianzhong XuRefactored input decoding processing. Updated input...
2018-01-10 Jianzhong XuStarted refactoring output task and integrating new...
2018-01-04 Jianzhong XuStarted refactoring input task. New code works up to...
2017-12-15 Jianzhong XuAdded I/O components memory allocation to input and...
2017-12-14 Jianzhong XuSplit ASIP and ASOP initialization into separate routines.
2017-12-07 Frank LivingstonUpdate root installation folder to processor_sdk_audio_...
2017-12-06 Frank LivingstonPASDK-432:Remove DDR3 & MSMC heap static intializers...
2017-12-06 Frank LivingstonPASDK-477:Merge remote-tracking branch 'origin/dev_pasd...
2017-12-06 Suremoved ASP_DECOP_CB_INIT_LAG_DTS.
2017-12-06 Frank LivingstonPADSK-477:Update ARM DTS build configuration to use...
2017-12-06 Frank LivingstonPASDK-477:Remove unnecessary common CB code which uses...
2017-12-05 Frank LivingstonPASDK-477:Merge remote-tracking branch 'origin/dev_pasd...
2017-12-04 Frank LivingstonPASDK-432:Remove ARM open-loop delay.
2017-11-30 Frank LivingstonPASDK-458:Update root installation folder to processor_...
2017-11-30 Frank LivingstonPASDK-458:Update headers to 2017
2017-11-26 Frank LivingstonBuild 68:Update DH ARM&DSP builds for HS device
2017-11-24 Frank LivingstonBuild 67:Update DH ARM&DSP builds for GP device
2017-11-24 Frank LivingstonPASDK-432:Merge remote-tracking branch 'origin/dev_pasd...
2017-11-24 Frank LivingstonPASDK-432:Increase ARM open loop delay for HS boot.
2017-11-22 SuIncreased DTS norminal delay.
2017-11-22 Frank LivingstonPASDK-432:Add code to check for null pointer in shared...
2017-11-21 Frank LivingstonPADSK-443:Remove CB debug code
2017-11-21 Frank LivingstonPASDK-443:Remove GPIO debug code
2017-11-21 Frank LivingstonPASDK-443:Fix comment
2017-11-12 Chitresh GuptaPASDK-443: Updated ARM max framelength for 192KHz THD...
2017-11-09 Chitresh GuptaPASDK-443: Added comments for CB capture code.
2017-11-09 Frank LivingstonPASDK-443:Add GPIO configuration. To be removed in...
2017-11-09 Frank LivingstonPASDK-443:Update CB PCM buffer size to avoid overflow...
2017-11-08 SuReplaced "DTS_BUILD" compiler flag with "bsMetadata_typ...
2017-11-08 Frank LivingstonPASDK-443:Add PP updates for CB nominal delay
2017-11-07 Frank LivingstonPASDK-443:Update CB read for Nominal Delay
2017-11-07 Frank LivingstonPASDK-443:Update 16- and 12-ch analog output shortcuts...
2017-11-06 Frank LivingstonPASDK-432:Remove DDR3 & MSMC heap static intializers...
2017-11-06 Frank LivingstonPASDK-432:Add cache writeback on ARM for clearing of...
2017-11-04 Frank LivingstonPASDK-432:Remove DDR3 & MSMC heap static intializers...
2017-11-02 Frank LivingstonPASDK-432:Temporary fix SYS/BIOS crash in Event Combine...
2017-11-02 SuNo need to differentiate LBR subtype from DTSHD as...
2017-11-02 Frank LivingstonPASDK-432:Add XDC tools setting for HS / GP boot to...
2017-11-01 Frank LivingstonPASDK-432:PASDK-432:Add XDC tools setting for HS /...
2017-10-31 Frank LivingstonPASDK-432:Clean up DSP app.cfg file
2017-10-30 Frank LivingstonPASDK-432:Add XDC tools setting for HS / GP boot
2017-10-30 Frank LivingstonPASDK-432:Add code to check for null pointer in shared...
2017-10-20 SuFixed DTSX 192kHz problem.
2017-10-11 Frank LivingstonPASDK-432:Add updates for HS boot.
2017-10-11 Frank LivingstonPASDK-432:Add updates for GP boot
2017-10-10 Frank LivingstonPASDK-417:Merge branch 'dev_pasdk_frank_pasdk417StaticA...
2017-10-09 Frank LivingstonPASDK-417:Compile out PAF_ARC_controlRate() unused...
2017-10-06 Frank LivingstonPASDK-417:Update PAF submodule
2017-10-06 Frank LivingstonPASDK-417:Remove uninit variable warnings from klocwork...
2017-10-06 Frank LivingstonPASDK-417:PASDK-417:Add initial klocwork reports for...
2017-10-06 Frank LivingstonPASDK-417:Update PAF submodule
2017-10-05 Chitresh GuptaMerge branch 'dev_pasdk_pp_pasdk405' into 'dev_pasdk'
2017-10-03 Frank LivingstonMerge branch 'dev_pasdk' into dev_pasdk_frank_pasdk401P...
2017-10-03 Frank LivingstonPASDK_284:For all DSP build profiles, updates sap_d10...
2017-10-03 Frank LivingstonPASDK-284:Merge branch 'dev_pasdk_govind_pasdk284'...
2017-10-03 Frank LivingstonPASDK-401:Update PAF submodule
2017-10-02 Frank LivingstonPASDK-401:Clean up compile-time component selection...
2017-09-28 Frank LivingstonPASDK-401:Update PAF submodule to include PP updates...
2017-09-28 Frank LivingstonPASDK-401:Update root installation folder to processor_...
2017-09-27 Chitresh GuptaPASDK-405: Updated PAF and DTS submodule
2017-09-27 Frank LivingstonPASDK-401:Fix broken DSP patches for No-IP build
next