]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/history - processor_audio_sdk_1_00_00_00/pasdk/test_dsp/application/itopo/evmk2g/atboot.c
Merged PASDK 1.2.4 changes. Fixed following bugs:
[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / test_dsp / application / itopo / evmk2g / atboot.c
2016-10-03 Frank LivingstonRemove processor_audio_sdk_1_00_00_00 subfolder
2016-09-22 Frank LivingstonInitial CAR integration (256 kB L2).
2016-09-21 Frank LivingstonRemove DDPJOCDcodeModeDisable, change SYS ch cfg reques...
2016-09-19 Frank LivingstonIncrease at-boot master volume to 0 dB so no need to...
2016-09-19 Frank LivingstonReduce at-boot master volume to -40 dB for connection...
2016-09-12 Frank LivingstonUpdate aboot.c for Ltr/Rtm sys ch cfg request and enc...
2016-09-12 Frank LivingstonChange Enc channel map from for Ltm/Rtm
2016-09-10 Frank LivingstonCurrently DAP only works for analog. Add at-boot shortc...
2016-09-10 Frank LivingstonAdd Decoder Output Circular Buffer reset function
2016-09-09 Frank LivingstonAdd 1 16-bit word for EDMA padding for Input Driver
2016-08-25 Frank LivingstonAdd header for BSD-3-Clause
2016-08-19 Frank LivingstonChange root folder name, create pasdk subfolder