Remove redundant bin folder (contents present in paf/tools)
[processor-sdk/performance-audio-sr.git] / procsdk_audio_x_xx_xx_xx / test_dsp /
2016-08-18 Frank LivingstonUpdate i13_a.h alpha file includes.
2016-08-16 Frank LivingstonAdd AE0 ASP (default disabled) to ASP chain
2016-08-16 Frank LivingstonRemove bug introduced in commitId=0a623a0, multiple...
2016-08-15 Frank LivingstonAdd diferent commented out I/O options to CUS at-boot...
2016-08-15 Frank LivingstonClean up some comments
2016-08-15 Frank LivingstonRemove Dolby IP from codebase
2016-08-15 Frank LivingstonRemove debug captures from DSP code
2016-08-12 Frank LivingstonMerge remote-tracking branch 'origin/dev_psdkaudio_qin_...
2016-08-11 Frank LivingstonChange default at-boot Input shortcut to HDMI stereo
2016-08-11 Frank LivingstonI/O update
2016-08-11 SuAdded OAR and BMDA path in the include options.
2016-08-10 Frank LivingstonUpdate debug probe in K2G target configuration
2016-08-04 SuAdded metadata support in circular buffering. Integrate...
2016-07-29 SuChanged pingpong buffering of DDP in circular buffer...
2016-07-29 Su1. added setting ASOT priority in DSP systemInit.c.
2016-07-21 Frank LivingstonAST split, initial code
2016-07-15 Frank LivingstonAdd code to SYS/BIOS .cfg file to allow Execution Analysis
2016-07-08 Frank LivingstonAdd .gitignore for test_dsp
2016-07-08 Frank LivingstonAdd DCS7 & AFP
2016-07-08 Frank LivingstonFix capture buffer name
2016-06-27 Frank LivingstonAdd audio input driver updates from Govind
2016-06-20 Frank LivingstonUpdate procsdk_audio_typ.h location (temporary)
2016-06-20 Frank LivingstonAdd demo source code