Add diferent commented out I/O options to CUS at-boot shortcut
[processor-sdk/performance-audio-sr.git] / procsdk_audio_x_xx_xx_xx /
2016-08-15 Frank LivingstonAdd diferent commented out I/O options to CUS at-boot...
2016-08-15 Frank LivingstonClean up some comments
2016-08-15 Frank LivingstonRemove DDP specified debug code from default build...
2016-08-15 Frank LivingstonRemove Dolby IP from codebase
2016-08-15 Frank LivingstonRemove debug captures from DSP code
2016-08-12 Frank LivingstonMerge remote-tracking branch 'origin/dev_psdkaudio_qin_...
2016-08-11 Frank LivingstonChange default at-boot Input shortcut to HDMI stereo
2016-08-11 Frank LivingstonRemove debug captures from ARM code
2016-08-11 Frank LivingstonI/O update
2016-08-11 SuAdded OAR and BMDA path in the include options.
2016-08-10 Frank LivingstonUpdate debug probe in K2G target configuration
2016-08-04 SuAdded metadata support in circular buffering. Integrate...
2016-07-29 SuChanged pingpong buffering of DDP in circular buffer...
2016-07-29 Su1. added setting ASOT priority in DSP systemInit.c.
2016-07-22 Frank LivingstonAdd params.c and patchs.c
2016-07-21 Frank LivingstonAST split, initial code
2016-07-15 Frank LivingstonAdd code to SYS/BIOS .cfg file to allow Execution Analysis
2016-07-08 Frank LivingstonUpdate build_libs.bat to include dcs7 lib
2016-07-08 Frank LivingstonAdd .gitignore for test_dsp
2016-07-08 Frank LivingstonAdd DCS7 & AFP
2016-07-08 Frank LivingstonForward slash in directory names
2016-07-08 Frank LivingstonFix capture buffer name
2016-07-08 Frank LivingstonFix config.bld DDR3 size
2016-06-30 Frank LivingstonUpdate IPC version in setup_env.bat
2016-06-27 Frank LivingstonAdd batch files for building A15/C66x PAF libraries
2016-06-27 Frank LivingstonAdd audio input driver updates from Govind
2016-06-20 Frank LivingstonUpdate procsdk_audio_typ.h location (temporary)
2016-06-20 Frank LivingstonUpdate procsdk_audio_typ.h location (temporary)
2016-06-20 Frank LivingstonAdd demo source code