PASDK-258:Update copyright for files modified since Alpha-2 release.
[processor-sdk/performance-audio-sr.git] / scripts /
2017-03-16 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Add FD package version number build scripts.
2017-03-13 Frank LivingstonPASDK-258:Update build_os_pkg.bat to include config_cus...
2017-03-10 Frank LivingstonPASDK-258:Update root installation folder to processor_...
2017-03-09 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-08 Frank LivingstonPASDK-258:Add LibArch environment setup batch file
2017-03-07 Frank LivingstonPASDK-258:Update OS package creation script:
2017-03-07 Frank LivingstonPASDK-258:Update OS package creation script to handle...
2017-03-07 Frank LivingstonPASDK-258:Update OS package creation script to handle...
2017-03-07 Frank LivingstonAdd fil and src4 to paf build script
2017-02-23 Frank LivingstonAdd ML0 to DSP
2017-01-18 Frank LivingstonUpdates for PASDK-53
2017-01-11 Frank LivingstonUpdate for PASDK150
2017-01-10 Frank LivingstonMerge updates for PASDK-114
2017-01-10 Frank LivingstonMerge updates for PASDK-69
2017-01-03 Chitresh Guptaresolved merge issues.
2017-01-03 Chitresh GuptaMerge branch 'dev_pasdk_pp_pasdk69ArmDspCom' into ...
2016-12-18 Frank LivingstonAdd target platform and version number for generated...
2016-12-12 Govind JeyaramMerge branch 'dev_pasdk_frank' of gitorious.design...
2016-12-11 Frank LivingstonAdd custom clean rule for mat-thd libraries
2016-12-10 Frank LivingstonAdd custom make rules for UART, SPI, and I2C LLDs
2016-12-10 Frank LivingstonUpdate build scripts to remove check IP soure files...
2016-12-09 Frank LivingstonUpdate processor audio sdk version number
2016-12-08 Frank LivingstonRemove setup guide from OS package creation
2016-12-07 Frank LivingstonUpdate FD package creation: pa parent folder and DOC...
2016-12-07 Frank LivingstonRemove checkIp.h header file from OS package
2016-12-07 Frank LivingstonUpdate FD package generation to use existing component...
2016-12-07 Frank LivingstonRetain stderr.h and bmerr.h in OS package
2016-12-07 Frank LivingstonFix scripts directory locatio
2016-12-07 Frank LivingstonUpdate oar package include for dlb_buffer.h
2016-12-07 Frank LivingstonFix DSP Debug_pkgs build
2016-12-06 Frank LivingstonReverse order of parameters to build_ccs_projects.bat
2016-12-06 Frank LivingstonChange OS package name
2016-12-06 Frank LivingstonRemove DEL3 from FD package
2016-12-06 Frank LivingstonAdd cygwin to path end instead of path start so git...
2016-12-06 Frank LivingstonSmall fixes for build profile
2016-12-06 Frank LivingstonRemove unnecessary cd
2016-12-05 Frank LivingstonAdd Debug, Release, and SDF build profiles. This allows...
2016-12-05 Frank LivingstonAdd nul to directory existence check
2016-12-05 Frank Livingston Add OS package creation script
2016-12-05 Frank LivingstonMove DH-IP package creation outside of CCS project...
2016-12-05 Frank LivingstonAdd FD package creation script
2016-12-02 Frank LivingstonAdd ARM/DSP debug build profiles which use generated...
2016-12-02 Frank LivingstonSave / restore path before / after PDK LLD libraries...
2016-12-02 Frank LivingstonRemove unzip (git tools) from path since this disturbs...
2016-12-02 Frank LivingstonUpdate build scripts for package creation
2016-12-02 Frank LivingstonUpdate package creation script. Work in progress.
2016-12-01 Frank LivingstonUpdate build scripts for auto build
2016-12-01 Frank LivingstonMove build batch files to scripts folder