PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated DTS submodule for NEO.
PASDK-401:Update root installation folder to processor_sdk_audio_1_00_00_06 (not necessary if batch files used for build)
PASDK-401:Update DH release notes
PASDK-401:Update DTS repo for updated PARMA UG
PASDK-405: Updated PAF and DTS submodule
PASDK-401:Fix broken DSP patches for No-IP build
PASDK-401:Remove custom IPC from OS packge
PASDK-401:Revert CGT updates because of ARM startup failure in DTS:X build
PASDK-405: Added AAC build scripts.
PASDK-405: Updated AAC submodule.
PASDK-401:Add No IP build to build scripts
PASDK-405: Fixed DSD build scripts.
PASDK-405: Added AAC repo as submodule.
PASDK-405: Updated PAF submodule for DSD.
PASDK-405: Added DSD build scripts.
PASDK-401:Add No-IP builds
PASDK-401:Update DTS submodule
PASDK-284: Clean Up. Removed deadwood and addressed compiler warnings.
PASDK-284: Clean Up. Removed deadwood and addressed compiler warnings.
PASDK-284: Clean Up. Removed deadwood.
PASDK-284: Clean Up. Removed deadwood.
PASDK-284: Clean Up. Removed deadwood.
PASDK-284: Clean Up. Removed PA3Await etc from OutNone.
PASDK-284: Rearranged files to separate driver (SAP) files from other h/w-specific ones (part 3).
PASDK-284: Rearranged files to separate driver (SAP) files from other h/w-specific ones (part 2).
PASDK-284: Rearranged files to separate driver (SAP) files from other h/w-specific ones.
Merge branch 'dev_pasdk_frank_pasdk359UpdateDevEnv' of ssh://bitbucket.itg.ti.com/pasdk/pasdk_sr into dev_pasdk_frank_pasdk359UpdateDevEnv
PASDK-400:AAC integration
Implementation of AAC integration from MRB, Ogo-san w/ guidance from PP.
Implementation of AAC integration from MRB, Ogo-san w/ guidance from PP.
PASDK-359:Update FD package creation script to use gmake CLI overrides
PASDK-402:Add writeDECCommandRestart updates
writeDECCommand restart is required for customer.
Updated framework to handle this alpha command.
Implementation from MRB, Kawada-san with guidance from TI.
writeDECCommand restart is required for customer.
Updated framework to handle this alpha command.
Implementation from MRB, Kawada-san with guidance from TI.
PASDK-359:Update DSP CCS project to not use linker pre-processor
When PAFL_LROOT directory depth contains more than eight levels, linker throws this error:
"C:\\Users\\a0322553\\AppData\\Local\\Temp\\426723", line 16: fatal error #19032: source line too long
For example,
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../../pasdk/paf
results in error.
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../pasdk/paf
rdoes not esult in error.
Error will occur when PASDK root directory is only two levels from drive
root directory. This is too limiting in terms of where pasdk root
directory can reside.
When PAFL_LROOT directory depth contains more than eight levels, linker throws this error:
"C:\\Users\\a0322553\\AppData\\Local\\Temp\\426723", line 16: fatal error #19032: source line too long
For example,
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../../pasdk/paf
results in error.
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../pasdk/paf
rdoes not esult in error.
Error will occur when PASDK root directory is only two levels from drive
root directory. This is too limiting in terms of where pasdk root
directory can reside.
PASDK-359:Fix various problem with build scripts
- PASDK root dir containing trailing backslash
- determination of unzip path
- install_code.bat modes other than SuperRepo
- PASDK root dir containing trailing backslash
- determination of unzip path
- install_code.bat modes other than SuperRepo
PASDK-284: (I2C) Repeal & Replace - working version 1. Now the interactions with HSR41 card are performed with I2C LLD APIs. (Needs further cleanup).
PASDK-359:Update build scripts
- Apply command line overrides to gmake
- Make DH and DTS:X component build logs more readable
- Apply command line overrides to gmake
- Make DH and DTS:X component build logs more readable
PASDK-359:Update ARM & DSP CCS projects
For ARM & DSP CCS projects, all build configurations:
- Common folder:
- Deleted hard-coded PROC_AUDIO_SDK_ROOT Linked Resources var.
- Added PASDK_DIR Linked Resources var. Defined as relative path
from existing PROJECT_LOC var.
- Linked common folder using PASDK_DIR.
- PROC_AUDIO_SDK_ROOT Build var: defined as relative to existing
PROJECT_LOC Build var.
For ARM & DSP CCS projects, all build configurations:
- Common folder:
- Deleted hard-coded PROC_AUDIO_SDK_ROOT Linked Resources var.
- Added PASDK_DIR Linked Resources var. Defined as relative path
from existing PROJECT_LOC var.
- Linked common folder using PASDK_DIR.
- PROC_AUDIO_SDK_ROOT Build var: defined as relative to existing
PROJECT_LOC Build var.
Update build scripts for CCS v7.1
PASDK-87:Update ARM & DSP CGT to PrSDK 4.0.0.4 versions
PASDK-87:Update CCS projects for CCS v7.1
PASDK-284: Repealed custom-CSL (I2C) usage. Replaced with CSL from PDK v1_0_6.
PASDK-87:Update ARM & DSP CGT to PrSDK 4.0.0.4 versions
Update build_paf_libs.bat to pass ARCH on CLI
PASDK-87:Update IPC to PrSDK 4.0.0.4 versions for all build configs
PASDK-87:Update XDC Tools and SYSBIOS to PrSDK 4.0.0.4 versions for DTS:X IP build configs
PASDK-87:Update XDC Tools and SYSBIOS to PrSDK 4.0.0.4 versions for DH IP build configs
PASDK-216:Update tools to v2.4.15
Add comment to ASIT concerning init phase for OutInit-Sync
Add comments to alpha command files
- Add comments to Dec Op CB alpha command header file.
- Update PAF submodule for updated PAF SYS alpha header file.
- Add comments to Dec Op CB alpha command header file.
- Update PAF submodule for updated PAF SYS alpha header file.
PASDK-376:Update tools submodule
PASDK-376:Update tools repo for alpha package update
PASDK-376:Merge branch 'dev_pasdk_frank_pasdk376Beta3Release' into dev_pasdk
PASDK-376:Update OS package generation script to include new docs
PASDK-376:Add docs
1. PFP design doc
2. PASDK Getting Started Guide (stub doc, much work to be done)
1. PFP design doc
2. PASDK Getting Started Guide (stub doc, much work to be done)
PASDK-376:Update PAF submodule to include pa/util/c66x_cintrins for AAC library
PASDK-376:Update build scripts for DTS:X packages to include DTS:X IP Release Notes
PASDK-376:Update Release Notes for BR3
PASDK-376:Update PASDK setup guide for BR3
PASDK-376:Merge remote-tracking branch 'origin/dev_pasdk_qin_dtsx' into dev_pasdk_frank_pasdk376Beta3Release
PASDK-376:Update builds scripts to allow build of DH & DTS:X in single run
Updated for including docs.
Merge branch 'dev_pasdk_frank_pasdk376Beta3Release' of ssh://git@bitbucket.itg.ti.com/pasdk/pasdk_sr.git into dev_pasdk_qin_dtsx
Update 3p-ip-dts sub module ID.
PASDK-376:Update ARM&DSP DTS:X build profile to exclude DH linker command file
PASDK-376:Update MAT-THD and OAR submodules for PASDK-369
PASDK-376:Update tools submodule
PASDK-376:Update clean_and_jerk.bat to take build type (DH or DTSX) parameter
PASDK-376:Rename DH linker command files
PASDK-376:Update merge for DH & DTS:X
PASDK-376:Initial merge of DH & DTS:X
PASDK-379:Add separate DSP&ARM linker command files for DTS:X
PASDK-376:Clean up ARM linker command file
PASDK-379:Merge remote-tracking branch 'origin/dev_pasdk_qin_dtsx' into dev_pasdk_frank_pasdk379Beta3Release
Renamed "reserved" parameter to "resetCount" for DTSX to pass reset count info from decoder to parm
PASDK-376:Update ARM&DSP CCS projects
Update DSP build configurations
- Remove Rx Alpha simulation build configuraiton
- Update Release build configuration
Remove DSP&ARM app_pkgs.cmd
- DSP CCS project: add command file pre-processing & linker symbols
definitions. Control linker symbols using build configuration.
- ARM CCS project: move library search paths to ARM CCS project.
No simple way to preprocess GNU linker commmand file.
Moving library search paths to ARM CCS project allows search paths to be
defined using other symbols (e.g. PASDK root path) in CCS project).
Update ARM&DSP CCS project build configurations
- Rename Debug build configuration to Debug_DTSX
- Rename Release build configuration to Release_DTSX
- Rename Debug_pkgs build configuration to Debug_DTSX_IPPkgs
- Update build scripts to use these updated build configuration names.
Update DSP build configurations
- Remove Rx Alpha simulation build configuraiton
- Update Release build configuration
Remove DSP&ARM app_pkgs.cmd
- DSP CCS project: add command file pre-processing & linker symbols
definitions. Control linker symbols using build configuration.
- ARM CCS project: move library search paths to ARM CCS project.
No simple way to preprocess GNU linker commmand file.
Moving library search paths to ARM CCS project allows search paths to be
defined using other symbols (e.g. PASDK root path) in CCS project).
Update ARM&DSP CCS project build configurations
- Rename Debug build configuration to Debug_DTSX
- Rename Release build configuration to Release_DTSX
- Rename Debug_pkgs build configuration to Debug_DTSX_IPPkgs
- Update build scripts to use these updated build configuration names.
PASDK-376:Clean up DSP linker command file
PASDK-376:Add Release_DH build configuration for ARM (note:currently unused)
Updated submodule IDs for removing "DTS_BUILD" in PAF header files.
PASDK-376:Update CCS project build configurations
Rename Debug to Debug_DH
Rename Release to Release_DH
Rename Debug_pkgs to Debug_DH_IPPkgs
Update build scripts to use these updated build configuration names.
Rename Debug to Debug_DH
Rename Release to Release_DH
Rename Debug_pkgs to Debug_DH_IPPkgs
Update build scripts to use these updated build configuration names.
Updated path to processor_audio_sdk_1_00_00_05.
PASDK-376:Move library search paths to CCS project
No simple way to preprocess GNU linker commmand file. Moving library
search paths to CCS project allows search paths to be defined using other
symbols (e.g. PASDK root path) in CCS project.
No simple way to preprocess GNU linker commmand file. Moving library
search paths to CCS project allows search paths to be defined using other
symbols (e.g. PASDK root path) in CCS project.
PASDK-376:Add linker symbols
Remove app_pkgs.cmd.
Control linker symbols using build configuration.
Remove app_pkgs.cmd.
Control linker symbols using build configuration.
PASDK-376:Update root installation folder to processor_audio_sdk_1_00_00_05
Update PAF for removing un-used "DTS_BUILD" C code.
PASDK-376:Update build configurations
- Update Release build configuration
- Remove Rx Alpha simulation build configuraiton
- Update Release build configuration
- Remove Rx Alpha simulation build configuraiton
Updated DTSX alpha ID in tools.
PASDK-376:Compile out debug code for release
PASDK-376:Remove GPIO debug for release
PASDK-376:Remove GPIO debug for release
PASDK-376:Remove some DSP project compile warnings
PASDK-376:Update Debug_pkgs build profile to avoid SAP compile warnings
PASDK-376:Remove some DSP project warnings
Build #62:Update submodules
PASDK-376:Update submodules
Merge branch 'dev_pasdk_frank_pasdk376Beta3Release' of ssh://git@bitbucket.itg.ti.com/pasdk/pasdk_sr.git into dev_pasdk_qin_dtsx
# Conflicts:
# build_all.bat
# pasdk/common/aspDecOpCircBuf_common.c
# pasdk/common/aspDecOpCircBuf_common.h
# pasdk/paf
# pasdk/test_arm/.ccsproject
# pasdk/test_arm/.cproject
# pasdk/test_arm/.project
# pasdk/test_arm/application/app.cfg
# pasdk/test_arm/application/app.cmd
# pasdk/test_arm/application/app_pkgs.cmd
# pasdk/test_arm/framework/aspDecOpCircBuf_slave.c
# pasdk/test_arm/macros.ini_initial
# pasdk/test_dsp/.ccsproject
# pasdk/test_dsp/.cproject
# pasdk/test_dsp/.project
# pasdk/test_dsp/application/app.cfg
# pasdk/test_dsp/application/app.cmd
# pasdk/test_dsp/application/app_pkgs.cmd
# pasdk/test_dsp/application/itopo/evmk2g/alpha/i13_a.h
# pasdk/test_dsp/framework/aspDecOpCircBuf_master.c
# pasdk/test_dsp/framework/audioStreamInpProc.c
# pasdk/test_dsp/framework/itopo/patchs.c
# pasdk/test_dsp/macros.ini_initial
# scripts/build_dtsxip_pkg.bat
# scripts/build_dtsxip_pkgs.bat
# tools
# Conflicts:
# build_all.bat
# pasdk/common/aspDecOpCircBuf_common.c
# pasdk/common/aspDecOpCircBuf_common.h
# pasdk/paf
# pasdk/test_arm/.ccsproject
# pasdk/test_arm/.cproject
# pasdk/test_arm/.project
# pasdk/test_arm/application/app.cfg
# pasdk/test_arm/application/app.cmd
# pasdk/test_arm/application/app_pkgs.cmd
# pasdk/test_arm/framework/aspDecOpCircBuf_slave.c
# pasdk/test_arm/macros.ini_initial
# pasdk/test_dsp/.ccsproject
# pasdk/test_dsp/.cproject
# pasdk/test_dsp/.project
# pasdk/test_dsp/application/app.cfg
# pasdk/test_dsp/application/app.cmd
# pasdk/test_dsp/application/app_pkgs.cmd
# pasdk/test_dsp/application/itopo/evmk2g/alpha/i13_a.h
# pasdk/test_dsp/framework/aspDecOpCircBuf_master.c
# pasdk/test_dsp/framework/audioStreamInpProc.c
# pasdk/test_dsp/framework/itopo/patchs.c
# pasdk/test_dsp/macros.ini_initial
# scripts/build_dtsxip_pkg.bat
# scripts/build_dtsxip_pkgs.bat
# tools
PASDK-376:Update submodules
PASDK-376:Update root installation folder to processor_audio_sdk_1_00_00_05
PASDK-87:Update submodules
PASDK-376:Update headers to 2017
PASDK-376:Fix save of CYGWIN env variable in build_ccs_projects.bat
Merge remote-tracking branch 'origin/dev_pasdk_frank' into dev_pasdk_frank_pasdk376Beta3Release