PASDK-443:Fix comment
PADSK-443:Update MAT-THD submodule (PP fix for CIDK listening #22)
PASDK-443: Updated ARM max framelength for 192KHz THD stream.
This is for glitches fix.
This is for glitches fix.
PASDK-443: Added comments for CB capture code.
PASDK-443:Add GPIO configuration. To be removed in later cleanup.
PASDK-443:Update CB PCM buffer size to avoid overflow for 192 kHz tests.
Avoids overflow for Dolby CIDK listening tests #17,22,23,27 & 28.
Avoids overflow for Dolby CIDK listening tests #17,22,23,27 & 28.
PASDK-443:Add PP updates for CB nominal delay
Move CB nominal delay hold off to ARM.
This ensures hold off for ND is correct for THD input
frames of variable size.
Move CB nominal delay hold off to ARM.
This ensures hold off for ND is correct for THD input
frames of variable size.
PASDK-443:Update CB read for Nominal Delay
Update Nominal Delay delta samples hold off calculation to not subtract
size of first input frame. THD frame size is variable, and first frame can
be quite large (e.g. 96 AUs). This will cause delta samples to be very
small or negative, resulting in no read hold off (sample build up) for CB
nominal delay.
Update Nominal Delay delta samples hold off calculation to not subtract
size of first input frame. THD frame size is variable, and first frame can
be quite large (e.g. 96 AUs). This will cause delta samples to be very
small or negative, resulting in no read hold off (sample build up) for CB
nominal delay.
PASDK-443:Update 16- and 12-ch analog output shortcuts for CIDK listening
McASP clock mux selection incorrect for 12- and 16-ch analog output
shortcuts. This was causing Test #15 CIDK to have incorrect output rate,
which resulted in CB underflow.
McASP clock mux selection incorrect for 12- and 16-ch analog output
shortcuts. This was causing Test #15 CIDK to have incorrect output rate,
which resulted in CB underflow.
PASDK-434:Update MAT-THD submodule
PASDK-417:Merge branch 'dev_pasdk_frank_pasdk417StaticAnalysis' into dev_pasdk
PASDK-417:Compile out PAF_ARC_controlRate() unused function to remove klocwork uninit var issue
PASDK-417:Update PAF submodule
PASDK-417:Remove uninit variable warnings from klocwork report for ARM app
PASDK-419:Update 3p-ip-dts submodule
PASDK-417:PASDK-417:Add initial klocwork reports for ARM framework+application, DSP framework+audio IO driver+application
PASDK-417:Update PAF submodule
Merge branch 'dev_pasdk_frank' into dev_pasdk
PASDK-414:Update 3p-ip-dts submodule
Merge pull request #5 in PASDK/pasdk_sr from dev_pasdk_pp_pasdk414 to dev_pasdk
* commit '22cbb1b4f71328e776d717318b5dd2728e3f54b5':
PASDK-414: Updated DTS submodule
PASDK-405: added build scripts for NEO6
PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated PAF and DTS submodule
PASDK-405: Added AAC build scripts.
PASDK-405: Updated AAC submodule.
PASDK-405: Fixed DSD build scripts.
PASDK-405: Added AAC repo as submodule.
PASDK-405: Updated PAF submodule for DSD.
PASDK-405: Added DSD build scripts.
* commit '22cbb1b4f71328e776d717318b5dd2728e3f54b5':
PASDK-414: Updated DTS submodule
PASDK-405: added build scripts for NEO6
PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated PAF and DTS submodule
PASDK-405: Added AAC build scripts.
PASDK-405: Updated AAC submodule.
PASDK-405: Fixed DSD build scripts.
PASDK-405: Added AAC repo as submodule.
PASDK-405: Updated PAF submodule for DSD.
PASDK-405: Added DSD build scripts.
PASDK-414: Updated DTS submodule
Merge branch 'dev_pasdk_pp_pasdk405' into 'dev_pasdk'
Conflicts:
3p-ip-dts
Conflicts:
3p-ip-dts
Fix problem in build script for PAF libraries
PASDK-210:Update mat-thd submodule
PASDK-401:Change location of ARM&DSP codegen tools. This removes dependency on CCSv6 installation.
Merge branch 'dev_pasdk' into dev_pasdk_frank_pasdk401PasdkGaRelease
PASDK_284:For all DSP build profiles, updates sap_d10.c diagnostic options to reduce number of compiler warnings
PASDK-401:Update tools submodule
PASDK-284:Merge branch 'dev_pasdk_govind_pasdk284' of ssh://bitbucket.itg.ti.com/pasdk/pasdk_sr into dev_pasdk
PASDK-401:Update PAF submodule
PASDK-401:Update tools submodule
PASDK-401:Clean up compile-time component selection in ARM&DSP patchs files
PASDK-401:Remove DAP alpha header files from OS package
PASDK-401:Remove DAP alpha header files from OS package
PASDK-401:Update make_sw to allow PASDK root directory to be set dynamically
PASDK-401:Update build scripts for changed doc name
PASDK-401:Fix CGT in FD package creation script
Remove stale doc on code install & build
PASDK-401:Remove DA10x from doc file name
PASDK-401:Update PASDK release notes
PASDK-401:Update PASDK setup guide
PASDK-401:Update PASDK release notes
PASDK-401:Update DTS:X IP release notes
PASDK-401:Add Govind's Audio IO porting guide
PASDK-401:Update PAF submodule to include PP updates for AAC, DSD, and PCE
PASDK-405: added build scripts for NEO6
PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated DTS submodule for NEO.
PASDK-401:Update root installation folder to processor_sdk_audio_1_00_00_06 (not necessary if batch files used for build)
PASDK-401:Update DH release notes
PASDK-401:Update DTS repo for updated PARMA UG
PASDK-405: Updated PAF and DTS submodule
PASDK-401:Fix broken DSP patches for No-IP build
PASDK-401:Remove custom IPC from OS packge
PASDK-401:Revert CGT updates because of ARM startup failure in DTS:X build
PASDK-405: Added AAC build scripts.
PASDK-405: Updated AAC submodule.
PASDK-401:Add No IP build to build scripts
PASDK-405: Fixed DSD build scripts.
PASDK-405: Added AAC repo as submodule.
PASDK-405: Updated PAF submodule for DSD.
PASDK-405: Added DSD build scripts.
PASDK-401:Add No-IP builds
PASDK-401:Update DTS submodule
PASDK-284: Clean Up. Removed deadwood and addressed compiler warnings.
PASDK-284: Clean Up. Removed deadwood and addressed compiler warnings.
PASDK-284: Clean Up. Removed deadwood.
PASDK-284: Clean Up. Removed deadwood.
PASDK-284: Clean Up. Removed deadwood.
PASDK-284: Clean Up. Removed PA3Await etc from OutNone.
PASDK-284: Rearranged files to separate driver (SAP) files from other h/w-specific ones (part 3).
PASDK-284: Rearranged files to separate driver (SAP) files from other h/w-specific ones (part 2).
PASDK-284: Rearranged files to separate driver (SAP) files from other h/w-specific ones.
Merge branch 'dev_pasdk_frank_pasdk359UpdateDevEnv' of ssh://bitbucket.itg.ti.com/pasdk/pasdk_sr into dev_pasdk_frank_pasdk359UpdateDevEnv
PASDK-400:AAC integration
Implementation of AAC integration from MRB, Ogo-san w/ guidance from PP.
Implementation of AAC integration from MRB, Ogo-san w/ guidance from PP.
PASDK-359:Update FD package creation script to use gmake CLI overrides
PASDK-402:Add writeDECCommandRestart updates
writeDECCommand restart is required for customer.
Updated framework to handle this alpha command.
Implementation from MRB, Kawada-san with guidance from TI.
writeDECCommand restart is required for customer.
Updated framework to handle this alpha command.
Implementation from MRB, Kawada-san with guidance from TI.
PASDK-359:Update DSP CCS project to not use linker pre-processor
When PAFL_LROOT directory depth contains more than eight levels, linker throws this error:
"C:\\Users\\a0322553\\AppData\\Local\\Temp\\426723", line 16: fatal error #19032: source line too long
For example,
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../../pasdk/paf
results in error.
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../pasdk/paf
rdoes not esult in error.
Error will occur when PASDK root directory is only two levels from drive
root directory. This is too limiting in terms of where pasdk root
directory can reside.
When PAFL_LROOT directory depth contains more than eight levels, linker throws this error:
"C:\\Users\\a0322553\\AppData\\Local\\Temp\\426723", line 16: fatal error #19032: source line too long
For example,
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../../pasdk/paf
results in error.
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../pasdk/paf
rdoes not esult in error.
Error will occur when PASDK root directory is only two levels from drive
root directory. This is too limiting in terms of where pasdk root
directory can reside.
PASDK-359:Fix various problem with build scripts
- PASDK root dir containing trailing backslash
- determination of unzip path
- install_code.bat modes other than SuperRepo
- PASDK root dir containing trailing backslash
- determination of unzip path
- install_code.bat modes other than SuperRepo
PASDK-284: (I2C) Repeal & Replace - working version 1. Now the interactions with HSR41 card are performed with I2C LLD APIs. (Needs further cleanup).
PASDK-359:Update build scripts
- Apply command line overrides to gmake
- Make DH and DTS:X component build logs more readable
- Apply command line overrides to gmake
- Make DH and DTS:X component build logs more readable
PASDK-359:Update ARM & DSP CCS projects
For ARM & DSP CCS projects, all build configurations:
- Common folder:
- Deleted hard-coded PROC_AUDIO_SDK_ROOT Linked Resources var.
- Added PASDK_DIR Linked Resources var. Defined as relative path
from existing PROJECT_LOC var.
- Linked common folder using PASDK_DIR.
- PROC_AUDIO_SDK_ROOT Build var: defined as relative to existing
PROJECT_LOC Build var.
For ARM & DSP CCS projects, all build configurations:
- Common folder:
- Deleted hard-coded PROC_AUDIO_SDK_ROOT Linked Resources var.
- Added PASDK_DIR Linked Resources var. Defined as relative path
from existing PROJECT_LOC var.
- Linked common folder using PASDK_DIR.
- PROC_AUDIO_SDK_ROOT Build var: defined as relative to existing
PROJECT_LOC Build var.
Update build scripts for CCS v7.1
PASDK-87:Update ARM & DSP CGT to PrSDK 4.0.0.4 versions
PASDK-87:Update CCS projects for CCS v7.1
PASDK-284: Repealed custom-CSL (I2C) usage. Replaced with CSL from PDK v1_0_6.
PASDK-87:Update ARM & DSP CGT to PrSDK 4.0.0.4 versions
Update build_paf_libs.bat to pass ARCH on CLI
PASDK-87:Update IPC to PrSDK 4.0.0.4 versions for all build configs
PASDK-87:Update XDC Tools and SYSBIOS to PrSDK 4.0.0.4 versions for DTS:X IP build configs
PASDK-87:Update XDC Tools and SYSBIOS to PrSDK 4.0.0.4 versions for DH IP build configs
PASDK-216:Update tools to v2.4.15
Add comment to ASIT concerning init phase for OutInit-Sync
Add comments to alpha command files
- Add comments to Dec Op CB alpha command header file.
- Update PAF submodule for updated PAF SYS alpha header file.
- Add comments to Dec Op CB alpha command header file.
- Update PAF submodule for updated PAF SYS alpha header file.
PASDK-376:Update tools submodule
PASDK-376:Update tools repo for alpha package update
PASDK-376:Merge branch 'dev_pasdk_frank_pasdk376Beta3Release' into dev_pasdk
PASDK-376:Update OS package generation script to include new docs
PASDK-376:Add docs
1. PFP design doc
2. PASDK Getting Started Guide (stub doc, much work to be done)
1. PFP design doc
2. PASDK Getting Started Guide (stub doc, much work to be done)
PASDK-376:Update PAF submodule to include pa/util/c66x_cintrins for AAC library