Fixed bugs in Circular buffer.
PASDK-251: CSL based I2C implement, to communicate with HDMI repeater card.
PASDK-251: Remove DEC commands from Output Shortcuts.
PASDK-251: Rearrange dependent files for SAP (out of pa/boards area).
Update tools submodule
PASDK-251: SAP_reclaim bug-fix. Alleviates the problem with control stuck in SAP_shutdown.
PASDK-251: Clean up - Log_info() related mod.
PASDK-251: Clean up initialization. Now HDMI clock is Default for output clock mux.
PASDK-183: updated DTS submodule.
PASDK-183: updated Paths for PDK in CCS projects.
Update PAF submodule
Fix uninitialized ENC status variables
PASDK-183: updated paf submodule for I2C macros.
PASDK-183: Updated IO driver code for driver improvement.
PASDK-183: minor code cleanup.
Updated OAR and PAF submodule.
PASDK-251:Fix uninitialized global variables (DSP params, numBufOverride
in PAF_AST_params_outBufStatus.
NOTE: This problem also exists in DA8x, DSPA (SB00) params.
in PAF_AST_params_outBufStatus.
NOTE: This problem also exists in DA8x, DSPA (SB00) params.
PASDK-216:Update tools
PASDK-258:Merge remote-tracking branch 'origin/dev_pasdk_frank_pasdk258Alpha4Release'
PASDK-258:Add comment to PASDK release notes describing incomplete functionality w.r.t. PASDK-242.
PASDK-258:Update build scripts to handle release notes
PASDK-258:Add Brandon's Release Notes for PASDK & Dolby IP
PASDK-258:Remove stale ReadMe.txt file
PASDK-258:Update PASDK setup guide (.doc & .pdf), Brandon's updates
PASDK-258:Update OS package creation script to handle tools as sub-module (remove 3rd party python tools, add tools setup script)
PASDK-258:Merge remote-tracking branch 'origin/dev_pasdk_pp_pasdk258HigherSampleRateSupport' into dev_pasdk_frank_pasdk258Alpha4Release
PASDK-258:Update Alpha command package (code cleanup + copyright change to 2017)
PASDK-258:Update copyright for files modified since Alpha-2 release.
PASDK-258:Update FD package version number.
PASDK258: Always use Input interface rate hard-coded to 192 kHz.
PASDK258: Updated PAF submodule for SRC fix.
PASDK-258:Update copyright for files modified since Alpha-2 release.
PASDK-258:Update copyright for files modified since Alpha-2 release.
PASDK-258:Update copyright for files modified since Alpha-2 release.
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng versions.
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng versions.
PASDK-258:Add FD package version number build scripts.
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng versions.
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng versions.
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng versions.
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng versions.
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng versions.
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng versions.
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng versions.
PASDK-258:Update build_os_pkg.bat to include config_cust.ini for pyalpha from tools for release.
PASDK-258:Update PASDK_VERSION in build_all.bat
PASDK-258:Remove TEST_MULTICHANNEL define from DSP application, IP packages build
PASDK-258:Add ML0 include path for DSP application, IP packages build
PASDK-258:Merge remote-tracking branch 'origin/dev_pasdk_govind_pasdk258Clean4Alpha4' into dev_pasdk_frank_pasdk258Alpha4Release
PASDK-258: Minor clean up removing dead wood from test_dsp application.
PASDK-258:Update tools submodule
PASDK-258:Update root installation folder to processor_audio_sdk_1_00_00_02
PASDK-258:Update code merged from 4573453 (PP PASDK-242).
Provide single header file to enable/disable and configure benchmarking
build (see PASDK-242 for details on benchmarking configurations).
Header file: common/dbgBenchmark.h
Build with benchmarking disabled is default (SIDK) build.
Provide single header file to enable/disable and configure benchmarking
build (see PASDK-242 for details on benchmarking configurations).
Header file: common/dbgBenchmark.h
Build with benchmarking disabled is default (SIDK) build.
PASDK-258:Update code merged from 4573453 (PP PASDK-242) for default build.
ASIT/ASOT maxFramelength==1024 results in malloc failure during system
intialization w/ CAR,OAR and BMDA in build.
ASIT/ASOT maxFramelength==1024 results in malloc failure during system
intialization w/ CAR,OAR and BMDA in build.
PASDK-258:Merge remote-tracking branch 'origin/dev_pasdk_pp_pasdk242HigherSamplingRate' into dev_pasdk_frank_pasdk258Alpha4Release
PASDK-258:Update Dolby DDP IP submodules to Harmony v1.3
PASDK183: updated DTSX submodule.
PASDK183: Updated paths and removed dolby components.
PASDK183: updated submodules URL.
PASDK-258:Update PAF submodule
PASDK-258:Update Dolby IP submodules to Harmony v1.3
PASDK242: Added BMDA and merged CB memset() fix.
PASDK-258:Update linker File Search Path for LibArch EDMA example code for PASDK custom PDK
PASDK-258:Add LibArch environment setup batch file
PASDK-258:Add LibArch release from Jianzhong
PASDK-258:Update OS package creation script:
1. Remove .doc version of setup guide in docs folder.
2. Retain .pdf version of setup guide in docs folder.
Note: release notes will replace "ReadMe.txt" in root folder.
1. Remove .doc version of setup guide in docs folder.
2. Retain .pdf version of setup guide in docs folder.
Note: release notes will replace "ReadMe.txt" in root folder.
PASDK-258:Add PASDK setup guide, .doc version. This will be removed by build/release scripts.
PASDK-258:Clean up PASDK docs. Docs relocated from paf/pa/docs folder.
PASDK-258:Update OS package creation script to handle tools as sub-module (don't include README.md in release).
PASDK-258:Update OS package creation script to handle tools as sub-module (don't include internal tools in release).
Add fil and src4 to paf build script
Update OS package creation script to handle tools as sub-module (don't
include internal tools in release.
Update ARM/DSP projects for high-sampling rate+SRC code changes.
Update OS package creation script to handle tools as sub-module (don't
include internal tools in release.
Update ARM/DSP projects for high-sampling rate+SRC code changes.
Update CCS projects
Update alpha package
Circular buffer read cleanup from Build #38 (work on PASDK-53).
GPIO debug.
This helps 192 kHz & SRC 4:1 to "work" in some circumstances w/ CAR
enabled for 7.1.4 upmix.
GPIO debug.
This helps 192 kHz & SRC 4:1 to "work" in some circumstances w/ CAR
enabled for 7.1.4 upmix.
PASDK242: Updated DTSX submodule.
PASDK183: updated PAF submodule.
PASDK242: Added PAF_SYS_FRAMELENGTH for system framelength.
Build #38: remove GPIO debug
Add third debug GPIO
Update ARM app to allow GPIO debug
Further cleanup of CB overflow handling
Further cleanup of CB underflow handling
Fix ASIT decodeInfo() to properly return error return to from ARM.
Remove ML0 from DSP build.
Remove ML0 from DSP build.
PASDK-53: Cleanup of CB underflow. Additional work needed as mentioned in comments.
Add comment
PASDK-53: Experimental code for circular buffer overflow/underflow handling
PASDK242: updated trigger of ASP profiling to sampling rate.
PASDK242: Added support for SRC4 and 96KHz.
PASDK-53: Experimental code, remove Dec Op CB reset on CB underflow.
This appears to fix:
1) Glitching for DDP, channel_sampling_rate_48k.ec3
2) MAT-THD causing system failure after 7x streams of
channel_sampling_rate_48k.mlp
This appears to fix:
1) Glitching for DDP, channel_sampling_rate_48k.ec3
2) MAT-THD causing system failure after 7x streams of
channel_sampling_rate_48k.mlp
Add 3p-ip-dts submodule
Remove tools directory.
Tools will be obtain directly from PASDK tools repository.
PASDK tools repository will be made into PASDK super-repo submodule.
Scripts will produce correct tools directory content for release.
(cherry picked from commit f99cba46f1dd0f578baf37962fcbee10f39b15f8)
Tools will be obtain directly from PASDK tools repository.
PASDK tools repository will be made into PASDK super-repo submodule.
Scripts will produce correct tools directory content for release.
(cherry picked from commit f99cba46f1dd0f578baf37962fcbee10f39b15f8)
PASDK-53: Experimental code,dynamically change Audio Stream Task priorities.
PASDK-53: Experimental code,dynamically change Audio Stream Task priorities.
ASIT is higher priority than ASOT during autodetection
ASIT is the same priority as ASOT during decoding
ASIT is higher priority than ASOT during autodetection
ASIT is the same priority as ASOT during decoding