PASDK-443:Update 16- and 12-ch analog output shortcuts for CIDK listening
McASP clock mux selection incorrect for 12- and 16-ch analog output
shortcuts. This was causing Test #15 CIDK to have incorrect output rate,
which resulted in CB underflow.
McASP clock mux selection incorrect for 12- and 16-ch analog output
shortcuts. This was causing Test #15 CIDK to have incorrect output rate,
which resulted in CB underflow.
PASDK-432:Remove DDR3 & MSMC heap static intializers from ARM image for No IP build
PASDK-432:Add cache writeback on ARM for clearing of DDR3 & MSMC heaps
PASDK-432:Remove DDR3 & MSMC heap static intializers from ARM image
GNU GCC compiler adds static 0's to initialize heaps.
This significantly increases the size of the ARM image because of the
large size of the DDR3 & MSMC heaps.
System works intermittently when sections are removed (DSP sometimes
stalls in statusop_init(), GateMP_open()). Need to determine which code
requires initial 0's for heap, but for now added code in ARM main() to
clear DDR3 and MSMC heaps.
GNU GCC compiler adds static 0's to initialize heaps.
This significantly increases the size of the ARM image because of the
large size of the DDR3 & MSMC heaps.
System works intermittently when sections are removed (DSP sometimes
stalls in statusop_init(), GateMP_open()). Need to determine which code
requires initial 0's for heap, but for now added code in ARM main() to
clear DDR3 and MSMC heaps.
PASDK-432:Temporary fix SYS/BIOS crash in Event Combiner Dispatcher.
See sample_cs.c, edma3OsProtectExit():
EventCombiner_enableEvent(ccXferCompInt[edma3InstanceId][region_id]);
- ccXferCompInt[0][0] is set to 0x88.
- This causes overflow w.r.t. acceptable range 0-127 of argument to
EventCombiner_enableEvent(). Overflowed value is 0x8, which is event Id
associated with IPC.
- SYS/BIOS then expects IPC to be handled via handler associated with
Event Combiner instead of HWI #5.
No handler is registered for Event #8, so SYS/BIOS crashes.
See sample_cs.c, edma3OsProtectExit():
EventCombiner_enableEvent(ccXferCompInt[edma3InstanceId][region_id]);
- ccXferCompInt[0][0] is set to 0x88.
- This causes overflow w.r.t. acceptable range 0-127 of argument to
EventCombiner_enableEvent(). Overflowed value is 0x8, which is event Id
associated with IPC.
- SYS/BIOS then expects IPC to be handled via handler associated with
Event Combiner instead of HWI #5.
No handler is registered for Event #8, so SYS/BIOS crashes.
No need to differentiate LBR subtype from DTSHD as DXP source program as LBR is handled inside DTSX decoder like other subtypes.
PASDK-432:Add XDC tools setting for HS / GP boot to all build configurations
PASDK-432:PASDK-432:Add XDC tools setting for HS / GP boot to No-IP build
PASDK-432:Clean up DSP app.cfg file
PASDK-434:Update MAT-THD submodule
PASDK-432:Add XDC tools setting for HS / GP boot
PASDK-432:Add code to check for null pointer in shared Beta table
Update from 3p-ip-dts.
Fixed DTSX 192kHz problem.
PASDK-432:Add updates for HS boot.
Note: SYSBIOS-433 update not contained in any PASDK repo!
Manually updated my local copies of changed files for SYSBIOS v6.46.05.55.
Note: SYSBIOS-433 update not contained in any PASDK repo!
Manually updated my local copies of changed files for SYSBIOS v6.46.05.55.
PASDK-432:Add updates for GP boot
PASDK-417:Merge branch 'dev_pasdk_frank_pasdk417StaticAnalysis' into dev_pasdk
PASDK-417:Compile out PAF_ARC_controlRate() unused function to remove klocwork uninit var issue
PASDK-417:Update PAF submodule
PASDK-417:Remove uninit variable warnings from klocwork report for ARM app
PASDK-419:Update 3p-ip-dts submodule
PASDK-417:PASDK-417:Add initial klocwork reports for ARM framework+application, DSP framework+audio IO driver+application
PASDK-417:Update PAF submodule
Merge branch 'dev_pasdk_frank' into dev_pasdk
PASDK-414:Update 3p-ip-dts submodule
Merge pull request #5 in PASDK/pasdk_sr from dev_pasdk_pp_pasdk414 to dev_pasdk
* commit '22cbb1b4f71328e776d717318b5dd2728e3f54b5':
PASDK-414: Updated DTS submodule
PASDK-405: added build scripts for NEO6
PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated PAF and DTS submodule
PASDK-405: Added AAC build scripts.
PASDK-405: Updated AAC submodule.
PASDK-405: Fixed DSD build scripts.
PASDK-405: Added AAC repo as submodule.
PASDK-405: Updated PAF submodule for DSD.
PASDK-405: Added DSD build scripts.
* commit '22cbb1b4f71328e776d717318b5dd2728e3f54b5':
PASDK-414: Updated DTS submodule
PASDK-405: added build scripts for NEO6
PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated PAF and DTS submodule
PASDK-405: Added AAC build scripts.
PASDK-405: Updated AAC submodule.
PASDK-405: Fixed DSD build scripts.
PASDK-405: Added AAC repo as submodule.
PASDK-405: Updated PAF submodule for DSD.
PASDK-405: Added DSD build scripts.
PASDK-414: Updated DTS submodule
Merge branch 'dev_pasdk_pp_pasdk405' into 'dev_pasdk'
Conflicts:
3p-ip-dts
Conflicts:
3p-ip-dts
Fix problem in build script for PAF libraries
PASDK-210:Update mat-thd submodule
PASDK-401:Change location of ARM&DSP codegen tools. This removes dependency on CCSv6 installation.
Merge branch 'dev_pasdk' into dev_pasdk_frank_pasdk401PasdkGaRelease
PASDK_284:For all DSP build profiles, updates sap_d10.c diagnostic options to reduce number of compiler warnings
PASDK-401:Update tools submodule
PASDK-284:Merge branch 'dev_pasdk_govind_pasdk284' of ssh://bitbucket.itg.ti.com/pasdk/pasdk_sr into dev_pasdk
PASDK-401:Update PAF submodule
PASDK-401:Update tools submodule
PASDK-401:Clean up compile-time component selection in ARM&DSP patchs files
PASDK-401:Remove DAP alpha header files from OS package
PASDK-401:Remove DAP alpha header files from OS package
PASDK-401:Update make_sw to allow PASDK root directory to be set dynamically
PASDK-401:Update build scripts for changed doc name
PASDK-401:Fix CGT in FD package creation script
Remove stale doc on code install & build
PASDK-401:Remove DA10x from doc file name
PASDK-401:Update PASDK release notes
PASDK-401:Update PASDK setup guide
PASDK-401:Update PASDK release notes
PASDK-401:Update DTS:X IP release notes
PASDK-401:Add Govind's Audio IO porting guide
PASDK-401:Update PAF submodule to include PP updates for AAC, DSD, and PCE
PASDK-405: added build scripts for NEO6
PASDK-405: Updated DTS submodule for NEO.
PASDK-405: Updated DTS submodule for NEO.
PASDK-401:Update root installation folder to processor_sdk_audio_1_00_00_06 (not necessary if batch files used for build)
PASDK-401:Update DH release notes
PASDK-401:Update DTS repo for updated PARMA UG
PASDK-405: Updated PAF and DTS submodule
PASDK-401:Fix broken DSP patches for No-IP build
PASDK-401:Remove custom IPC from OS packge
PASDK-401:Revert CGT updates because of ARM startup failure in DTS:X build
PASDK-405: Added AAC build scripts.
PASDK-405: Updated AAC submodule.
PASDK-401:Add No IP build to build scripts
PASDK-405: Fixed DSD build scripts.
PASDK-405: Added AAC repo as submodule.
PASDK-405: Updated PAF submodule for DSD.
PASDK-405: Added DSD build scripts.
PASDK-401:Add No-IP builds
PASDK-401:Update DTS submodule
PASDK-284: Clean Up. Removed deadwood and addressed compiler warnings.
PASDK-284: Clean Up. Removed deadwood and addressed compiler warnings.
PASDK-284: Clean Up. Removed deadwood.
PASDK-284: Clean Up. Removed deadwood.
PASDK-284: Clean Up. Removed deadwood.
PASDK-284: Clean Up. Removed PA3Await etc from OutNone.
PASDK-284: Rearranged files to separate driver (SAP) files from other h/w-specific ones (part 3).
PASDK-284: Rearranged files to separate driver (SAP) files from other h/w-specific ones (part 2).
PASDK-284: Rearranged files to separate driver (SAP) files from other h/w-specific ones.
Merge branch 'dev_pasdk_frank_pasdk359UpdateDevEnv' of ssh://bitbucket.itg.ti.com/pasdk/pasdk_sr into dev_pasdk_frank_pasdk359UpdateDevEnv
PASDK-400:AAC integration
Implementation of AAC integration from MRB, Ogo-san w/ guidance from PP.
Implementation of AAC integration from MRB, Ogo-san w/ guidance from PP.
PASDK-359:Update FD package creation script to use gmake CLI overrides
PASDK-402:Add writeDECCommandRestart updates
writeDECCommand restart is required for customer.
Updated framework to handle this alpha command.
Implementation from MRB, Kawada-san with guidance from TI.
writeDECCommand restart is required for customer.
Updated framework to handle this alpha command.
Implementation from MRB, Kawada-san with guidance from TI.
PASDK-359:Update DSP CCS project to not use linker pre-processor
When PAFL_LROOT directory depth contains more than eight levels, linker throws this error:
"C:\\Users\\a0322553\\AppData\\Local\\Temp\\426723", line 16: fatal error #19032: source line too long
For example,
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../../pasdk/paf
results in error.
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../pasdk/paf
rdoes not esult in error.
Error will occur when PASDK root directory is only two levels from drive
root directory. This is too limiting in terms of where pasdk root
directory can reside.
When PAFL_LROOT directory depth contains more than eight levels, linker throws this error:
"C:\\Users\\a0322553\\AppData\\Local\\Temp\\426723", line 16: fatal error #19032: source line too long
For example,
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../../pasdk/paf
results in error.
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../pasdk/paf
rdoes not esult in error.
Error will occur when PASDK root directory is only two levels from drive
root directory. This is too limiting in terms of where pasdk root
directory can reside.
PASDK-359:Fix various problem with build scripts
- PASDK root dir containing trailing backslash
- determination of unzip path
- install_code.bat modes other than SuperRepo
- PASDK root dir containing trailing backslash
- determination of unzip path
- install_code.bat modes other than SuperRepo
PASDK-284: (I2C) Repeal & Replace - working version 1. Now the interactions with HSR41 card are performed with I2C LLD APIs. (Needs further cleanup).
PASDK-359:Update build scripts
- Apply command line overrides to gmake
- Make DH and DTS:X component build logs more readable
- Apply command line overrides to gmake
- Make DH and DTS:X component build logs more readable
PASDK-359:Update ARM & DSP CCS projects
For ARM & DSP CCS projects, all build configurations:
- Common folder:
- Deleted hard-coded PROC_AUDIO_SDK_ROOT Linked Resources var.
- Added PASDK_DIR Linked Resources var. Defined as relative path
from existing PROJECT_LOC var.
- Linked common folder using PASDK_DIR.
- PROC_AUDIO_SDK_ROOT Build var: defined as relative to existing
PROJECT_LOC Build var.
For ARM & DSP CCS projects, all build configurations:
- Common folder:
- Deleted hard-coded PROC_AUDIO_SDK_ROOT Linked Resources var.
- Added PASDK_DIR Linked Resources var. Defined as relative path
from existing PROJECT_LOC var.
- Linked common folder using PASDK_DIR.
- PROC_AUDIO_SDK_ROOT Build var: defined as relative to existing
PROJECT_LOC Build var.
Update build scripts for CCS v7.1
PASDK-87:Update ARM & DSP CGT to PrSDK 4.0.0.4 versions
PASDK-87:Update CCS projects for CCS v7.1
PASDK-284: Repealed custom-CSL (I2C) usage. Replaced with CSL from PDK v1_0_6.
PASDK-87:Update ARM & DSP CGT to PrSDK 4.0.0.4 versions
Update build_paf_libs.bat to pass ARCH on CLI
PASDK-87:Update IPC to PrSDK 4.0.0.4 versions for all build configs
PASDK-87:Update XDC Tools and SYSBIOS to PrSDK 4.0.0.4 versions for DTS:X IP build configs
PASDK-87:Update XDC Tools and SYSBIOS to PrSDK 4.0.0.4 versions for DH IP build configs
PASDK-216:Update tools to v2.4.15
Add comment to ASIT concerning init phase for OutInit-Sync
Add comments to alpha command files
- Add comments to Dec Op CB alpha command header file.
- Update PAF submodule for updated PAF SYS alpha header file.
- Add comments to Dec Op CB alpha command header file.
- Update PAF submodule for updated PAF SYS alpha header file.