]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/shortlog
processor-sdk/performance-audio-sr.git
2017-07-26 Govind JeyaramPASDK-218: Tuned the L2SRAM heap size - to accomodate...
2017-07-25 Govind JeyaramPASDK-218: Using PAF_ASOT_MAX_FRAMELENGTH for asop_para...
2017-07-25 Govind JeyaramPASDK-218: Introduced PAF_ASOT_FRAMELENGTH & PAF_ASOT_M...
2017-07-24 Frank LivingstonPASDK-218:Update OARI submodule for 96 kHz obj-audio
2017-07-23 Frank LivingstonUpdate Tools to Build #55 version
2017-07-23 Frank LivingstonUpdate PAF submodule to Build #55 version
2017-07-23 Frank LivingstonUpdate Dolby IP submodules to Build #55 versions
2017-07-23 Frank LivingstonPASDK-218:Update CB PCM OVR detection logic.
2017-07-23 Frank LivingstonPASDK-218:CB updates for THD 192 kHz
2017-07-22 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-22 Govind JeyaramPASDK-218: Both Stop & Start Output operations are...
2017-07-22 Govind JeyaramPASDK-218: Disabling Flush mode of MOB, thereby truncat...
2017-07-22 Frank LivingstonPASDK-218:Update CB for THD HSR streams
2017-07-21 Frank LivingstonChange debug capture Af code to use Af sample count...
2017-07-20 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-20 Frank LivingstonPASDK-218:Update CB read to allow read spanning multipl...
2017-07-20 Govind JeyaramPASDK-218: Fixed a bug involving insufficient num of...
2017-07-20 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-19 Frank LivingstonPASDK-218:Add missing DEF_STR_FRAME_LEN macro definition
2017-07-18 Govind JeyaramPASDK-218: Clean up the code removing deadwood.
2017-07-18 Govind JeyaramPASDK-218: Added comments to mark unused members of...
2017-07-18 Govind JeyaramPASDK-218: Added debug counters + Restored start-up...
2017-07-18 Govind JeyaramPASDK-218: Corrected Rx side Pinmask for HDMI + Using...
2017-07-18 Govind JeyaramPASDK-218: Relocating OB buffers to L2 (temporary worka...
2017-07-18 Govind JeyaramPASDK-218: Increased L2 Heap Mem to now account for...
2017-07-17 Govind JeyaramPASDK-218: EDMA CCNT bug-fix + Rx & Tx McASP Events...
2017-07-17 Frank LivingstonPASDK-218:Add ability to dynamic config stream frame...
2017-07-17 Frank LivingstonPASDK-218:Move ownership of CB stream frame size to...
2017-07-11 Frank LivingstonPASDK-218:Update ASOT top-level State Machine.
2017-07-09 Frank LivingstonPASDK-218:Provide higher resolution ND settings.
2017-07-09 Frank LivingstonPASDK-218:Update cbReset() to use Nominal Delay.
2017-07-09 Frank LivingstonPASDK-218:Retain cbInit() API, but remove functionality...
2017-07-08 Frank LivingstonPASDK-218:Add CB statistic for number of read AFs consu...
2017-07-08 Frank LivingstonPASDK-218:Update CB last AF.
2017-07-07 Frank LivingstonPASDK-218:Update DDP & PCM nominal delay settings
2017-07-07 Frank LivingstonPASDK-218:Relocate first setCheckRateX and startOutput...
2017-07-07 Frank LivingstonPASDK-218:Fix ASOT SM state update for CB drained
2017-07-07 Frank LivingstonPASDK-218:Fix logic for reporting CB drain state
2017-07-07 Frank LivingstonPASDK-218:Add debug counters
2017-07-07 Frank LivingstonPASDK-218:Move CB init source select to after first...
2017-07-06 Frank LivingstonPASDK-218:Add default THD CB nominal delay setting
2017-07-05 Frank LivingstonPASDK-218:Change order of CB init and Dec Info Out...
2017-07-04 Frank LivingstonPASDK-218:Add check for Dec sync before sending INFO1...
2017-07-04 Frank LivingstonPASDK-218:Replace initSyncUpdateAf() with outIsCpyAf...
2017-07-04 Frank LivingstonPASDK-218:Replace initSyncUpdateAf() with outIsCpyAf().
2017-07-03 Frank LivingstonPASDK-218:Add comment
2017-07-03 Frank LivingstonPASDK-218:Fix Out IS audio frame copy (write & read)
2017-07-03 Frank LivingstonPASDK-218:Add traces, fix typo in decodeEncode
2017-07-03 Frank LivingstonPASDK-218:Update cbInitSourceSel() to init CB using...
2017-07-02 Frank LivingstonPASDK-218:Move cbInitSourceSel() from DSP to ARM.
2017-07-02 Frank LivingstonPASDK-218:Update flag only after AF written for Out...
2017-07-02 Frank LivingstonPASDK-218:Add function to get "decoder frame length...
2017-06-30 Frank LivingstonPASDK-218:Update locations of functions on ARM for...
2017-06-30 Frank LivingstonPASDK-218:Update OAR submodule
2017-06-30 Frank LivingstonUpdate MAT-THD submodule
2017-06-30 Frank LivingstonPASDK-218:Update decodeProcessing error codes
2017-06-30 Frank LivingstonPASDK-218:Add Out Init-Sync to ASOT (DSP) and ASDT...
2017-06-30 Frank LivingstonPASDK-218:Add low-level Out Init-Sync code
2017-06-30 Frank LivingstonPASDK-218:Remove unused PAF_AST_Params and other defs
2017-06-30 Frank LivingstonPASDK-218:Update cbCtlInit() in sysInit on ARM/DSP.
2017-06-30 Frank LivingstonPASDK-218:Update Circular Buffer
2017-06-28 Frank LivingstonPASDK-218:ASOT code clean ups
2017-06-23 Frank LivingstonPASDK-218:Change CB write to only skip write in case...
2017-06-23 Frank LivingstonPASDK-218:Add CB drained indicator to CB read
2017-06-23 Frank LivingstonPASDK-218:Add function to get CB statistics
2017-06-23 Frank LivingstonPASDK-218:Add CB statistics
2017-06-22 Frank LivingstonFix comment
2017-06-22 Frank LivingstonPASDK-218:Update MAT-THD submodule
2017-06-22 Frank LivingstonChange name of CB emptyFlag to drainFlag
2017-06-19 Frank LivingstonPASDK-218:Merge remote-tracking branch 'origin/dev_pasd...
2017-06-19 Govind JeyaramPASDK-218: Fixed incorrect divider for PAF_SAMPLERATE_9...
2017-06-19 Frank LivingstonPASDK-218:Update OAR submodule for 96 kHz support
2017-06-13 Frank LivingstonBuild #48:Update submodules
2017-06-08 Frank LivingstonPASDK-318:Update tools submodule
2017-06-08 Frank LivingstonPASDK-319:Update tools submodule
2017-06-08 Frank LivingstonPASDK-319:Update PASDK Dolby IP release notes for BR1
2017-06-08 Frank LivingstonPASDK-319:Update PASDK release notes for BR1
2017-06-08 Frank LivingstonPASDK-319:Update PASDK setup guide for BR1
2017-06-08 Frank LivingstonPASDK-319:Update release notes handling
2017-06-07 Frank LivingstonPASDK-319:Update root installation folder to processor_...
2017-06-07 Frank LivingstonPASDK-319:Update PDK eng to 1.0.1.2.
2017-06-07 Frank LivingstonPASDK-319:Update PDK eng to 1.0.1.2.
2017-06-07 Frank LivingstonPASDK-319:Update PDK eng to 1.0.1.2.
2017-06-07 Frank LivingstonPASDK-319:Update PDK eng to 1.0.1.2.
2017-06-07 Frank LivingstonPASDK-319:Update tools submodule
2017-06-07 Frank LivingstonPASDK-319:Change cygwin path location for component...
2017-06-07 Frank LivingstonPASDK-319:Fix alpha package generation in build scripts
2017-06-07 Frank LivingstonPASDK-319:Fix include paths for test_dsp project, Debug...
2017-06-07 Frank LivingstonPASDK-319:Update PAF build script to include DEL3 ...
2017-06-07 Frank LivingstonPASDK-319:Update headers to 2017
2017-06-07 Frank LivingstonPASDK-319:Update headers to 2017
2017-06-06 Frank LivingstonPASDK-319:Update headers to 2017
2017-06-06 Frank LivingstonPASDK-319:Add alpha package generation to build scripts
2017-06-06 Frank LivingstonPASDK-319:Update OS package creation script to include...
2017-06-06 Frank LivingstonPASDK-319:Update PAF submodule for DEL3 makefile update
2017-06-06 Frank LivingstonUpdate tools submodule (v2.4.8)
2017-06-03 Frank LivingstonBuild #46:Disable PP CB dumps
2017-06-03 Frank LivingstonBuild #46:Update DDP submodule
2017-06-03 Frank LivingstonPASDK-277:Increase MAT-THD nominal delay to 3504.
2017-06-03 Frank LivingstonPASDK-277:Add debug variables
next