]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/shortlog
processor-sdk/performance-audio-sr.git
2017-03-30 Frank LivingstonFix uninitialized ENC status variables
2017-03-24 Chitresh GuptaUpdated OAR and PAF submodule.
2017-03-22 Frank LivingstonPASDK-251:Fix uninitialized global variables (DSP param...
2017-03-22 Frank LivingstonPASDK-216:Update tools
2017-03-20 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-20 Frank LivingstonPASDK-258:Add comment to PASDK release notes describing...
2017-03-20 Frank LivingstonPASDK-258:Update build scripts to handle release notes
2017-03-16 Frank LivingstonPASDK-258:Add Brandon's Release Notes for PASDK & Dolby IP
2017-03-16 Frank LivingstonPASDK-258:Remove stale ReadMe.txt file
2017-03-16 Frank LivingstonPASDK-258:Update PASDK setup guide (.doc & .pdf), Brand...
2017-03-16 Frank LivingstonPASDK-258:Update OS package creation script to handle...
2017-03-16 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-16 Frank LivingstonPASDK-258:Update Alpha command package (code cleanup...
2017-03-16 Frank LivingstonPASDK-258:Update copyright for files modified since...
2017-03-16 Frank LivingstonPASDK-258:Update FD package version number.
2017-03-16 Chitresh GuptaPASDK258: Always use Input interface rate hard-coded...
2017-03-16 Chitresh GuptaPASDK258: Updated PAF submodule for SRC fix.
2017-03-16 Frank LivingstonPASDK-258:Update copyright for files modified since...
2017-03-16 Frank LivingstonPASDK-258:Update copyright for files modified since...
2017-03-16 Frank LivingstonPASDK-258:Update copyright for files modified since...
2017-03-16 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Add FD package version number build scripts.
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-15 Frank LivingstonPASDK-258:Update PDK eng to 1.0.1.1. Using build number...
2017-03-13 Frank LivingstonPASDK-258:Update build_os_pkg.bat to include config_cus...
2017-03-12 Frank LivingstonPASDK-258:Update PASDK_VERSION in build_all.bat
2017-03-11 Frank LivingstonPASDK-258:Remove TEST_MULTICHANNEL define from DSP...
2017-03-11 Frank LivingstonPASDK-258:Add ML0 include path for DSP application...
2017-03-11 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-10 Govind JeyaramPASDK-258: Minor clean up removing dead wood from test_...
2017-03-10 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-10 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-10 Frank LivingstonPASDK-258:Update tools submodule
2017-03-10 Frank LivingstonPASDK-258:Update root installation folder to processor_...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Update code merged from 4573453 (PP PASDK...
2017-03-09 Frank LivingstonPASDK-258:Merge remote-tracking branch 'origin/dev_pasd...
2017-03-09 Frank LivingstonPASDK-258:Update Dolby DDP IP submodules to Harmony...
2017-03-09 Frank LivingstonPASDK-258:Update PAF submodule
2017-03-08 Frank LivingstonPASDK-258:Update Dolby IP submodules to Harmony v1.3
2017-03-08 Chitresh GuptaPASDK242: Added BMDA and merged CB memset() fix.
2017-03-08 Frank LivingstonPASDK-258:Update linker File Search Path for LibArch...
2017-03-08 Frank LivingstonPASDK-258:Add LibArch environment setup batch file
2017-03-08 Frank LivingstonPASDK-258:Add LibArch release from Jianzhong
2017-03-07 Frank LivingstonPASDK-258:Update OS package creation script:
2017-03-07 Frank LivingstonPASDK-258:Add PASDK setup guide, .doc version. This...
2017-03-07 Frank LivingstonPASDK-258:Clean up PASDK docs. Docs relocated from...
2017-03-07 Frank LivingstonPASDK-258:Update OS package creation script to handle...
2017-03-07 Frank LivingstonPASDK-258:Update OS package creation script to handle...
2017-03-07 Frank LivingstonAdd fil and src4 to paf build script
2017-03-06 Frank LivingstonUpdate CCS projects
2017-03-06 Frank LivingstonUpdate alpha package
2017-03-04 Frank LivingstonCircular buffer read cleanup from Build #38 (work on...
2017-03-02 Chitresh GuptaPASDK242: Added PAF_SYS_FRAMELENGTH for system framelength.
2017-03-01 Frank LivingstonBuild #38: remove GPIO debug
2017-03-01 Frank LivingstonAdd third debug GPIO
2017-03-01 Frank LivingstonUpdate ARM app to allow GPIO debug
2017-03-01 Frank LivingstonFurther cleanup of CB overflow handling
2017-03-01 Frank LivingstonFurther cleanup of CB underflow handling
2017-03-01 Frank LivingstonFix ASIT decodeInfo() to properly return error return...
2017-02-28 Frank LivingstonPASDK-53: Cleanup of CB underflow. Additional work...
2017-02-28 Frank LivingstonAdd comment
2017-02-28 Frank LivingstonPASDK-53: Experimental code for circular buffer overflo...
2017-02-28 Chitresh GuptaPASDK242: updated trigger of ASP profiling to sampling...
2017-02-28 Chitresh GuptaPASDK242: Added support for SRC4 and 96KHz.
2017-02-28 Frank LivingstonPASDK-53: Experimental code, remove Dec Op CB reset...
2017-02-25 Frank LivingstonAdd 3p-ip-dts submodule
2017-02-25 Frank LivingstonAdd tools submodule
2017-02-25 Frank LivingstonRemove tools directory.
2017-02-24 Frank Livingston PASDK-53: Experimental code,dynamically change Audio...
2017-02-24 Frank LivingstonPASDK-53: Experimental code,dynamically change Audio...
2017-02-23 Chitresh GuptaPASDK209: Added post processing and CPU load profiler.
2017-02-23 Frank LivingstonUpdate include files in DSP project for ML0 alpha heade...
2017-02-23 Frank LivingstonUpdate tools submodule
2017-02-23 Frank LivingstonAdd ML0 to DSP
2017-02-22 Frank LivingstonUpdate tools submodule
2017-02-22 Frank LivingstonUpdate PAF submodule
2017-02-22 Frank LivingstonUpdate PAF submodule
2017-02-22 Frank LivingstonFix memset bugs.
2017-02-19 Frank LivingstonUpdate oar submodule
2017-02-17 Frank LivingstonChange at-boot output shortcut to execPAIOutAnalog
2017-02-17 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-02-17 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-17 Frank LivingstonRemove tabs
2017-02-17 Frank LivingstonRemove SW_BREAKPOINT on ASIP due to Dec CB overflow...
2017-02-16 Govind JeyaramPASDK-53: Hard-coding 192 KHz as the IB SampleRate...
2017-02-16 Govind JeyaramPASDK-53: EDMA programming fix, to suit both 1-lane...
2017-02-16 Govind JeyaramPASDK-53: Reducing the arbitrary per-call time to invok...
2017-02-16 Govind JeyaramPASDK-53: Don't need the 2nd Memtab in IB anymore....
2017-02-16 Govind JeyaramPASDK-53: DIBERR_SYNC is NOT masked now in PAF_ASIT_aut...
2017-02-16 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
next