processor-sdk/performance-audio-sr.git
2017-02-17 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-02-17 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-17 Frank LivingstonRemove tabs
2017-02-17 Frank LivingstonRemove SW_BREAKPOINT on ASIP due to Dec CB overflow...
2017-02-16 Govind JeyaramPASDK-53: Hard-coding 192 KHz as the IB SampleRate...
2017-02-16 Govind JeyaramPASDK-53: EDMA programming fix, to suit both 1-lane...
2017-02-16 Govind JeyaramPASDK-53: Reducing the arbitrary per-call time to invok...
2017-02-16 Govind JeyaramPASDK-53: Don't need the 2nd Memtab in IB anymore....
2017-02-16 Govind JeyaramPASDK-53: DIBERR_SYNC is NOT masked now in PAF_ASIT_aut...
2017-02-16 Govind JeyaramPASDK-53: This commit for cleaner input handling, also...
2017-02-14 Frank LivingstonUpdate PAF submodule
2017-02-07 Frank LivingstonAdd more commenting and use of symbolic constants to...
2017-02-07 Frank LivingstonAdd explicit SYS/BIOS Load configuration to app.cfg
2017-02-06 Frank LivingstonAdd comment concerning time base for AIP interval parameter
2017-02-06 Frank LivingstonFix uninitialized variables, add more comments to system.c
2017-01-31 Frank LivingstonAdd tools submodule
2017-01-31 Frank LivingstonRemove tools directory.
2017-01-30 Frank LivingstonUpdate submodule URLs
2017-01-30 Frank LivingstonAdding back this code causes mat-thd (input only) to...
2017-01-30 Frank LivingstonAdd back Cache_wb() after swapHdmi()
2017-01-30 Frank LivingstonFix previous cherry-pick result
2017-01-28 Frank LivingstonMerge commit '6ff7457' into dev_pasdk_frank
2017-01-28 Frank LivingstonRevert updates for DDP,MAT-THD,and OAR submodules for...
2017-01-27 Frank LivingstonAdding back this code causes mat-thd (input only) to...
2017-01-27 Frank LivingstonAdd back Cache_wb() after swapHdmi()
2017-01-27 Govind Jeyaram* Fixes towards PASDK-53 include --- PART II (BIOS6...
2017-01-27 Frank LivingstonFix previous cherry-pick result
2017-01-27 Govind Jeyaram* Fixes towards PASDK-53 include --- PART I (HDMI-Input...
2017-01-27 Govind JeyaramPASDK-53: Input Data Integrity investigation.
2017-01-27 Frank LivingstonRemove remove ARM call for reset, activate. All ARM...
2017-01-26 Frank LivingstonAdd pdk to include directories for ARM build for GPIO...
2017-01-26 Frank LivingstonRemove remove ARM call for info, decode. Remove code...
2017-01-26 Frank LivingstonChange at-boot Output shortcut to none. Effectively...
2017-01-26 Frank LivingstonAdd gpio debug (Audio Daughter Card J12 B8)
2017-01-26 Frank LivingstonAdd capIb at DSP Rx SIO reclaim
2017-01-26 Frank LivingstonAdd debug counters
2017-01-26 Frank LivingstonChange check for primary sync (major Au in case of...
2017-01-26 Frank LivingstonRelocate capIbBuf to DDR3 to increase amount of availab...
2017-01-26 Frank LivingstonUpdate capIb for MAT-THD
2017-01-26 Frank LivingstonUpdate capIb to account for input buffer wrap. Add...
2017-01-18 Frank LivingstonUpdates for PASDK-53
2017-01-18 Frank LivingstonUpdate DDP,MAT-THD,and OAR submodules, update for PASDK...
2017-01-17 Govind Jeyaram* Fixes towards PASDK-53 include --- PART II (BIOS6...
2017-01-17 Govind Jeyaram* Fixes towards PASDK-53 include --- PART I (HDMI-Input...
2017-01-11 Frank LivingstonUpdate for PASDK150
2017-01-10 Frank LivingstonMerge updates for PASDK-114
2017-01-10 Frank LivingstonUpdate Debug_pkgs builds
2017-01-10 Frank LivingstonMerge updates for PASDK-69
2017-01-03 Chitresh Guptaresolved merge issues.
2017-01-03 Chitresh GuptaMerge branch 'dev_pasdk_pp_pasdk69ArmDspCom' into ...
2017-01-03 Chitresh GuptaPASDK114: updated submodule.
2017-01-03 Chitresh GuptaPASDK150: Workaround for UART timeout due to Hwi_disable().
2016-12-29 Chitresh GuptaPASDK114: updated PAF and MAT-THD submodule.
2016-12-28 Chitresh GuptaPASDK114: Bug in Circular buffer fixed for MAT streams...
2016-12-28 Chitresh GuptaFixed IPC init issue.
2016-12-23 Chitresh GuptaUpdates for DCS7 (UART SWI implementation). Fixed IPC...
2016-12-21 Chitresh GuptaPASDK150: Updated PAF submodule.
2016-12-21 Chitresh GuptaMerge branch 'dev_pasdk_pp_pasdk69ArmDspCom' into ...
2016-12-21 Frank LivingstonUpdate PAF submodule
2016-12-18 Frank LivingstonAdd target platform and version number for generated...
2016-12-13 Govind JeyaramPASDK-53: Input Data Integrity investigation.
2016-12-13 Chitresh GuptaPASDK69: Created task for idleAudioStream(). Added...
2016-12-12 Govind JeyaramMerge branch 'dev_pasdk_frank' of gitorious.design...
2016-12-12 Chitresh GuptaPASDK69: Updated paf and MAT-THD submodule.
2016-12-12 Chitresh GuptaFix merge changes to support MAT-THD.
2016-12-12 Chitresh GuptaMerge branch 'dev_pasdk_govind' into 'dev_pasdk_pp_pasd...
2016-12-11 Frank LivingstonUpdate PAF submodule
2016-12-11 Frank LivingstonUpdate intrinsics submodule
2016-12-11 Frank LivingstonUpdate DDP submodule
2016-12-11 Frank LivingstonAdd custom clean rule for mat-thd libraries
2016-12-10 Frank LivingstonAdd more build artifacts to gitignore
2016-12-10 Frank LivingstonRemove original platform lib code -- can be obtained...
2016-12-10 Frank LivingstonRemove SPI LLD build artifacts
2016-12-10 Frank LivingstonRemove I2C LLD build artifacts
2016-12-10 Frank LivingstonRemove UART LLD build artifacts
2016-12-10 Frank LivingstonSingle .gitignore for super repo
2016-12-10 Frank LivingstonAdd some build artifacts to gitignore
2016-12-10 Frank LivingstonAdd custom make rules for UART, SPI, and I2C LLDs
2016-12-10 Frank LivingstonUpdate build scripts to remove check IP soure files...
2016-12-10 Frank LivingstonUpdate ARM Debug_pkgs to use app_pkgs.cmd
2016-12-10 Frank LivingstonUpdate setup guide to v0.3 for Alpha-2 release
2016-12-09 Frank LivingstonUpdate submodules
2016-12-09 Frank LivingstonUpdate processor audio sdk version number
2016-12-08 Frank LivingstonRemove setup guide from OS package creation
2016-12-08 Chitresh GuptaPASDK69: updated ddp and paf submodules.
2016-12-08 Chitresh GuptaPASDK69: updated DCS7 params.
2016-12-08 Chitresh GuptaPASDK69: added support for NON_CACHE_STATUS.
2016-12-07 Frank LivingstonUpdate FD package creation: pa parent folder and DOC...
2016-12-07 Frank LivingstonUpdate paf submodule
2016-12-07 Frank LivingstonRemove checkIp.h header file from OS package
2016-12-07 Frank LivingstonUpdate FD package generation to use existing component...
2016-12-07 Frank LivingstonRetain stderr.h and bmerr.h in OS package
2016-12-07 Frank LivingstonFix scripts directory locatio
2016-12-07 Frank LivingstonUpdate oar package include for dlb_buffer.h
2016-12-07 Frank LivingstonUpdate alpha command files to not include dap
2016-12-07 Frank LivingstonFix DSP Debug_pkgs build
2016-12-06 Frank LivingstonReverse order of parameters to build_ccs_projects.bat
2016-12-06 Frank LivingstonChange OS package name
2016-12-06 Frank LivingstonRemove DEL3 from FD package
2016-12-06 Frank LivingstonAdd cygwin to path end instead of path start so git...
next