processor-sdk/performance-audio-sr.git
2018-09-08 Frank LivingstonUpdate FD package creation script for PRSDK directory...
2018-09-08 Frank LivingstonUpdate CCS projects, Debug_DH_IPPkgs build configurations
2018-09-08 Frank LivingstonUpdate makefile for PRSDK 5.0 component versions
2018-09-08 Frank LivingstonUpdate CCS projects
2018-09-08 Frank LivingstonUpdate Windows build scripts
2018-08-31 Jianzhong XuUpdated readme and setup scripts.
2018-08-31 Veeranna HanchinalPRSDK-4536: Updated submodules
2018-08-29 Veeranna HanchinalPRSDK-4429: Fix for mute output during interchange...
2018-08-29 Veeranna HanchinalPRSDK-4433: Perform obj-audio output verification for...
2018-07-09 Jianzhong XuAdded more docs.
2018-06-29 Jianzhong XuCleaning up makefiel and scripts.
2018-06-29 Jianzhong XuRenamed pasdk to pasrc, PASDK_ROOT_DIR to PAROOT_DIR...
2018-06-29 Jianzhong XuSubmodules clean up:
2018-06-26 Jianzhong XuMerge branch 'dev_pasdk1_3_integration' of ssh://bitbuc...
2018-06-26 Jianzhong XuChanged master Makefile and added setup scripts to...
2018-06-22 Frank LivingstonUpdate Windows build scripts
2018-06-19 Jianzhong XuChanged makefiles to make PASDK into performance audio...
2018-06-18 Jianzhong XuChanged copyright year to 2018.
2018-06-18 Jianzhong XuMerge remote-tracking branch 'origin/dev_pasdk_frank_pa...
2018-06-15 Frank LivingstonPASDK-577:Call new McASP LLD control cmd to set Tx...
2018-06-13 Jianzhong XuManually merged commit 7df08c3 from
2018-06-12 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk1_3_integ...
2018-06-12 Jianzhong XuAnalog in and analog out configuration is working.
2018-06-07 Frank LivingstonPASDK-577:
2018-06-06 Frank LivingstonPASDK-577:Add "proof of concept" code for McASP LLD...
2018-06-06 Frank LivingstonPASDK-577:Add experimental code for setting CLKXDIV...
2018-06-06 Frank LivingstonPASDK-577:Add error in case Output re-select w/ McASP...
2018-06-06 Frank LivingstonPASDK-577:Revert removal of Board_init() in DSP main()
2018-06-05 Frank LivingstonPASDK-577:Clear already posted Output events on Output...
2018-06-05 Frank LivingstonPASDK-577:Clear already posted Input events on Input...
2018-05-30 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_frank_pa...
2018-05-25 Jianzhong XuPASDK 571: DTSX input and output working preliminarily:
2018-05-24 Frank LivingstonPASDK-577:Add McASP LLD ch reset before McASP LLD ch...
2018-05-15 Frank LivingstonPASDK-577:Add JX updates for autodet restart, plug...
2018-05-14 Frank LivingstonPASDK-576:Avoid IO Buff allocating split buffer on...
2018-05-10 Frank LivingstonPASDK-577:Update asitSelectDevices() to call interace...
2018-05-10 Frank LivingstonPASDK-577:Split D10 audio hardware init & add OutNone...
2018-05-10 Frank LivingstonPASDK-477:Move McaspDevice_init() from asitSelectDevice...
2018-05-10 Frank LivingstonPASDK-577:Update ASOT handling of OutNone
2018-05-10 Frank LivingstonPASDK-577:Move local var declarations outside if()
2018-05-10 Frank LivingstonPASDK-577:Reconfigure IO Buf & Phy when new Input devic...
2018-05-09 Frank LivingstonPASDK-577:Add back run-once code to asitSelectDevices()
2018-05-09 Frank LivingstonPASDK-577:Dynamic Input device selection
2018-05-09 Frank LivingstonPASDK-577:Add more comments to ASOT select devices...
2018-05-09 Frank LivingstonPASDK-577:Dynamic Output device selection
2018-05-08 Frank LivingstonPASDK-577:Add McAsp LLD driver handle for each Output...
2018-05-08 Frank LivingstonPASDK-576:Fix output pair-wise channel swap issue
2018-05-03 Frank LivingstonPASDK-576:Update IO shortcuts
2018-04-30 Frank LivingstonUpdate McASP Tx clock divider for PCM
2018-04-30 Frank LivingstonPASDK-636:Updates for PrSDK 4.3.0.5
2018-04-27 Frank LivingstonPASDK-633:Add code to process pending ack messages...
2018-04-26 Jianzhong XuPASDK-633: Implemented IB config queue in ASIT decode...
2018-04-23 Frank LivingstonPASDK-568:Fix merge error
2018-04-23 Frank LivingstonPASDK-568:Merge to 561 integration branch
2018-04-20 Frank LivingstonDisable debug capture of AF
2018-04-20 Jianzhong XuPASDK 568: fixed ASIT decoding FSM bug.
2018-04-20 Jianzhong XuMerge branch 'PASDK-563-DDP-Verification' into dev_pasd...
2018-04-20 Jianzhong XuioBuffInit returns error if parameter nominal delay...
2018-04-20 Frank LivingstonPASDK-568:Reduce number of compiler warnings
2018-04-20 Frank LivingstonPASDK-568:Remove extra call to CB stream frame length...
2018-04-20 Frank LivingstonFix No IP build
2018-04-20 Frank LivingstonMerge remote-tracking branch 'origin/PASDK-563-DDP...
2018-04-20 Frank LivingstonPASDK-568:Revert merge from PASDK-514, add Gate & cache...
2018-04-19 Jianzhong XuPASDK-568: added error check after calling encoder...
2018-04-19 Jianzhong XuPASDK-568: added logic and encoder wrapper to handle...
2018-04-19 Frank LivingstonPASDK-568:Move Dec Info1 IS to Dec Decode1 IS
2018-04-19 Frank LivingstonRemove tabs
2018-04-18 Frank LivingstonRemove tabs
2018-04-18 Frank LivingstonPASDK-568:Update CB read to properly set AF sample...
2018-04-17 Chitresh GuptaPASDK-514: Moved CB status to Non-cached memory.
2018-04-09 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_frank_pa...
2018-04-06 Jianzhong XuRemoved eclipse plugin since we will let Yocto do it.
2018-04-05 Jianzhong XuAdded McASP clock configurations for THD 96kHz, 192kHz...
2018-04-04 Jianzhong XuPASDK 564: Removed one dependency of hard coded number...
2018-04-03 Jianzhong XuChanged product name and root path environment variable...
2018-03-29 Frank LivingstonPASDK-587:Update products.mak for Windows
2018-03-29 Frank LivingstonFix glitch in Windows environment setup for IPC install...
2018-03-29 Frank LivingstonPASDK-605:Add PASDK root dir variable to Windows enviro...
2018-03-28 Frank LivingstonPASDK-605:Fix OS package creation script for split...
2018-03-28 Frank LivingstonPASDK-605:Update PAF & FD build scripts for PAF updates...
2018-03-28 Frank LivingstonPASDK-605:Update Tools submodule
2018-03-28 Frank LivingstonPASDK-605:Update submodules
2018-03-27 Frank LivingstonPASDK-585:Remove K2G name from Aud API usage
2018-03-27 Frank LivingstonMerge branch 'dev_pasdk_frank_pasdk605SanitizeReposForI...
2018-03-26 Jianzhong XuReplaced hard coded OUTPUT_STRIDE with configured strid...
2018-03-26 Jianzhong XuDebugging DDP output.
2018-03-23 Frank LivingstonPASDK-605:Update PAF submodule
2018-03-23 Frank LivingstonPASDK-605:Use split os_paf_dev submodules
2018-03-23 Frank LivingstonUpdate DTS IP submodule for updated make files
2018-03-23 Frank LivingstonPASDK-605:Update DSD build script (library option only...
2018-03-23 Frank LivingstonPASDK-605:Update FD package creation script for split...
2018-03-23 Frank LivingstonPASDK-605:Update PASDK & FD package version number...
2018-03-23 Frank LivingstonPASDK-605:Update DH & DTS:X component make files for...
2018-03-23 Frank LivingstonPASDK-586:Update PAF libs build batch file to copy...
2018-03-23 Frank LivingstonAdd branch labels to DH build batch file for easier...
2018-03-22 Frank LivingstonPASDK-605:Update PAF submodule
2018-03-21 Jianzhong XuMerge branch 'dev_pasdk_pasdk561Integration' of ssh...
2018-03-21 Jianzhong XuPASDK-575: Update McASP LLD configurations for analog...
2018-03-20 Frank LivingstonPASDK-561:Update PAF submodule to use latest PAF make...
2018-03-20 Frank LivingstonPASDK-587:Remove ARM & DSP release build configuration...
next