]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/shortlog
processor-sdk/performance-audio-sr.git
2017-07-24 SuUpdated release notes.
2017-07-24 SuUpdated release notes for Alpha 6.
2017-07-24 Frank LivingstonPASDK-332:Tweaks to DTS:X IP package creation scripts
2017-07-24 Frank LivingstonUpdate build scripts from CID=02f6c9d
2017-07-24 Frank LivingstonAdd DTSX to auto build scripts
2017-07-23 Frank LivingstonUpdate Tools to Build #55 version
2017-07-23 Frank LivingstonUpdate PAF submodule to Build #55 version
2017-07-23 Frank LivingstonUpdate Dolby IP submodules to Build #55 versions
2017-07-23 Frank LivingstonPASDK-218:Update CB PCM OVR detection logic.
2017-07-23 Frank LivingstonPASDK-218:CB updates for THD 192 kHz
2017-07-22 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-22 Govind JeyaramPASDK-218: Both Stop & Start Output operations are...
2017-07-22 Govind JeyaramPASDK-218: Disabling Flush mode of MOB, thereby truncat...
2017-07-22 Frank LivingstonPASDK-218:Update CB for THD HSR streams
2017-07-21 Chitresh GuptaPASDK-326: Fix for DDP CB, channel address corruption.
2017-07-21 Frank LivingstonChange debug capture Af code to use Af sample count...
2017-07-20 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-20 Frank LivingstonPASDK-218:Update CB read to allow read spanning multipl...
2017-07-20 Govind JeyaramPASDK-218: Fixed a bug involving insufficient num of...
2017-07-20 Frank LivingstonMerge remote-tracking branch 'origin/dev_pasdk_govind_p...
2017-07-20 Frank LivingstonBuild #55:Update tools submodule. Note Build #55 genera...
2017-07-20 Frank LivingstonBuild #55:Update CAR & OAR submodules
2017-07-19 SuFixed the DTSX glitch problem at the beginning of outputs.
2017-07-19 Frank LivingstonPASDK-218:Add missing DEF_STR_FRAME_LEN macro definition
2017-07-18 SuUpdate for "DTS_BUILD"
2017-07-18 SuUpdated to add DTSX UG and release note.
2017-07-18 SuMerge branch 'dev_pasdk_frank_dtsx' of ssh://git@bitbuc...
2017-07-18 SuAdded #include <dtsuhdb_a.h>
2017-07-18 Govind JeyaramPASDK-218: Clean up the code removing deadwood.
2017-07-18 Govind JeyaramPASDK-218: Added comments to mark unused members of...
2017-07-18 Govind JeyaramPASDK-218: Added debug counters + Restored start-up...
2017-07-18 Govind JeyaramPASDK-218: Corrected Rx side Pinmask for HDMI + Using...
2017-07-18 Govind JeyaramPASDK-218: Relocating OB buffers to L2 (temporary worka...
2017-07-18 Govind JeyaramPASDK-218: Increased L2 Heap Mem to now account for...
2017-07-17 Govind JeyaramPASDK-218: EDMA CCNT bug-fix + Rx & Tx McASP Events...
2017-07-17 Frank LivingstonPASDK-218:Add ability to dynamic config stream frame...
2017-07-17 Frank LivingstonPASDK-218:Move ownership of CB stream frame size to...
2017-07-16 Frank LivingstonPASDK-332:Tweaks to DTS:X IP package creation scripts
2017-07-16 Frank LivingstonPASDK-332:Update submodules
2017-07-16 Frank LivingstonUpdate build scripts for DTSX SDF build
2017-07-15 Frank LivingstonAdd DTSX to auto build scripts
2017-07-15 Frank LivingstonUpdate build_all.bat to execute PDK libs build from...
2017-07-15 Frank LivingstonUpdate build_all.bat to execute PDK libs build from...
2017-07-14 Frank LivingstonBuild #54:Update submodules
2017-07-11 Frank LivingstonBuild #53:Update tools submodule
2017-07-11 Frank LivingstonBuild #53:Update MAT-THD submodule
2017-07-11 Frank LivingstonPASDK-218:Update ASOT top-level State Machine.
2017-07-10 Frank LivingstonRevert change to build_all.bat which skips code install...
2017-07-09 Frank LivingstonPASDK-218:Provide higher resolution ND settings.
2017-07-09 Frank LivingstonPASDK-218:Update cbReset() to use Nominal Delay.
2017-07-09 Frank LivingstonPASDK-218:Retain cbInit() API, but remove functionality...
2017-07-08 Frank LivingstonPASDK-218:Add CB statistic for number of read AFs consu...
2017-07-08 Frank LivingstonPASDK-218:Update CB last AF.
2017-07-07 Frank LivingstonPASDK-218:Update DDP & PCM nominal delay settings
2017-07-07 Frank LivingstonPASDK-218:Relocate first setCheckRateX and startOutput...
2017-07-07 Frank LivingstonPASDK-218:Fix ASOT SM state update for CB drained
2017-07-07 Frank LivingstonPASDK-218:Fix logic for reporting CB drain state
2017-07-07 Frank LivingstonPASDK-218:Add debug counters
2017-07-07 Frank LivingstonPASDK-218:Move CB init source select to after first...
2017-07-06 Frank LivingstonPASDK-218:Add default THD CB nominal delay setting
2017-07-06 SuAdded a release note for DTSX initial release.
2017-07-06 SuFixed typo.
2017-07-06 SuAdded DTSX and PARMA build script.
2017-07-05 Frank LivingstonPASDK-218:Change order of CB init and Dec Info Out...
2017-07-04 Frank LivingstonPASDK-218:Add check for Dec sync before sending INFO1...
2017-07-04 Frank LivingstonPASDK-218:Replace initSyncUpdateAf() with outIsCpyAf...
2017-07-04 Frank LivingstonPASDK-218:Replace initSyncUpdateAf() with outIsCpyAf().
2017-07-03 Frank LivingstonPASDK-218:Add comment
2017-07-03 Frank LivingstonPASDK-218:Fix Out IS audio frame copy (write & read)
2017-07-03 Frank LivingstonPASDK-218:Add traces, fix typo in decodeEncode
2017-07-03 Frank LivingstonPASDK-218:Update cbInitSourceSel() to init CB using...
2017-07-03 SuChanges for update to processor_audio_sdk_1_00_00_04...
2017-07-03 SuFixed the problem described in PASDK-336.
2017-07-02 Frank LivingstonPASDK-218:Move cbInitSourceSel() from DSP to ARM.
2017-07-02 Frank LivingstonPASDK-218:Update flag only after AF written for Out...
2017-07-02 Frank LivingstonPASDK-218:Add function to get "decoder frame length...
2017-06-30 Frank LivingstonPASDK-218:Update locations of functions on ARM for...
2017-06-30 Frank LivingstonPASDK-218:Update OAR submodule
2017-06-30 Frank LivingstonUpdate MAT-THD submodule
2017-06-30 Frank LivingstonPASDK-218:Update decodeProcessing error codes
2017-06-30 Frank LivingstonPASDK-218:Add Out Init-Sync to ASOT (DSP) and ASDT...
2017-06-30 Frank LivingstonPASDK-218:Add low-level Out Init-Sync code
2017-06-30 Frank LivingstonPASDK-218:Remove unused PAF_AST_Params and other defs
2017-06-30 Frank LivingstonPASDK-218:Update cbCtlInit() in sysInit on ARM/DSP.
2017-06-30 Frank LivingstonPASDK-218:Update Circular Buffer
2017-06-29 Frank LivingstonBuild #51:Update to tools 2.4.9
2017-06-29 Frank LivingstonBuild #51:Update OAR submodule for PASDK-341 update
2017-06-29 Frank LivingstonBuild #51:Update MAT-THD submodule for PASDK-323 update
2017-06-28 Frank LivingstonPASDK-218:ASOT code clean ups
2017-06-23 Frank LivingstonMerge pull request #1 in PASDK/pasdk_sr from PASDK...
2017-06-23 Frank LivingstonBuild #49:Update tools submodule
2017-06-23 Frank LivingstonBuild #49:Update PAF submodule for PASDK-326
2017-06-23 Jianzhong XuModified messaging code after code review.
2017-06-23 Frank LivingstonBuild #49:Update MAT-THD submodule for PASDK-281
2017-06-23 Frank LivingstonPASDK-218:Change CB write to only skip write in case...
2017-06-23 Frank LivingstonPASDK-218:Add CB drained indicator to CB read
2017-06-23 SuUpdate for PARMA integration.
2017-06-23 Frank LivingstonPASDK-218:Add function to get CB statistics
2017-06-23 Frank LivingstonPASDK-218:Add CB statistics
2017-06-22 Frank LivingstonFix comment
next