processor-sdk/performance-audio-sr.git
2018-03-16 Frank LivingstonPASDK-587:Remove misc.lib from No IP command files
2018-03-14 Frank LivingstonPASDK-561:Update PAF library makefiles, default to...
2018-03-08 Frank LivingstonPASDK-561:Update PAF library makefiles
2018-03-07 Frank LivingstonPASDK-585:Update PAF make files
2018-03-06 Frank LivingstonComment out prototype for unused function
2018-03-06 Frank LivingstonPASDK-585:Update ARM CCS project build configuration...
2018-03-06 Frank LivingstonPASDK-585:Update DSP No IP CGT version
2018-03-05 Frank LivingstonPASDK-585:Update ARM & DSP CCS project build configurations
2018-03-05 Frank LivingstonPASDK-585:Update build scripts
2018-03-05 Frank LivingstonPASDK-585:Update PAF C6x CGT
2018-03-04 Frank Livingston PASDK-585:Update ARM CCS project DH & DH IP package...
2018-03-04 Frank LivingstonPASDK-585:Update DSP CCS project DH & DH IP package...
2018-03-04 Frank LivingstonPASDK-585:Remove unnecessary dependencies from Dolby...
2018-03-03 Frank LivingstonPASDK-585:Update PDK & EDMA3 LLD
2018-03-02 Frank LivingstonPASDK-585:Update XDC tools, SYSBIOS, UIA, IPC & ARM...
2018-03-02 Frank LivingstonPASDK-585:Update CCS projects for No IP build
2018-03-01 Frank LivingstonMerge remote-tracking branch 'origin/PASDK-136-new...
2018-03-01 Jianzhong XuTested McASP configuration for I/O shortcut HDMIStereo.
2018-02-27 Frank LivingstonUpdate comments
2018-02-27 Frank LivingstonPASDK-538:Remove unused code
2018-02-27 Jianzhong XuMerge remote-tracking branch 'origin/dev_pasdk_frank_pa...
2018-02-27 Jianzhong XuUpdated project file to not use enscription.
2018-02-27 Jianzhong XuDefined McASP configuration parameters for every SAP_D1...
2018-02-26 Frank LivingstonPASDK-538:Update DSP ASP master messaging to use SyncEvents
2018-02-24 Frank LivingstonCode clean up
2018-02-24 Frank LivingstonPASDK-538:Move location of aspMsg_common.h
2018-02-16 Frank LivingstonMerge branch 'dev_pasdk_frank_pasdk516AsotRefactoring...
2018-02-16 Frank LivingstonPASDK-516:Slight update to write complete handling
2018-02-16 Jianzhong XuFixed loss of SYNC problem and restart problem. ASIT...
2018-02-15 Frank LivingstonPASDK-516:Add updates for PCE
2018-02-14 Frank LivingstonPASDK-516:Fix EDMA event clear in Processing Decoder...
2018-02-14 Frank LivingstonPASDK-516:Several ASOT updates
2018-02-13 Frank LivingstonPASDK-516:remove empty file
2018-02-13 Frank LivingstonPASDK-516:First version of ASOT refactoring
2018-02-09 Jianzhong XuImplemented event-based ASIT FSM execpt the initial...
2018-02-02 Frank LivingstonPASDK-516:Add ASOT wake timer, update existing ASOT...
2018-02-02 Frank LivingstonPASDK-516:Remove unused semaphore for Tx McASP EDMA
2018-02-02 Frank LivingstonRemove references to unused platform_lib in DSP app.cfg
2018-02-02 Frank LivingstonPASDK-516:Remove SAP watchdog idle function from DSP...
2018-02-02 Frank LivingstonRemove unused DSP app.cfg code related to secure boot
2018-02-02 Frank LivingstonPASDK-516:Rename ASOT event & event Ids, remove unused...
2018-02-01 Frank LivingstonPASDK-516:Add ASOT event creation
2018-02-01 Frank LivingstonAlign abort messages in sys init
2018-02-01 Frank LivingstonPADK-516:Remove conflicting function definition
2018-01-31 Jianzhong XuFixed frame length discrepancy between ASIT and decoder.
2018-01-30 Jianzhong XuModified input task decode processing to have both...
2018-01-29 Jianzhong XuFixed problem of input task being stuck when input...
2018-01-26 Jianzhong XuUpdated input task and decode processing. Input task...
2018-01-16 Jianzhong XuRefactored input decoding processing. Updated input...
2018-01-10 Jianzhong XuStarted refactoring output task and integrating new...
2018-01-04 Jianzhong XuStarted refactoring input task. New code works up to...
2017-12-15 Jianzhong XuAdded I/O components memory allocation to input and...
2017-12-14 Jianzhong XuSplit ASIP and ASOP initialization into separate routines.
2017-12-07 Frank LivingstonPASDK-477:Update docs
2017-12-07 Frank LivingstonUpdate root installation folder to processor_sdk_audio_...
2017-12-07 Frank LivingstonPASDK-477:Update to TI headers for DTS & update headers...
2017-12-06 Frank LivingstonPASDK-432:Remove DDR3 & MSMC heap static intializers...
2017-12-06 Frank LivingstonPASDK-477:Update MAT-THD submodule for PASDK-460
2017-12-06 Frank LivingstonPASDK-477:Update 3p-ip-dts submodule
2017-12-06 Frank LivingstonPASDK-477:Merge remote-tracking branch 'origin/dev_pasd...
2017-12-06 Suremoved ASP_DECOP_CB_INIT_LAG_DTS.
2017-12-06 Frank LivingstonPADSK-477:Update ARM DTS build configuration to use...
2017-12-06 Frank LivingstonPASDK-477:Remove unnecessary common CB code which uses...
2017-12-05 Frank LivingstonPASDK-477:Merge remote-tracking branch 'origin/dev_pasd...
2017-12-04 Frank LivingstonPASDK-432:Remove ARM open-loop delay.
2017-11-30 Frank LivingstonPASDK-458:Update PASDK setup guide, PASDK & PASDK Dolby...
2017-11-30 Frank LivingstonPASDK-458:Update root installation folder to processor_...
2017-11-30 Frank LivingstonPASDK-458:Update headers to 2017
2017-11-26 Frank LivingstonBuild 68:Update DH ARM&DSP builds for HS device
2017-11-24 Frank LivingstonBuild 67:Update DH ARM&DSP builds for GP device
2017-11-24 Frank LivingstonPASDK-432:Merge remote-tracking branch 'origin/dev_pasd...
2017-11-24 Frank LivingstonPASDK-432:Increase ARM open loop delay for HS boot.
2017-11-22 SuIncreased DTS norminal delay.
2017-11-22 Frank LivingstonPASDK-432:Add code to check for null pointer in shared...
2017-11-21 Frank LivingstonPADSK-443:Remove CB debug code
2017-11-21 Frank LivingstonPASDK-443:Remove GPIO debug code
2017-11-21 Frank LivingstonPASDK-443:Fix comment
2017-11-16 Frank LivingstonPADSK-443:Update MAT-THD submodule (PP fix for CIDK...
2017-11-12 Chitresh GuptaPASDK-443: Updated ARM max framelength for 192KHz THD...
2017-11-09 Chitresh GuptaPASDK-443: Added comments for CB capture code.
2017-11-09 Frank LivingstonPASDK-443:Add GPIO configuration. To be removed in...
2017-11-09 Frank LivingstonPASDK-443:Update CB PCM buffer size to avoid overflow...
2017-11-08 SuReplaced "DTS_BUILD" compiler flag with "bsMetadata_typ...
2017-11-08 Frank LivingstonPASDK-443:Add PP updates for CB nominal delay
2017-11-07 Frank LivingstonPASDK-443:Update CB read for Nominal Delay
2017-11-07 Frank LivingstonPASDK-443:Update 16- and 12-ch analog output shortcuts...
2017-11-06 Frank LivingstonPASDK-432:Remove DDR3 & MSMC heap static intializers...
2017-11-06 Frank LivingstonPASDK-432:Add cache writeback on ARM for clearing of...
2017-11-04 Frank LivingstonPASDK-432:Remove DDR3 & MSMC heap static intializers...
2017-11-02 Frank LivingstonPASDK-432:Temporary fix SYS/BIOS crash in Event Combine...
2017-11-02 SuNo need to differentiate LBR subtype from DTSHD as...
2017-11-02 Frank LivingstonPASDK-432:Add XDC tools setting for HS / GP boot to...
2017-11-01 Frank LivingstonPASDK-432:PASDK-432:Add XDC tools setting for HS /...
2017-10-31 Frank LivingstonPASDK-432:Clean up DSP app.cfg file
2017-10-31 Frank LivingstonPASDK-434:Update MAT-THD submodule
2017-10-30 Frank LivingstonPASDK-432:Add XDC tools setting for HS / GP boot
2017-10-30 Frank LivingstonPASDK-432:Add code to check for null pointer in shared...
2017-10-27 SuUpdate from 3p-ip-dts.
2017-10-20 SuFixed DTSX 192kHz problem.
2017-10-11 Frank LivingstonPASDK-432:Add updates for HS boot.
next