Pyalpha tools for performance audio demo in PRSDK.
[processor-sdk/performance-audio-tools.git] / alpha / dm_a.hdM
1 // dm_a.hdM: inverse compilation file [Wed Mar 28 14:10:02 CDT 2018]
3 #define readDMMode 0xc25a,0x0400
4 #define writeDMModeDisable 0xca5a,0x0400
5 #define writeDMModeEnable 0xca5a,0x0401
6 #define readDMLFEDownmixVolume 0xc25a,0x0500
7 #define writeDMLFEDownmixVolumeN__20__ 0xca5a,0x0514
8 #define readDMLFEDownmixInclude 0xc25a,0x0600
9 #define writeDMLFEDownmixIncludeNo 0xca5a,0x0600
10 #define writeDMLFEDownmixIncludeYes 0xca5a,0x0601
11 #define readDMCenterMixLevel 0xc35a,0x0008
12 #define wroteDMCenterMixLevel 0xcb5a,0x0008
13 #define readDMSurroundMixLevel 0xc35a,0x000a
14 #define wroteDMSurroundMixLevel 0xcb5a,0x000a
15 #define readDMChannelConfigurationRequest 0xc45a,0x000c
16 #define writeDMChannelConfigurationRequestUnknown 0xcc5a,0x000c,0x0000,0x0000
17 #define writeDMChannelConfigurationRequestNone 0xcc5a,0x000c,0x0001,0x0000
18 #define writeDMChannelConfigurationRequestMono 0xcc5a,0x000c,0x0002,0x0000
19 #define writeDMChannelConfigurationRequestStereo 0xcc5a,0x000c,0x0003,0x0000
20 #define writeDMChannelConfigurationRequestStereoLtRt 0xcc5a,0x000c,0x0003,0x0002
21 #define writeDMChannelConfigurationRequestStereoMono 0xcc5a,0x000c,0x0003,0x0003
22 #define writeDMChannelConfigurationRequest3Stereo 0xcc5a,0x000c,0x0108,0x0000
23 #define writeDMChannelConfigurationRequestPhantom 0xcc5a,0x000c,0x0105,0x0000
24 #define writeDMChannelConfigurationRequestSurround 0xcc5a,0x000c,0x010a,0x0000
25 #define writeDMChannelConfigurationRequestPhantom0Stereo_0 0xcc5a,0x000c,0x0003,0x0001
26 #define wroteDMChannelConfigurationRequestPhantom0Dual_0 0xcc5a,0x000c,0x0003,0x0004
27 #define writeDMChannelConfigurationRequestPhantom1_0 0xcc5a,0x000c,0x0004,0x0000
28 #define writeDMChannelConfigurationRequestPhantom2_0 0xcc5a,0x000c,0x0005,0x0000
29 #define wroteDMChannelConfigurationRequestPhantom2Stereo_0 0xcc5a,0x000c,0x0005,0x0001
30 #define writeDMChannelConfigurationRequestPhantom2LtRt_0 0xcc5a,0x000c,0x0005,0x0002
31 #define wroteDMChannelConfigurationRequestPhantom2Mono_0 0xcc5a,0x000c,0x0005,0x0003
32 #define writeDMChannelConfigurationRequestPhantom3_0 0xcc5a,0x000c,0x0006,0x0000
33 #define writeDMChannelConfigurationRequestPhantom4_0 0xcc5a,0x000c,0x0007,0x0000
34 #define writeDMChannelConfigurationRequestSurround0_0 0xcc5a,0x000c,0x0008,0x0000
35 #define writeDMChannelConfigurationRequestSurround1_0 0xcc5a,0x000c,0x0009,0x0000
36 #define writeDMChannelConfigurationRequestSurround2_0 0xcc5a,0x000c,0x000a,0x0000
37 #define wroteDMChannelConfigurationRequestSurround2Stereo_0 0xcc5a,0x000c,0x000a,0x0001
38 #define writeDMChannelConfigurationRequestSurround2LtRt_0 0xcc5a,0x000c,0x000a,0x0002
39 #define wroteDMChannelConfigurationRequestSurround2Mono_0 0xcc5a,0x000c,0x000a,0x0003
40 #define writeDMChannelConfigurationRequestSurround3_0 0xcc5a,0x000c,0x000b,0x0000
41 #define writeDMChannelConfigurationRequestSurround4_0 0xcc5a,0x000c,0x000c,0x0000
42 #define writeDMChannelConfigurationRequestNone_1 0xcc5a,0x000c,0x0101,0x0000
43 #define writeDMChannelConfigurationRequestMono_1 0xcc5a,0x000c,0x0102,0x0000
44 #define writeDMChannelConfigurationRequestPhantom0_1 0xcc5a,0x000c,0x0103,0x0000
45 #define writeDMChannelConfigurationRequestPhantom0Stereo_1 0xcc5a,0x000c,0x0103,0x0001
46 #define writeDMChannelConfigurationRequestPhantom0LtRt_1 0xcc5a,0x000c,0x0103,0x0002
47 #define writeDMChannelConfigurationRequestPhantom0Mono_1 0xcc5a,0x000c,0x0103,0x0003
48 #define wroteDMChannelConfigurationRequestPhantom0Dual_1 0xcc5a,0x000c,0x0103,0x0004
49 #define writeDMChannelConfigurationRequestPhantom1_1 0xcc5a,0x000c,0x0104,0x0000
50 #define wroteDMChannelConfigurationRequestPhantom2Stereo_1 0xcc5a,0x000c,0x0105,0x0001
51 #define writeDMChannelConfigurationRequestPhantom2LtRt_1 0xcc5a,0x000c,0x0105,0x0002
52 #define wroteDMChannelConfigurationRequestPhantom2Mono_1 0xcc5a,0x000c,0x0105,0x0003
53 #define writeDMChannelConfigurationRequestPhantom3_1 0xcc5a,0x000c,0x0106,0x0000
54 #define writeDMChannelConfigurationRequestPhantom4_1 0xcc5a,0x000c,0x0107,0x0000
55 #define writeDMChannelConfigurationRequestSurround1_1 0xcc5a,0x000c,0x0109,0x0000
56 #define wroteDMChannelConfigurationRequestSurround2Stereo_1 0xcc5a,0x000c,0x010a,0x0001
57 #define writeDMChannelConfigurationRequestSurround2LtRt_1 0xcc5a,0x000c,0x010a,0x0002
58 #define wroteDMChannelConfigurationRequestSurround2Mono_1 0xcc5a,0x000c,0x010a,0x0003
59 #define writeDMChannelConfigurationRequestSurround3_1 0xcc5a,0x000c,0x010b,0x0000
60 #define writeDMChannelConfigurationRequestSurround4_1 0xcc5a,0x000c,0x010c,0x0000
61 #define readDMStatus 0xc508,0x005a
62 #define readDMControl 0xc25a,0x0400,0xc25a,0x0500,0xc25a,0x0600,0xc35a,0x0008,0xc35a,0x000a,0xc45a,0x000c