Pyalpha tools for performance audio demo in PRSDK.
[processor-sdk/performance-audio-tools.git] / alpha / dsd_a.hdM
1 // dsd_a.hdM: inverse compilation file [Wed Mar 28 14:10:05 CDT 2018]
3 #define readDSDChannelConfigurationProgram 0xc268,0x0400
4 #define writeDSDChannelConfigurationProgramStereoUnknown 0xca68,0x0400
5 #define writeDSDChannelConfigurationProgramSurround2Unknown_0 0xca68,0x0401
6 #define writeDSDChannelConfigurationProgramSurround2Unknown_1 0xca68,0x0402
7 #define readDSDOperationalMode 0xc268,0x0500
8 #define writeDSDOperationalModeDecoding1X 0xca68,0x0500
9 #define writeDSDOperationalModeDecoding2X 0xca68,0x0501
10 #define writeDSDOperationalModeDecoding4X 0xca68,0x0502
11 #define writeDSDOperationalModePASS 0xca68,0x0503
12 #define writeDSDOperationalModeDecoding5644To44KHz 0xca68,0x0504
13 #define writeDSDOperationalModeDecoding5644To88KHz 0xca68,0x0505
14 #define writeDSDOperationalModeDecoding5644To176KHz 0xca68,0x0506
15 #define writeDSDOperationalModeDecoding11288To44KHz 0xca68,0x0507
16 #define writeDSDOperationalModeDecoding11288To88KHz 0xca68,0x0508
17 #define writeDSDOperationalModeDecoding11288To176KHz 0xca68,0x0509
18 #define readDSDModulationPercent 0xc268,0x0600
19 #define writeDSDModulationPercent50 0xca68,0x0600
20 #define writeDSDModulationPercent100 0xca68,0x0601
21 #define readDSDSilenceStatus 0xc268,0x0700
22 #define readDSDMute 0xc268,0x0800
23 #define writeDSDMuteOff 0xca68,0x0800
24 #define writeDSDMuteOn 0xca68,0x0801
25 #define readDSDDelayBypass 0xc268,0x0900
26 #define writeDSDDelayBypassEnable 0xca68,0x0900
27 #define writeDSDDelayBypassDisable 0xca68,0x0901
28 #define readDSDDelayLeft 0xc368,0x000a
29 #define readDSDDelayRght 0xc368,0x000c
30 #define readDSDDelayLsur 0xc368,0x000e
31 #define readDSDDelayRsur 0xc368,0x0010
32 #define readDSDDelayCntr 0xc368,0x0012
33 #define readDSDDelaySubw 0xc368,0x0014
34 #define readDSDDelayUnit 0xc268,0x1600
35 #define writeDSDDelayUnitTimeSamples 0xca68,0x1600
36 #define writeDSDDelayUnitTimeMilliseconds 0xca68,0x1601
37 #define readDSDStatus 0xc508,0x0068