descriptionProject for various Processor-SDK related git repositories - TIOVX-APP includes sample TIOVX applications, like conformance tests, IPC implementation and DSP firmware (includes kernels and DSP-side of TIOVX framework).
last changeThu, 19 Sep 2019 22:40:26 +0000 (17:40 -0500)
shortlog
2019-09-19 Hongmei GouMerge pull request #5 in PROCESSOR-SDK/tiovx-app from... master
2019-09-19 Hongmei Goukhronos_example: print out frame index along with the...
2019-06-24 Djordje Senicictiovx-app: firmware: DSP firmware rebuilt with latest...
2018-07-23 Djordje SenicicAdd /lib to library search path
2018-03-16 Hongmei GouMerge pull request #4 in PROCESSOR-SDK/tiovx-app from...
2018-03-16 Hongmei Goudoc: update software manifest with the tutorial example...
2018-03-14 Hongmei GouMerge pull request #3 in PROCESSOR-SDK/tiovx-app from...
2018-03-14 Hongmei Goukhronos_example: remove openvx libs which are not neede...
2018-03-14 Hongmei Goukhronos_example: use camera input as the default
2018-03-10 Djordje SenicicAdd dsp firmware built from rtos branch, upon merge
2018-03-09 Hongmei Goukhronos_example: build solution_exercise1 with tiovx
2018-03-09 Hongmei Goukhronos_example: add baseline code and scripts for...
2018-02-27 Djordje SenicicFix comment in config.bld
2018-02-27 Djordje Senicicdsp firmware: Source files used for dsp firmware are...
2018-02-27 Djordje Senicicdsp firmware: dsp firmware updated; Fix memory map...
2017-09-21 Djordje SenicicInitial commit
heads
18 months ago master