ARM: dts: dra76x: add support for OPP_PLUS Add support for the OPP_PLUS (1.8GHz) for MPU. Signed-off-by: Tero Kristo <t-kristo@ti.com>
ARM: dts: am574x-idk: add support for EMIF1 ECC EMIF1 has ECC support, so add the DT node with address and interrupt details to handle this. Signed-off-by: Tero Kristo <t-kristo@ti.com>
ARM: dts: dra76x: Add MCAN node Add support for the MCAN peripheral which supports both classic CAN messages along with the new CAN-FD message. Add MCAN node to evm and enable it with a maximum datarate of 5 mbps Signed-off-by: Faiz Abbas <faiz_abbas@ti.com> Signed-off-by: Tony Lindgren <tony@atomide.com>
ARM: dts: Add generic interconnect target module node for MCAN The ti-sysc driver provides support for manipulating the idle modes and interconnect level resets. Add the generic interconnect target module node for MCAN to support the same. CC: Tony Lindgren <tony@atomide.com> Signed-off-by: Faiz Abbas <faiz_abbas@ti.com> Signed-off-by: Tony Lindgren <tony@atomide.com>
ARM: dts: dra762: Add MCAN clock support MCAN is clocked by H14 divider of DPLL_GMAC. Unlike other DPLL dividers this DPLL_GMAC H14 divider is controlled by control module. Adding support for these clocks. Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com> Signed-off-by: Faiz Abbas <faiz_abbas@ti.com> Signed-off-by: Tony Lindgren <tony@atomide.com>
ARM: dts: Add support for dra76x family of devices dra76 family is a high-performance, infotainment application device, based on OMAP architecture on a 28-nm technology. This contains most of the subsystems, peripherals that are available on dra74, dra72 family. This SoC mainly features Subsystems: - 2 x Cortex-A15 with max speed of 1.8GHz - 2 X DSP - 2 X Cortex-M4 IPU - ISS - CAL - DSS - VPE - VIP Connectivity peripherals: - 1 USB3.0 and 3 USB2.0 subsystems - 2 x SATA - 2 x PCI Express Gen2 - 3-port Gigabit ethernet switch - 2 x CAN - MCAN Adding basic dts support for DRA76 family while reusing the data available in dra7.dtsi, dra74x.dtsi. Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com> Signed-off-by: Tony Lindgren <tony@atomide.com>