1 /*
2 * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
8 /dts-v1/;
10 #include "am33xx.dtsi"
11 #include "am335x-bone-common.dtsi"
12 #include "am335x-bonegreen-common.dtsi"
13 #include <dt-bindings/interrupt-controller/irq.h>
15 / {
16 model = "TI AM335x BeagleBone Green Wireless";
17 compatible = "ti,am335x-bone-green-wireless", "ti,am335x-bone-green", "ti,am335x-bone-black", "ti,am335x-bone", "ti,am33xx";
19 wlan_en_reg: fixedregulator@2 {
20 compatible = "regulator-fixed";
21 regulator-name = "wlan-en-regulator";
22 regulator-min-microvolt = <1800000>;
23 regulator-max-microvolt = <1800000>;
24 startup-delay-us= <70000>;
26 /* WL_EN */
27 gpio = <&gpio0 26 0>;
28 enable-active-high;
29 };
30 };
32 &am33xx_pinmux {
33 bt_pins: pinmux_bt_pins {
34 pinctrl-single,pins = <
35 AM33XX_IOPAD(0x878, PIN_OUTPUT_PULLUP | MUX_MODE7) /* gpmc_ad12.gpio1_28 BT_EN */
36 >;
37 };
39 mmc3_pins: pinmux_mmc3_pins {
40 pinctrl-single,pins = <
41 AM33XX_IOPAD(0x830, PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ad12.mmc2_dat0 */
42 AM33XX_IOPAD(0x834, PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ad13.mmc2_dat1 */
43 AM33XX_IOPAD(0x838, PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ad14.mmc2_dat2 */
44 AM33XX_IOPAD(0x83c, PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ad15.mmc2_dat3 */
45 AM33XX_IOPAD(0x888, PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_csn3.mmc2_cmd */
46 AM33XX_IOPAD(0x88c, PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_clk.mmc2_clk */
47 >;
48 };
50 uart3_pins: pinmux_uart3_pins {
51 pinctrl-single,pins = <
52 AM33XX_IOPAD(0x934, PIN_INPUT_PULLUP | MUX_MODE1) /* gmii1_rxd3.uart3_rxd */
53 AM33XX_IOPAD(0x938, PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* gmii1_rxd2.uart3_txd */
54 AM33XX_IOPAD(0x948, PIN_INPUT | MUX_MODE3) /* mdio_data.uart3_ctsn */
55 AM33XX_IOPAD(0x94c, PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* mdio_clk.uart3_rtsn */
56 >;
57 };
59 wl18xx_pins: pinmux_wl18xx_pins {
60 pinctrl-single,pins = <
61 AM33XX_IOPAD(0x828, PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad10.gpio0_26 WL_EN */
62 AM33XX_IOPAD(0x82C, PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad11.gpio0_27 WL_IRQ */
63 AM33XX_IOPAD(0x87C, PIN_OUTPUT_PULLUP | MUX_MODE7) /* gpmc_csn0.gpio1_29 LS_BUF_EN */
64 >;
65 };
66 };
68 &mac {
69 status = "disabled";
70 };
72 &mmc3 {
73 dmas = <&edma_xbar 12 0 1
74 &edma_xbar 13 0 2>;
75 dma-names = "tx", "rx";
76 status = "okay";
77 vmmc-supply = <&wlan_en_reg>;
78 bus-width = <4>;
79 non-removable;
80 cap-power-off-card;
81 ti,needs-special-hs-handling;
82 keep-power-in-suspend;
83 pinctrl-names = "default";
84 pinctrl-0 = <&mmc3_pins &wl18xx_pins>;
86 #address-cells = <1>;
87 #size-cells = <0>;
88 wlcore: wlcore@2 {
89 compatible = "ti,wl1835";
90 reg = <2>;
91 interrupt-parent = <&gpio0>;
92 interrupts = <27 IRQ_TYPE_EDGE_RISING>;
93 };
94 };
96 &uart3 {
97 pinctrl-names = "default";
98 pinctrl-0 = <&uart3_pins &bt_pins>;
99 status = "okay";
101 bluetooth {
102 compatible = "ti,wl1835-st";
103 enable-gpios = <&gpio1 28 GPIO_ACTIVE_HIGH>;
104 };
105 };
107 &gpio1 {
108 ls_buf_en {
109 gpio-hog;
110 gpios = <29 GPIO_ACTIVE_HIGH>;
111 output-high;
112 line-name = "LS_BUF_EN";
113 };
114 };
116 /* BT_AUD_OUT from wl1835 has to be pulled low when WL_EN is activated.*/
117 /* in case it isn't, wilink8 ends up in one of the test modes that */
118 /* intruces various issues (elp wkaeup timeouts etc.) */
119 /* On the BBGW this pin is routed through the level shifter (U21) that */
120 /* introduces a pullup on the line and wilink8 ends up in a bad state. */
121 /* use a gpio hog to force this pin low. An alternative may be adding */
122 /* an external pulldown on U21 pin 4. */
124 &gpio3 {
125 bt_aud_in {
126 gpio-hog;
127 gpios = <16 GPIO_ACTIVE_HIGH>;
128 output-low;
129 line-name = "MCASP0_AHCLKR";
130 };
131 };