1 // SPDX-License-Identifier: (GPL-2.0+ OR MIT)
2 /*
3 * Device Tree file for Marvell Armada 370 evaluation board
4 * (DB-88F6710-BP-DDR3)
5 *
6 * Copyright (C) 2012 Marvell
7 *
8 * Lior Amsalem <alior@marvell.com>
9 * Gregory CLEMENT <gregory.clement@free-electrons.com>
10 * Thomas Petazzoni <thomas.petazzoni@free-electrons.com>
11 *
12 * Note: this Device Tree assumes that the bootloader has remapped the
13 * internal registers to 0xf1000000 (instead of the default
14 * 0xd0000000). The 0xf1000000 is the default used by the recent,
15 * DT-capable, U-Boot bootloaders provided by Marvell. Some earlier
16 * boards were delivered with an older version of the bootloader that
17 * left internal registers mapped at 0xd0000000. If you are in this
18 * situation, you should either update your bootloader (preferred
19 * solution) or the below Device Tree should be adjusted.
20 */
22 /dts-v1/;
23 #include "armada-370.dtsi"
25 / {
26 model = "Marvell Armada 370 Evaluation Board";
27 compatible = "marvell,a370-db", "marvell,armada370", "marvell,armada-370-xp";
29 chosen {
30 stdout-path = "serial0:115200n8";
31 };
33 memory@0 {
34 device_type = "memory";
35 reg = <0x00000000 0x40000000>; /* 1 GB */
36 };
38 soc {
39 ranges = <MBUS_ID(0xf0, 0x01) 0 0xf1000000 0x100000
40 MBUS_ID(0x01, 0xe0) 0 0xfff00000 0x100000
41 MBUS_ID(0x09, 0x01) 0 0xf1100000 0x10000>;
43 internal-regs {
44 serial@12000 {
45 status = "okay";
46 };
47 sata@a0000 {
48 nr-ports = <2>;
49 status = "okay";
50 };
52 ethernet@70000 {
53 pinctrl-0 = <&ge0_rgmii_pins>;
54 pinctrl-names = "default";
55 status = "okay";
56 phy = <&phy0>;
57 phy-mode = "rgmii-id";
58 };
59 ethernet@74000 {
60 pinctrl-0 = <&ge1_rgmii_pins>;
61 pinctrl-names = "default";
62 status = "okay";
63 phy = <&phy1>;
64 phy-mode = "rgmii-id";
65 };
67 i2c@11000 {
68 pinctrl-0 = <&i2c0_pins>;
69 pinctrl-names = "default";
70 clock-frequency = <100000>;
71 status = "okay";
72 audio_codec: audio-codec@4a {
73 #sound-dai-cells = <0>;
74 compatible = "cirrus,cs42l51";
75 reg = <0x4a>;
76 };
77 };
79 audio-controller@30000 {
80 pinctrl-0 = <&i2s_pins2>;
81 pinctrl-names = "default";
82 status = "okay";
83 };
85 mvsdio@d4000 {
86 pinctrl-0 = <&sdio_pins1>;
87 pinctrl-names = "default";
88 /*
89 * This device is disabled by default, because
90 * using the SD card connector requires
91 * changing the default CON40 connector
92 * "DB-88F6710_MPP_2xRGMII_DEVICE_Jumper" to a
93 * different connector
94 * "DB-88F6710_MPP_RGMII_SD_Jumper".
95 */
96 status = "disabled";
97 /* No CD or WP GPIOs */
98 broken-cd;
99 };
101 usb@50000 {
102 status = "okay";
103 };
105 usb@51000 {
106 status = "okay";
107 };
108 };
109 };
111 sound {
112 compatible = "simple-audio-card";
113 simple-audio-card,name = "Armada 370 DB Audio";
114 simple-audio-card,mclk-fs = <256>;
115 simple-audio-card,widgets =
116 "Headphone", "Out Jack",
117 "Line", "In Jack";
118 simple-audio-card,routing =
119 "Out Jack", "HPL",
120 "Out Jack", "HPR",
121 "AIN1L", "In Jack",
122 "AIN1L", "In Jack";
123 status = "okay";
125 simple-audio-card,dai-link@0 {
126 format = "i2s";
127 cpu {
128 sound-dai = <&audio_controller 0>;
129 };
131 codec {
132 sound-dai = <&audio_codec>;
133 };
134 };
136 simple-audio-card,dai-link@1 {
137 format = "i2s";
138 cpu {
139 sound-dai = <&audio_controller 1>;
140 };
142 codec {
143 sound-dai = <&spdif_out>;
144 };
145 };
147 simple-audio-card,dai-link@2 {
148 format = "i2s";
149 cpu {
150 sound-dai = <&audio_controller 1>;
151 };
153 codec {
154 sound-dai = <&spdif_in>;
155 };
156 };
157 };
159 spdif_out: spdif-out {
160 #sound-dai-cells = <0>;
161 compatible = "linux,spdif-dit";
162 };
164 spdif_in: spdif-in {
165 #sound-dai-cells = <0>;
166 compatible = "linux,spdif-dir";
167 };
168 };
170 &pciec {
171 status = "okay";
172 /*
173 * The two PCIe units are accessible through
174 * both standard PCIe slots and mini-PCIe
175 * slots on the board.
176 */
177 pcie@1,0 {
178 /* Port 0, Lane 0 */
179 status = "okay";
180 };
182 pcie@2,0 {
183 /* Port 1, Lane 0 */
184 status = "okay";
185 };
186 };
188 &mdio {
189 pinctrl-0 = <&mdio_pins>;
190 pinctrl-names = "default";
191 phy0: ethernet-phy@0 {
192 reg = <0>;
193 };
195 phy1: ethernet-phy@1 {
196 reg = <1>;
197 };
198 };
201 &spi0 {
202 pinctrl-0 = <&spi0_pins2>;
203 pinctrl-names = "default";
204 status = "okay";
206 spi-flash@0 {
207 #address-cells = <1>;
208 #size-cells = <1>;
209 compatible = "mx25l25635e", "jedec,spi-nor";
210 reg = <0>; /* Chip select 0 */
211 spi-max-frequency = <50000000>;
212 };
213 };
215 &nand_controller {
216 status = "okay";
218 nand@0 {
219 reg = <0>;
220 label = "pxa3xx_nand-0";
221 nand-rb = <0>;
222 marvell,nand-keep-config;
223 nand-on-flash-bbt;
225 partitions {
226 compatible = "fixed-partitions";
227 #address-cells = <1>;
228 #size-cells = <1>;
230 partition@0 {
231 label = "U-Boot";
232 reg = <0 0x800000>;
233 };
234 partition@800000 {
235 label = "Linux";
236 reg = <0x800000 0x800000>;
237 };
238 partition@1000000 {
239 label = "Filesystem";
240 reg = <0x1000000 0x3f000000>;
241 };
242 };
243 };
244 };