1 // SPDX-License-Identifier: (GPL-2.0+ OR MIT)
2 /*
3 * Device Tree Include file for Marvell Armada 395 SoC.
4 *
5 * Copyright (C) 2016 Marvell
6 *
7 * Grzegorz Jaszczyk <jaz@semihalf.com>
8 */
10 #include "armada-39x.dtsi"
12 / {
13 compatible = "marvell,armada395", "marvell,armada390";
15 soc {
16 internal-regs {
17 pinctrl@18000 {
18 compatible = "marvell,mv88f6925-pinctrl";
19 reg = <0x18000 0x20>;
20 };
22 sata@a8000 {
23 compatible = "marvell,armada-380-ahci";
24 reg = <0xa8000 0x2000>;
25 interrupts = <GIC_SPI 26 IRQ_TYPE_LEVEL_HIGH>;
26 clocks = <&gateclk 15>;
27 status = "disabled";
28 };
30 usb3@f0000 {
31 compatible = "marvell,armada-380-xhci";
32 reg = <0xf0000 0x4000>,<0xf4000 0x4000>;
33 interrupts = <GIC_SPI 16 IRQ_TYPE_LEVEL_HIGH>;
34 clocks = <&gateclk 9>;
35 status = "disabled";
36 };
37 };
38 };
39 };