1 /*
2 * DTS file for CSR SiRFatlas6 Evaluation Board
3 *
4 * Copyright (c) 2012 Cambridge Silicon Radio Limited, a CSR plc group company.
5 *
6 * Licensed under GPLv2 or later.
7 */
9 /dts-v1/;
11 /include/ "atlas6.dtsi"
13 / {
14 model = "CSR SiRFatlas6 Evaluation Board";
15 compatible = "sirf,atlas6-cb", "sirf,atlas6";
17 memory {
18 reg = <0x00000000 0x20000000>;
19 };
21 axi {
22 peri-iobg {
23 uart@b0060000 {
24 pinctrl-names = "default";
25 pinctrl-0 = <&uart1_pins_a>;
26 };
27 spi@b00d0000 {
28 status = "okay";
29 pinctrl-names = "default";
30 pinctrl-0 = <&spi0_pins_a>;
31 spi@0 {
32 compatible = "spidev";
33 reg = <0>;
34 spi-max-frequency = <1000000>;
35 };
36 };
37 spi@b0170000 {
38 pinctrl-names = "default";
39 pinctrl-0 = <&spi1_pins_a>;
40 };
41 i2c0: i2c@b00e0000 {
42 status = "okay";
43 pinctrl-names = "default";
44 pinctrl-0 = <&i2c0_pins_a>;
45 lcd@40 {
46 compatible = "sirf,lcd";
47 reg = <0x40>;
48 };
49 };
51 };
52 disp-iobg {
53 lcd@90010000 {
54 status = "okay";
55 pinctrl-names = "default";
56 pinctrl-0 = <&lcd_24pins_a>;
57 };
58 };
59 };
60 display: display@0 {
61 panels {
62 panel0: panel@0 {
63 panel-name = "Innolux TFT";
64 hactive = <800>;
65 vactive = <480>;
66 left_margin = <20>;
67 right_margin = <234>;
68 upper_margin = <3>;
69 lower_margin = <41>;
70 hsync_len = <3>;
71 vsync_len = <2>;
72 pixclock = <33264000>;
73 sync = <3>;
74 timing = <0x88>;
75 };
76 };
77 };
78 };