1 /*
2 * This program is free software; you can redistribute it and/or modify
3 * it under the terms of the GNU General Public License version 2 as
4 * published by the Free Software Foundation.
5 */
6 /dts-v1/;
8 #include "dm814x.dtsi"
10 / {
11 model = "HP t410 Smart Zero Client";
12 compatible = "hp,t410", "ti,dm8148", "ti,dm814";
14 memory@80000000 {
15 device_type = "memory";
16 reg = <0x80000000 0x40000000>; /* 1 GB */
17 };
19 /* gpio9 seems to control USB VBUS regulator and/or hub power */
20 usb_power: regulator@9 {
21 compatible = "regulator-fixed";
22 regulator-name = "usb_power";
23 regulator-min-microvolt = <5000000>;
24 regulator-max-microvolt = <5000000>;
25 gpio = <&gpio1 9 GPIO_ACTIVE_HIGH>;
26 enable-active-high;
27 regulator-always-on;
28 };
30 vmmcsd_fixed: fixedregulator0 {
31 compatible = "regulator-fixed";
32 regulator-name = "vmmcsd_fixed";
33 regulator-min-microvolt = <3300000>;
34 regulator-max-microvolt = <3300000>;
35 };
36 };
38 &cpsw_emac0 {
39 phy_id = <&davinci_mdio>, <0>;
40 phy-mode = "rgmii";
41 };
43 &cpsw_emac1 {
44 phy_id = <&davinci_mdio>, <1>;
45 phy-mode = "rgmii";
46 };
48 &mmc1 {
49 status = "disabled";
50 };
52 &mmc2 {
53 status = "disabled";
54 };
56 &mmc3 {
57 pinctrl-names = "default";
58 pinctrl-0 = <&sd2_pins>;
59 vmmc-supply = <&vmmcsd_fixed>;
60 bus-width = <8>;
61 dmas = <&edma_xbar 8 0 1 /* use SDTXEVT1 instead of MCASP0TX */
62 &edma_xbar 9 0 2>; /* use SDRXEVT1 instead of MCASP0RX */
63 dma-names = "tx", "rx";
64 non-removable;
65 };
67 &pincntl {
68 sd2_pins: pinmux_sd2_pins {
69 pinctrl-single,pins = <
70 DM814X_IOPAD(0x09c0, PIN_INPUT_PULLUP | 0x1) /* SD2_DAT[7] */
71 DM814X_IOPAD(0x09c4, PIN_INPUT_PULLUP | 0x1) /* SD2_DAT[6] */
72 DM814X_IOPAD(0x09c8, PIN_INPUT_PULLUP | 0x1) /* SD2_DAT[5] */
73 DM814X_IOPAD(0x09cc, PIN_INPUT_PULLUP | 0x1) /* SD2_DAT[4] */
74 DM814X_IOPAD(0x09d0, PIN_INPUT_PULLUP | 0x1) /* SD2_DAT[3] */
75 DM814X_IOPAD(0x09d4, PIN_INPUT_PULLUP | 0x1) /* SD2_DAT[2] */
76 DM814X_IOPAD(0x09d8, PIN_INPUT_PULLUP | 0x1) /* SD2_DAT[1] */
77 DM814X_IOPAD(0x09dc, PIN_INPUT_PULLUP | 0x1) /* SD2_DAT[0] */
78 DM814X_IOPAD(0x09e0, PIN_INPUT | 0x1) /* SD2_CLK */
79 DM814X_IOPAD(0x09f4, PIN_INPUT_PULLUP | 0x2) /* SD2_CMD */
80 DM814X_IOPAD(0x0920, PIN_INPUT | 0x40) /* SD2_SDCD */
81 >;
82 };
84 usb0_pins: pinmux_usb0_pins {
85 pinctrl-single,pins = <
86 DM814X_IOPAD(0x0c34, PIN_OUTPUT | 0x1) /* USB0_DRVVBUS */
87 >;
88 };
90 usb1_pins: pinmux_usb1_pins {
91 pinctrl-single,pins = <
92 DM814X_IOPAD(0x0834, PIN_OUTPUT | 0x80) /* USB1_DRVVBUS */
93 >;
94 };
95 };
97 &usb0 {
98 pinctrl-names = "default";
99 pinctrl-0 = <&usb0_pins>;
100 dr_mode = "host";
101 };
103 &usb1 {
104 pinctrl-names = "default";
105 pinctrl-0 = <&usb1_pins>;
106 dr_mode = "host";
107 };