]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/hwspinlock.git/blob - arch/arm/boot/dts/dra76x.dtsi
Merge tag 'ext4_for_linus_stable' of git://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/hwspinlock.git] / arch / arm / boot / dts / dra76x.dtsi
1 /*
2  * Copyright (C) 2017 Texas Instruments Incorporated - http://www.ti.com/
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License version 2 as
6  * published by the Free Software Foundation.
7  */
9 #include "dra74x.dtsi"
11 / {
12         compatible = "ti,dra762", "ti,dra7";
14         ocp {
15                 target-module@42c01900 {
16                         compatible = "ti,sysc-dra7-mcan", "ti,sysc";
17                         ranges = <0x0 0x42c00000 0x2000>;
18                         #address-cells = <1>;
19                         #size-cells = <1>;
20                         reg = <0x42c01900 0x4>,
21                               <0x42c01904 0x4>,
22                               <0x42c01908 0x4>;
23                         reg-names = "rev", "sysc", "syss";
24                         ti,sysc-mask = <(SYSC_OMAP4_SOFTRESET |
25                                          SYSC_DRA7_MCAN_ENAWAKEUP)>;
26                         ti,syss-mask = <1>;
27                         clocks = <&wkupaon_clkctrl DRA7_ADC_CLKCTRL 0>;
28                         clock-names = "fck";
30                         m_can0: mcan@1a00 {
31                                 compatible = "bosch,m_can";
32                                 reg = <0x1a00 0x4000>, <0x0 0x18FC>;
33                                 reg-names = "m_can", "message_ram";
34                                 interrupt-parent = <&gic>;
35                                 interrupts = <GIC_SPI 67 IRQ_TYPE_LEVEL_HIGH>,
36                                              <GIC_SPI 68 IRQ_TYPE_LEVEL_HIGH>;
37                                 interrupt-names = "int0", "int1";
38                                 clocks = <&mcan_clk>, <&l3_iclk_div>;
39                                 clock-names = "cclk", "hclk";
40                                 bosch,mram-cfg = <0x0 0 0 32 0 0 1 1>;
41                         };
42                 };
43         };
45 };
47 /* MCAN interrupts are hard-wired to irqs 67, 68 */
48 &crossbar_mpu {
49         ti,irqs-skip = <10 67 68 133 139 140>;
50 };
52 &scm_conf_clocks {
53         dpll_gmac_h14x2_ctrl_ck: dpll_gmac_h14x2_ctrl_ck@3fc {
54                 #clock-cells = <0>;
55                 compatible = "ti,divider-clock";
56                 clocks = <&dpll_gmac_x2_ck>;
57                 ti,max-div = <63>;
58                 reg = <0x03fc>;
59                 ti,bit-shift=<20>;
60                 ti,latch-bit=<26>;
61                 assigned-clocks = <&dpll_gmac_h14x2_ctrl_ck>;
62                 assigned-clock-rates = <80000000>;
63         };
65         dpll_gmac_h14x2_ctrl_mux_ck: dpll_gmac_h14x2_ctrl_mux_ck@3fc {
66                 #clock-cells = <0>;
67                 compatible = "ti,mux-clock";
68                 clocks = <&dpll_gmac_ck>, <&dpll_gmac_h14x2_ctrl_ck>;
69                 reg = <0x3fc>;
70                 ti,bit-shift = <29>;
71                 ti,latch-bit=<26>;
72                 assigned-clocks = <&dpll_gmac_h14x2_ctrl_mux_ck>;
73                 assigned-clock-parents = <&dpll_gmac_h14x2_ctrl_ck>;
74         };
76         mcan_clk: mcan_clk@3fc {
77                 #clock-cells = <0>;
78                 compatible = "ti,gate-clock";
79                 clocks = <&dpll_gmac_h14x2_ctrl_mux_ck>;
80                 ti,bit-shift = <27>;
81                 reg = <0x3fc>;
82         };
83 };